Pneumatic Cylinder Sensor Bracket - P8S-TMC Series / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Sensor Bracket - P8S-TMC Series / Parker Pneumatic - Europe

Pneumatic Cylinder Sensor Bracket - P8S-TMC Series / Parker Pneumatic - Europe

P8S-TMC proximity mounting kit for accurate and reliable location of P8S reed or electronic sensor position detecting switches on round bodied pneumatic cylinders. Suitable for P1A, P1S and R Series cylinders bores Ø10mm to Ø125mm.

Technical Specifications

  • Product Type: Please Configure A Part to See the Technical Specification Data.
Safety Warning

Full Product Description

The P8S-TMC adjustable sensor bracket is available in three sizes to suit round cylinders with bore sizes Ø10mm to Ø125mm including the P1A, P1S and R Series. The diecast aluminium body with a simple fixing screw mechanism adjusts and locks the clamping ring band to securely locate the bracket providing T-slot mounting for P8S reed or electronic sensors. Each mounting bracket can fit one P8S sensor.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits accurate and reliable mounting of P8S position sensors on P1A / P1S / R-series pneumatic cylinders
▪ Simple fixing screw mounting mechanism securely locates the bracket
▪ Suitable for use with P1A, P1S and R-series round body cylinders with bore sizes from Ø10mm to Ø125mm

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
Body : Zinc plated diecast aluminium
Screw : Stainless steel
Clamping Ring : Nickel plated steel
Weight (Kg):
    P8S-TMC01 : 0.07
    P8S-TMC02 : 0.07
    P8S-TMC03 : 0.07
For Product Series:
    P8S-TMC01 : P1A | P1S | RDV
    P8S-TMC02 : P1S | R32-63
    P8S-TMC03 : P1S
For Bore Sizes (mm):
    P8S-TMC01 : 10 | 12 | 16 | 20 | 25
    P8S-TMC02 : 32 | 40 | 50 | 63
    P8S-TMC03 : 80 | 100 | 125
For Sensor Series : P8S
Products Available Accessories
P8S-TMC01 [P8S-TMC01] : Sensor Bracket, for 10 - 25mm bore sizes
P8S-TMC02 [P8S-TMC02] : Sensor Bracket, for 32 - 63mm bore sizes
P8S-TMC03 [P8S-TMC03] : Sensor Bracket, for 80 - 125mm bore sizes

687PDC
A87859