Pneumatic Cylinders, Accessory - Flange MF8 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

For Use With

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinders, Accessory - Flange MF8 / Parker Pneumatic - Europe

Pneumatic Cylinders, Accessory - Flange MF8 / Parker Pneumatic - Europe

Flange mounting type MF8 for ISO 6432 cylinders bores Ø10mm to Ø25mm. Available as surface treated steel or stainless steel versions. Fitted to the front or rear of the actuator using the mounting nut supplied with the cylinder.

Full Product Description

Flange mounting, type MF8, for the mounting of ISO 6432 cylinders including the P1A and P1S Series. Suitable for attachment to the front or rear of the cylinder.



Markets:

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Processing



Features/Benefits:

• ISO Standard for universal mounting / interchangeability



Applications:

• Cylinder mounting



Performance Characteristics:

For cylinder types: P1A | P1S

Bore size (Ø): 10mm | 12mm | 16mm | 20mm | 25mm

Certificates: ISO 6432 cylinders

Material: Surface treated steel | Stainless steel

Corrosion resistant: Yes

Products Bore Diameter For Use With
P1A-4CMB 10 mm P1A
P1A-4DMB 12 mm P1A
P1A-4HMB 20 mm P1A
P1S-4CMB 10 mm P1S
P1S-4DMB 12 mm P1S
P1S-4HMB 20 mm P1S
P1A-4DMB 16 mm P1A
P1A-4HMB 25 mm P1A
P1S-4DMB 16 mm P1S
P1S-4HMB 25 mm P1S

687PDC
A87859