Pneumatic Cylinder Sensor Bracket - P8S-AMA1 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Sensor Bracket - P8S-AMA1 / Parker Pneumatic - Europe

Pneumatic Cylinder Sensor Bracket - P8S-AMA1 / Parker Pneumatic - Europe

P8S-AMA1 sensor bracket can be used to attach the pneumatic sensor P8S-A34X to round bodied cylinders bores 10 to 100mm. The adjustable retaining strap fits over the sensor and around the cylinder body for secure positional mounting.

Technical Specifications

  • Product Type: Please Configure A Part to See the Technical Specification Data.
Safety Warning

Full Product Description

The P8S-AMA1 sensor bracket is available to attach the pneumatic sensor P8S-A34X to round bodied cylinders. The adjustable tensioning band fits over the sensor and around the cylinder body securely mounting the sensor in position on cylinders with bores 10 to 100mm.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits accurate and reliable mounting of P8S-A34X pneumatic sensor on round body pneumatic cylinders
▪ Adjustable tensioning band used to securely locates the bracket
▪ Suitable for use with round body cylinders with a bore sizes from Ø10mm to Ø100mm

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
Body : Polyamide 6 (Nylon 6)
Screw : Brass
Clamping Ring : Brass
Weight (Kg) : 0.035
For Product Series : P1A | R32-63 | P1S | P1F-T | P1F-N | P1D-T
For Bore Sizes (mm) : 10| 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100
For Sensor Series : P8S
Products Available Accessories
P8S-AMA1 [P8S-AMA1] : Sensor Bracket, for 10 - 100mm bore sizes

687PDC
A87859