Pneumatic Cylinders, Accessory - Cover Trunnion / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

For Use With

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinders, Accessory - Cover Trunnion / Parker Pneumatic - Europe

Pneumatic Cylinders, Accessory - Cover Trunnion / Parker Pneumatic - Europe

Cover trunnion for articulated movement of ISO 6431 and ISO 6432 cylinders bores Ø10mm to Ø25mm. Available in surface treated steel or stainless steel. Fitted to the actuator using the mounting nut supplied with the cylinder.

Full Product Description

Cover trunnion mounting for the articulated movement of ISO 6431 / ISO 6432 cylinders including the P1A and P1S Series. Available as surface treated steel or stainless steel and suitable for attachment to the front or rear of the cylinder.



Markets:

Miscellaneous Industrial

Miscellaneous Manufacturing

Miscellaneous Processing



Features/Benefits:

ISO Standard for universal mounting / interchangeability



Applications:

Cylinder mounting



Performance Characteristics:

For cylinder types: P1A | P1S

Bore size (Ø): 10mm | 12mm | 16mm | 20mm | 25mm

Certificates: For ISO 6431 Cylinders | For ISO 6432 cylinders

Material: Surface treated steel | Stainless steel

Corrosion resistant: Yes

Products Bore Diameter For Use With
P1A-4CMJZ 10 mm P1A
P1A-4DMJZ 12 mm P1A
P1A-4HMJZ 20 mm P1A
P1A-4CMJZ 10 mm P1S
P1A-4DMJZ 16 mm P1A
P1A-4DMJZ 12 mm P1S
P1A-4DMJZ 16 mm P1S
P1A-4HMJZ 25 mm P1A
P1A-4HMJZ 20 mm P1S
P1A-4HMJZ 25 mm P1S

687PDC
A87859