Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Clevis bracket for articulated mounting of ISO 6432 cylinders bores Ø10mm to Ø25mm. Available in surface treated steel or stainless steel. Fitted to the actuator with the pin and locking ring supplied.
Clevis mounting bracket type AB3 for the articulated movement of ISO 6432 cylinders including the P1A and P1S Series. Suitable for attachment to the rear of the cylinder.
Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
Features/Benefits:
• ISO Standard for universal mounting / interchangeability
Applications:
• Articulated cylinder mounting
Performance Characteristics
For cylinder types: P1A | P1S
Bore size (Ø): 10mm | 12mm | 16mm | 20mm | 25mm
Certificates: ISO 6432 Cylinders
Material: Surface treated steel | Stainless steel
Corrosion resistant: Yes
| Products | Bore Diameter | Materials of Construction | For Use With |
|---|---|---|---|
| P1A-4CMT | 10 mm | Surface Treated Steel | P1A |
| P1A-4DMT | 12 mm | Surface Treated Steel | P1A |
| P1A-4HMT | 20 mm | Surface Treated Steel | P1A |
| P1S-4CMT | 10 mm | Stainless Steel | P1S |
| P1S-4DMT | 12 mm | Stainless Steel | P1S |
| P1S-4HMT | 20 mm | Stainless Steel | P1S |
| P1A-4DMT | 16 mm | Surface Treated Steel | P1A |
| P1A-4HMT | 25 mm | Surface Treated Steel | P1A |
| P1S-4DMT | 16 mm | Stainless Steel | P1S |
| P1S-4HMT | 25 mm | Stainless Steel | P1S |