Pneumatic Cylinder Sensor Bracket - P8S-TMA0X / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Sensor Bracket - P8S-TMA0X / Parker Pneumatic - Europe

Pneumatic Cylinder Sensor Bracket - P8S-TMA0X / Parker Pneumatic - Europe

P8S-TMA0X proximity mounting kit for accurate and reliable location of P8S reed or electronic sensor position detecting switches on profile or tie rod bodied pneumatic cylinders. Suitable for linear and rotary actuators bores Ø32mm to Ø125mm.

Technical Specifications

  • Product Type: Please Configure A Part to See the Technical Specification Data.
Safety Warning

Full Product Description

The P8S-TMA0X sensor bracket cylinder bore sizes Ø32mm to Ø125mm including P1F-T, P1F-N, P1D-T and VRS / VRA. The diecast aluminium body with a simple mounting screw locking mechanism clamps and securely locates the bracket onto profile tube or tie rod version cylinders providing T-slot mounting for P8S reed or electronic sensors. The articulated movement, with screw adjustment, ensures that the sensor can be positioned and aligned for optimum performance. Each mounting bracket can fit one P8S sensor.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits accurate and reliable mounting of P8S position sensors on P1F-T, P1F-N, P1D-T and VRS/VRA series pneumatic cylinders
▪ Simple screw locking mounting mechanism securely locates the bracket
▪ Suitable for use with P1F-T, P1F-N, P1D-T and VRS/VRA series cylinders with bore sizes from Ø32mm to Ø125mm

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
Body : Zinc diecast aluminium
Screw : Zinc plated steel
Weight (Kg) : 0.07
For Product Series : P1F-T | P1F-N | P1D-T | VRS / VRA
For Bore Sizes : 32 | 40 | 50 | 63 | 80 | 100 | 125
For Sensor Series : P8S
Products Available Accessories
P8S-TMA0X [P8S-TMA0X] : Sensor Bracket, for 32 - 125mm bore sizes

687PDC
A87859