Pneumatic Rotary Rack and Pinion Cylinders - VRS/VRA Series / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Rotary Rack and Pinion Cylinders - VRS/VRA Series / Parker Pneumatic - Europe

Pneumatic Rotary Rack and Pinion Cylinders - VRS/VRA Series / Parker Pneumatic - Europe

The VRS / VRA rotary actuator in bore sizes Ø32 to 125mm with rotation angles of 96°, 186° and 366° and theoretical torque up to 460Nm converts linear motion via a rack and pinion drive to a male or female output shaft.

Technical Specifications

  • Operating Pressure: 0.3 to 10 bar, 4 to 145 psi
  • Product Series: Pneumatic Rotary Actuators
  • Technology: Pneumatics
  • Product Type: Rack and Pinion
  • Function: Double
  • Bore Diameter: 32 to 125 mm
  • Rotation Angle: 96 to 366 °
  • Torque Rating: 7.2 to 276 Nm (at 6 bar)
  • Cushioning Type: Pneumatic Adjustable
  • Port Size: G 1/8 to G 1/2
  • Maximum Operating Pressure: 10 bar
  • Operating Temperature: -10 to 60 °C, 14 to 140 °F
  • Position Sensing Type: Yes
  • Weight: 1.4 to 30.5 kg
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
  • Specifications Met: No
Safety Warning

Full Product Description

The VRS / VRA rotary actuator in bore sizes Ø32 to 125mm with rotation angles of 96°, 186° and 366° converts linear motion into rotary motion via a rack and pinion drive with male or female output shaft and adjustable pneumatic cushioning. Suitable for applications such as door / gate opening and closing, clamping and agitation of fluids and raw materials. Theoretical torque up to 460Nm
The VRS / VRA rotary actuator converts linear motion of 2 single acting opposing cylinders into rotary motion via a rack and pinion drive contained within the cylinder body. Drive is transmitted via a male or female output shaft and adjustable pneumatic cushioning helps to protect the unit from the effects of excessive load inertia. Optional angle adjustment stops can be added to both, or either endplate, allowing 15° adjustment of the rotation angle and port positions can be specified on any face to facilitate ease of installation. Anodised aluminium body, tube and end plates offers a good resistance to corrosion. For more aggressive, corrosive environments the VRA version in bores Ø32 to 80mm has a stainless steel pinion contained in a silicon sealed waterproof enclosure. Stainless steel ball bearings, circlips, tie rods and screws add to the overall protection level. VRS / VRA versions are standard temperature -10°C to +60°C. Both units can be supplied fitted with a magnetic piston and an optional sensor bracket clamps to the cylinder profile to allow the fitting of P8S sensors for position detection.

Markets:
• Entertainment Automation
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Vehicle Assembly Facilities
• Food and Beverage
• Miscellaneous Processing
• Rail

Features/Benefits:
• Male and female shafts available for direct application interface
• Adjustable cushioning for controlled handling of speeds and loads
• Optional adjustment stop for controlled rotation angle
• Anodised body, barrel and end caps for corrosion resistance
• PUR (Polyurethane) piston seals for improved service intervals
• VRA version designed and engineered for corrosive environments
• Clearance adjustment screw on Ø32 – 80mm versions reduces backlash for improved movement and positional accuracy

Applications:
• Opening and closing of gates and doors
• Clamping / braking
• Agitation of fluids and powders
• Indexing and rotational positioning
• Conveyor and line transfer systems
• Operation of valves
• Lifting and handling

General Technical Data 
 • International Standards : N/A
 • Bore Sizes : Ø32, Ø40, Ø50, Ø63, Ø80, Ø100 and Ø125mm
 • Rotation Angles : 96°, 186° and 366°
 • Versions : Double acting
 • Cushioning : Adjustable pneumatic
 • Position Sensing : Cylinders are designed with a magnet for proximity position sensing. An optional bracket securely fastens anywhere along the cylinder barrel allowing the mounting of electronic type sensors or reed switches that can be supplied with either flying lead or cable plug connector.
 • Installation : A wide range of surface treated and stainless steel mountings are available.
 • Mounting Position : Any

Operating and Environmental Data: 
 • Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
 • Operating Pressure: 0.5 to 10 Bar (Ø32mm to Ø80mm) / 0.3 to 10 Bar (Ø100mm to Ø125mm)
 • Operating Temperature : Standard  temperature -10°C to +60°C
 • Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
 • Corrosion Resistance : High resistance to corrosion and chemicals.

Material Specification:
 • Rack : Steel
 • Floating piston : Aluminium
 • Magnet : Magnetic elastomer
 • Piston Seals : PUR (Polyurethane)
 • Body : Anodised aluminium
 • End Covers : Anodised aluminium
 • Transmission Shaft : Steel (VRS Series), Stainless steel (VRA Series)
 • Cushion Sleeve : Brass

Related Documents

×

687PDC
A87859