PP6MES4 - Parker TrueSeal Push-In Plastic Fittings, Quick Connect, FDA Compliant | Parker

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #PP6MES4

PP6MES4

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #PP6MES4

3/8" White Polypropylene 90° Swivel Elbow with 1/4" Male NPT Threads


Technical Specifications

  • Connection 2 Size: 1/4"
  • Connection 1 Type: Push-to-Connect
  • Connection 1 Size: 3/8"
  • Color: White
  • Configuration: Tube to Pipe
  • Connection 2 Type: Male NPT
  • Body Material: Polypropylene
  • Shape: Elbow 90° - Swivel
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Maximum Operating Temperature: 225 °F, 107.2 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Seal Material: EPDM (O-Ring)
  • Specifications Met: FDA, NSF/ANSI 51
Safety Warning

Item Information

Parker’s TrueSeal thermoplastic push fit fittings are lightweight, field attachable and quickly connect to tubing without the use of tools. TrueSeal is a robust push-to-connect fitting ideal for water treatment and harsh chemical environments. Available in Acetal, Polypropylene and Kynar, TrueSeal fittings offer FDA and NSF 51 compliance; NSF 61 compliance in gray Acetal. TrueSeal in Acetal and Polypropylene has an EPDM seal, Kynar has a fluorocarbon seal. The gripping ring in TrueSeal is available with either a stainless-steel bite edge or an engineered thermoplastic bite edge.

Use with Parker Parflex Division tubing:

• Polyethylene
• Polypropylene
• Nylon
• Vinyl
• Fluoropolymer
• Polyurethane
• Kynar

Markets:
• Food
• Potable water
• Chemical
• Filtration
• Beverage

Features and Benefits:
• Gripping teeth available in stainless steel or with and engineered thermoplastic bite edge
• Acetal, Polypropylene and Kynar body material
• Engineered O-ring increases seal compression on tube
• EPDM seal in Acetal and Polypropylene, fluorocarbon in Kynar material
• FDA Compliant
• All fittings are NSF-51 listed
• Gray Acetal fittings are NSF-61
• 1/4" - 1/2" tube size
• NPT threads
• Push button release
• Use with Polyethylene, Polypropylene, Nylon, Vinyl, Fluoropolymer, Polyurethane, Kynar

Applications:
• Air
• Water
• Reverse Osmosis
• Beer & wine
• Dispensing systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547