Manual Assembly Tool, Preassembly - Tube Fittings | #PPT-12M


LOADING IMAGES
PPT-12M

Manual Assembly Tool, Preassembly - Tube Fittings | #PPT-12M

Parker’s Preassembly Tool is an easy-to-use manual tool to ensure the correct preassembly of compression tube fittings on instrumentation tubing. The tool is designed to be clamped in a bench-mounting vice for assembly.


Technical Specifications

  • Tube O.D.: 12 mm
  • Industry Application: Tube Fabrication
Safety Warning

Item Information

Parker’s Preassembly Tool is for easy presetting of compression tube fitting ferrule(s). This preassembly will assist in proper initial make-up in tight installation spaces. The installer will simply slide nut and ferrule(s) onto tube. Set the tube into presetting tool, and bottom tube against shoulder tool. Finger tighten the nut and then tighten the nut 1 turn with a wrench. Remove tube from tool. Advance the nut so it is finger-tight in your fitting assembly. Then you advance the nut 1/2 turn. If torque rise is not felt in 1/4 turn, turn the nut to torque rise, loosen the nut to finger-tight, and makeup nut 1/2 turn. This is an easy way to assemble in difficult applications.

This compact manual tool is available in three sizes, from ¼” to ½” sizes. All Preassembly tools have a wrench flat on the bottom so they can be easily mounted in a vice.

Markets:
• Chemical
• Petrochemical
• Power
• Pulp and paper
• General Industry

Features/Benefits:
• Compact design
• Hardened Tool Steel Material
• Wrench flats for to insure proper gripping
• Sizes are etched on the surface for identification

Applications:
• Tube Fitting Installation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516