PR-1-2116-2 - UHP PTFE Fluoropolymer Pressure Regulator (1/4 inch) – PR-1 Series | Parker NA

UHP PTFE Fluoropolymer Pressure Regulator (1/4 inch) – PR-1 Series | #PR-1-2116-2

PR-1-2116-2

UHP PTFE Fluoropolymer Pressure Regulator (1/4 inch) – PR-1 Series | #PR-1-2116-2

The PR-1 Series PTFE Pressure Regulator offers high cycle life and excellent resistance to corrosion. Its non-relieving design requires a 10 psi differential across the valve, thus ensuring stable downstream pressure in aggressive fluid applications.


Technical Specifications

  • Port Connection 3 (inch): 3/8" FNPT
  • Nut Material: PVDF
  • Port Connection 2 (inch): 3/8" FNPT
  • Port Connection 1 (inch): 3/8" FNPT
  • Pressure Range: 0 - 60 psig (Secondary Pressure)
  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: ABS, Brass, SS, PVDF, SS Spring, Chrome Vanadium Die Spring, HDPE
  • Maximum Operating Pressure: -
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
Safety Warning

Item Information

The PR-1 Series is a 1/4 inch PTFE fluoropolymer forward pressure regulator that is designed for use in ultra-high purity (UHP), DI water, and aggressive gas and liquid handling systems, including those used in semiconductor manufacturing and clean-area operations. It’s non-relieving design requires a 10 psi differential across the valve, thus ensuring steady-state pressure control in fluid handling systems up to 120 psig.

The PR-1 utilizes a machined PFA body with a precision-machined seat and diaphragm sealing area for superior leak integrity and chemical resistance. The large diaphragm allows for greater sensitivity to changes upstream, preventing the effects of pressure surges being transferred downstream. Its stainless steel spring reduces the effects of corrosive environments and ensures compatibility with a wide range of aggressive process media.

For increased flexibility, the PR-1 Series can be fitted with a variety of port configurations, including FNPT and Parflare tube fittings. Parflare fittings reduce assembly time and installation costs, while ensuring a leak-tight seal for reliability in applications where cleanliness is critical.

The tongue and groove seal of the PR-1 Series regulator ensure a positive diaphragm to body seal, which isolates process media from the atmosphere and provides added protection for the spring and adjusting screw. Multiple secondary pressure range options are available to meet the unique requirements of customers’ systems.

For a back pressure regulator, refer to the BR-1 Series.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Non-relieving design requires a 10 psi differential across the valve
• Modified PTFE diaphragm and stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Large diaphragm allows for greater sensitivity to changes upstream
• Can be fitted with a variety of port configurations, including Parflare tube fittings
• No exposed metals
• Maximum primary pressure: 120 psig
• Maximum secondary pressure options: 0 to 30 psig and 0 to 60 psig
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• CMP/Slurry Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256