Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
REGIONAL - Parker’s pressure compensator valves provide constant flow regardless of upstream or downstream pressure changes via a fixed or adjustable orifice. These valves can handle flows up to 150 lpm (40 gpm) and pressures up to 245 bar (3500 psi).
| Selector Guides |
|---|
| Competitive Crossover Tool |
| Literature and Reference Materials |
|---|
| HVS Global Cartridge Valve Catalog MSG15-3504 |
| Tube Seal |
| Flow Control Valves Technical Tips |
| MSG15-3504 Flow Control Valves Catalog Pages - All |
| Products | Maximum Flow Rate | Pressure Differential | Seal Material |
|---|---|---|---|
| FCR101F | 10 GAL/MIN, 38 L/MIN | 160 PSI, 11 BAR | Nitrile |
| FCR101FV | 10 GAL/MIN, 38 L/MIN | 160 PSI, 11 BAR | Fluorocarbon |
| FCR101F04 | 10 GAL/MIN, 38 L/MIN | 40 PSI, 2.8 BAR | Nitrile |
| FCR101F04V | 10 GAL/MIN, 38 L/MIN | 40 PSI, 2.8 BAR | Fluorocarbon |
| FCR101F08 | 10 GAL/MIN, 38 L/MIN | 80 PSI, 5.8 BAR | Nitrile |
| FCR101F08V | 10 GAL/MIN, 38 L/MIN | 80 PSI, 5.8 BAR | Fluorocarbon |
| FCR161F | 40 GAL/MIN, 150 L/MIN | 160 PSI, 11 BAR | Nitrile |
| FCR161FV | 40 GAL/MIN, 150 L/MIN | 160 PSI, 11 BAR | Fluorocarbon |
| FCR161F04 | 40 GAL/MIN, 150 L/MIN | 40 PSI, 2.8 BAR | Nitrile |