Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
REGIONAL - Parker’s priority pressure compensators provide constant flow regardless of pressure changes via a fixed or adjustable orifice with priority to one outlet port at flows up to 95 lpm (25 gpm) and pressures up to 380 bar (5500 psi).
| Selector Guides |
|---|
| Competitive Crossover Tool |
| Literature and Reference Materials |
|---|
| HVS Global Cartridge Valve Catalog MSG15-3504 |
| Tube Seal |
| Flow Control Valves Technical Tips |
| MSG15-3504 Flow Control Valves Catalog Pages - All |
| Products | Maximum Flow Rate | Pressure Differential | Maximum Priority Flow | Seal Material |
|---|---|---|---|---|
| FCP101F | 15 GAL/MIN, 56 L/MIN | 160 PSI, 11 BAR | 10 GAL/MIN, 38 L/MIN | Nitrile |
| FCP101FV | 15 GAL/MIN, 56 L/MIN | 160 PSI, 11 BAR | 10 GAL/MIN, 38 L/MIN | Fluorocarbon |
| FCP101F04 | 15 GAL/MIN, 56 L/MIN | 40 PSI, 2.8 BAR | 10 GAL/MIN, 38 L/MIN | Nitrile |
| FCP101F08 | 15 GAL/MIN, 56 L/MIN | 80 PSI, 5.5 BAR | 10 GAL/MIN, 38 L/MIN | Nitrile |
| FCP101F08V | 15 GAL/MIN, 56 L/MIN | 80 PSI, 5.5 BAR | 10 GAL/MIN, 38 L/MIN | Fluorocarbon |
| FCPH121F | 25 GAL/MIN, 95 L/MIN | 160 PSI, 11 BAR | 20 GAL/MIN, 75 L/MIN | Nitrile |
| FCPH121FV | 25 GAL/MIN, 95 L/MIN | 160 PSI, 11 BAR | 20 GAL/MIN, 75 L/MIN | Fluorocarbon |
| FCPH121F04 | 25 GAL/MIN, 95 L/MIN | 40 PSI, 2.8 BAR | 20 GAL/MIN, 75 L/MIN | Nitrile |
| FCPH121F24 | 25 GAL/MIN, 95 L/MIN | 240 PSI, 16.6 BAR | 20 GAL/MIN, 75 L/MIN | Nitrile |
| FCPH121K | 25 GAL/MIN, 95 L/MIN | 160 PSI, 11 BAR | 20 GAL/MIN, 75 L/MIN | Nitrile |
| FCPH121K08 | 25 GAL/MIN, 95 L/MIN | 80 PSI, 5.5 BAR | 20 GAL/MIN, 75 L/MIN | Nitrile |
| FCPH121S | 25 GAL/MIN, 95 L/MIN | 160 PSI, 11 BAR | 20 GAL/MIN, 75 L/MIN | Nitrile |
| FCPH121SV | 25 GAL/MIN, 95 L/MIN | 160 PSI, 11 BAR | 20 GAL/MIN, 75 L/MIN | Fluorocarbon |
| FCPH121S08 | 25 GAL/MIN, 95 L/MIN | 80 PSI, 5.5 BAR | 20 GAL/MIN, 75 L/MIN | Nitrile |