Miniature HI-PAL HI-ROTOR with Solenoid Valve: PRH & PRHA Series | #PRH300S-280-40-200SP


LOADING IMAGES
442H120195

Miniature HI-PAL HI-ROTOR with Solenoid Valve: PRH & PRHA Series | #442H120195

PRH300S-280-40-200SP


Technical Specifications

  • Switch Type: No switch
  • Switch Option: No switch
  • Torque Rating (Nm): 2850 at 5 bar
  • Voltage: AC200/220V
  • Oscillating Reference Point: 40°
  • Mounting: No Mounting Hardware
  • Additional Options: standard
  • Oscillating angle: 280°
  • Wiring: Plug-in connector with indicator light & surge suppressor(side)
Safety Warning

Item Information

A solid vane shaft and built-in damper are combined with a unique sealing mechanism to assure outstanding durability.

These series are uniquely designed sealing mechanism that minimizes leakage, assuring low-speed oscillating and stable, smooth operation at low pressures and speeds, and meet the special shape of shafts such as hollow shafts and lead screws.

Three oscillation reference points of 40˚, 45˚ and 90˚ and five oscillating angles of 90˚, 100˚, 180˚, 270˚ and 280˚ are featured. Oscillating angles that are frequently used are standardized for a wide selection. Non-standard oscillating angles are available on request.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479