Miniature HI-PAL HI-ROTOR with Solenoid Valve: PRH & PRHA Series | #PRH800S-270-45-L1-FC-MA2-D24G


LOADING IMAGES
442H120214

Miniature HI-PAL HI-ROTOR with Solenoid Valve: PRH & PRHA Series | #442H120214

PRH800S-270-45-L1-FC-MA2-D24G


Technical Specifications

  • Oscillating Reference Point: 45°
  • Torque Rating (Nm): 10200 at 5 bar
  • Oscillating angle: 270°
  • Switch Type: MA-1
  • Switch Option: with 2 switchs
  • Voltage: D24V
  • Mounting: With one foot plate
  • Additional Options: Hydro-cushion + Switch unit
  • Wiring: Terminal grommet
Safety Warning

Item Information

A solid vane shaft and built-in damper are combined with a unique sealing mechanism to assure outstanding durability.

These series are uniquely designed sealing mechanism that minimizes leakage, assuring low-speed oscillating and stable, smooth operation at low pressures and speeds, and meet the special shape of shafts such as hollow shafts and lead screws.

Three oscillation reference points of 40˚, 45˚ and 90˚ and five oscillating angles of 90˚, 100˚, 180˚, 270˚ and 280˚ are featured. Oscillating angles that are frequently used are standardized for a wide selection. Non-standard oscillating angles are available on request.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479