Process Analyzer, Vent Master™ Series | Product Series

Filter by

    No filters selected

Model Number

Eductor

Rotameter Range

Options

Connection Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Process Analyzer, Vent Master™ Series Process Analyzer, Vent Master™ Series

Process Analyzer, Vent Master™ Series

Parker's Vent Master™ is designed to isolate the analyzer from fluctuating outlet pressures by controlling the pressure of the collection header and pumping the effluent sample gases into the fluctuating return system.

Technical Specifications

  • Model Number: EDR
  • Eductor Type: A
  • Flow Meter: 0 to 3 SLPM, 0 to 8 SLPM, 0 to 15 SLPM, 0 to 23 SLPM, 0 to 30 SLPM
  • Options: Regulator with Tube Fitting Assembly
  • Connection Type: Single Ferrule Fitting, Double Ferrule Fitting
Safety Warning

Full Product Description

Parker’s VentMaster is an easy to operate “all in one “system. After a process sample stream is analyzed, it must be disposed of in a manner consistent with environmental regulations. It has been common practice to simply vent the sample stream to the atmosphere. As environmental regulations become more stringent, it is becoming undesirable, if not illegal, to admit these samples to the atmosphere. For an analyzer to operate correctly, it must be calibrated and operated under the same conditions. These critical conditions are temperature, flow and pressure, with the pressure of the measurement cell being the most critical. Venting analyzer effluent to atmosphere is not only convenient, but it also provides a very stable reference pressure for the analyzer measurement cell. In other words, the measurement cell “floats” on atmospheric pressure. Analyzer outlet sample streams are traditionally collected into a closed vent header. This vent header either flows to atmosphere or back to the process. When atmospheric venting is not allowed, the most common disposal point is the plant flare where the analyte sample stream is burned. However, the flare header is subject to pressure variations as high as 20 psig or more as process upsets create backpressure. When venting an analyzer into the flare collection system, the measurement cell “floats” on these varying pressures. If this condition is left unchecked these pressure fluctuations will result in significant analyzer measurement errors.

Markets:
• Chemical
• Petro-Chemical
• Oil and Gas

Features/Benefits:
• Easy to use “Passive” system
• Compact, bolt to the wall package

Applications:
• Process Headers
• Instrumentation System Shelters

Related Documents

×
Products Model Number Eductor Rotameter Range Options Connection Style
VM-EDR-A-3-ARM-TFA-Z EDR A 0 to 3 SLPM Regulator with Tube Fitting Assembly Single Ferrule Fitting
VM-EDR-A-8-ARM-TFA-Z EDR A 0 to 8 SLPM Regulator with Tube Fitting Assembly Single Ferrule Fitting
VM-EDR-A-15-ARM-TFA-Z EDR A 0 to 15 SLPM Regulator with Tube Fitting Assembly Single Ferrule Fitting
VM-EDR-A-23-ARM-TFA-Z EDR A 0 to 23 SLPM Regulator with Tube Fitting Assembly Single Ferrule Fitting
VM-EDR-A-30-ARM-TFA-Z EDR A 0 to 30 SLPM Regulator with Tube Fitting Assembly Single Ferrule Fitting
VM-EDR-A-3-ARM-TFA- A EDR A 0 to 3 SLPM Regulator with Tube Fitting Assembly Double Ferrule Fitting
VM-EDR-A-8-ARM-TFA- A EDR A 0 to 8 SLPM Regulator with Tube Fitting Assembly Double Ferrule Fitting
VM-EDR-A-15-ARM-TFA- A EDR A 0 to 15 SLPM Regulator with Tube Fitting Assembly Double Ferrule Fitting
VM-EDR-A-23-ARM-TFA- A EDR A 0 to 23 SLPM Regulator with Tube Fitting Assembly Double Ferrule Fitting
VM-EDR-A-30-ARM-TFA- A EDR A 0 to 30 SLPM Regulator with Tube Fitting Assembly Double Ferrule Fitting

687PDC
687516