PS1-E111 - Pneumatic Solenoid Valve - PS1E Series | Parker NA

Pneumatic Solenoid Valve - PS1E Series | #PS1-E111

PS1-E111

Pneumatic Solenoid Valve - PS1E Series | #PS1-E111

The PS1E series valve is an internal air piloted stacking style valve with plug-in coils. Available valve functions are 3/2, and 5/2 single and double solenoid. Each valve is individually wired. Surge suppressors with an indicating LED are available.


Technical Specifications

  • Port Type: Push-in Ø 4mm
  • Function: 3/2 Way Normally Closed
  • Series: Electro-Pneumatic Module
  • Valve Type: -
  • Number of Positions: 2
  • Number of Ports: 3
  • Actuation Type: Solenoid Air Operated
  • Override Functionality: Non-Locking and Locking Manual Overrides
  • Mounting Type: Stacking
  • Specifications Met: n/a, IP20
  • Number of Manifold Outlets: n/a
  • Port Size: 4mm
  • Port Type: Tube Push-In Connections
  • Minimum Flow Rate: 0.14 Cv
  • Maximum Flow Rate: 0.16 Cv, n/a
  • Nominal Flow Coefficient: n/a
  • Input Voltage: 12 to 48VDC, 120/240VAC
  • Electrical Connection: terminal strip
  • Fieldbus Protocol: n/a
  • Pressure Rating: 40 to 120 psig, 3 to 8.2 bar
  • Minimum Operating Pressure: 40 psig
  • Operating Temperature: -15 to +60 °C, +5 to +140 °F
  • Media: Air
  • Lubricant: Lubricated or Non-Lubricated air
  • Power Consumption: 1.2W, 1.6VA
  • Body Material: Glass Filled Polyamide
  • Seal Material: Poppet: Polyurethane | Seals: Nitrile (Buna N)
Safety Warning

Item Information

The PS1E series valve is an internal air piloted stacking style with plug-in coils. Available valve functions are 3/2, and 5/2 single and double solenoid.  Each valve is individually wired with a separate conductor. Surge suppressors with an indicating LED are available and are mounted between the coil and the valve body. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which is then applied to the piston to shift the spool.  

Markets
• Miscellaneous Processing
• Factory Automation

Features/Benefits
• Various manual override
• Voltages ranges
• High flow
• Low power
• Mobile version
• Food version

Applications
• Valve piloting
• Small actuator piloting
• Blowing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859