Fabric-Reinforced Elastomer Products (Prädifa) | #PTD-fabric-reinforced-products


LOADING IMAGES
PTD-fabric-reinforced-products

Fabric-Reinforced Elastomer Products (Prädifa) | #PTD-fabric-reinforced-products

Fabric-reinforced products are available in the form of bellows, profiles and custom shapes. They are designed for increased durability, longevity and added flame resistance.


Technical Specifications

  • Maximum Operating Temperature: 1093 °C, 2000 °F
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Silicone Rubber (VMQ, PVMQ)
  • Specifications Met: AMS, MIL
  • Division: Prädifa Technology Division
  • Industry: Oil & Gas
  • Product Type: Seal
  • Application: Fire-reinforced Products
  • Materials of Construction: Fabrics: polyester, nylon, Nomex®, glass
  • Seal Type: Custom Shapes, Diaphragms, Ducts, P-Bulbs, Tubing
Safety Warning

Item Information

Parker’s fabric reinforced products offer industry-leading tensile strength, pliability, and fire resistance. Reinforcing an elastomer with fabric increases the durability and longevity of a part along with added flame and abrasion resistance.

• Products can be designed to fit any application using extruded profiles, molded bellows or customizable shapes.
• Flame-resistant seals withstand direct flame at 2,000 °F (1,093 °C) for 15 minutes.
• Excellent thermal insulators to help prevent structural damage.
• Product flexibility allows for easy installation with minimal mating hardware re-work.
• AMS and MIL approved elastomers.
• Increased abrasion resistance for product longevity.
• Friction reduction for improved durability.
• Increased tensile strength compared to homogeneous elastomer products.
• Low strength degradation over time with extended UV exposure.

Many of Parker’s AMS and MIL approved elastomers can be used with a wide range of industrial fabrics.

Range of application:
Low-closure force seals, flame resistance, diaphragms, pumps, regulators, valves, etc.
Fire-reinforced products in doors, engines, nacelles, pneumatic pumps, control valves, flexible bellows.

Please contact us for more information:
Our application engineering team will be happy to discuss your requirements and work with you to find the best solution for your application profile.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Tube Seal
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424