PTM-12M - Tube Marker-TM Series | Parker NA

Tube Marker-TM Series | #PTM-12M

Tube Marker-TM Series | #PTM-12M

Put burnish marks on the tubing quickly and accurately with this easy-to-use 12mm tube marker. Also used to check the burnish mark position. (Good for the life of the fitting). Ensures correct tube depth insertion into the fitting body.


Technical Specifications

  • Tube O.D.: 12 mm
  • Industry Application: Tube Fabrication
Safety Warning

Item Information

Parker’s Instrumentation Tube marker is a compact, easy-to-use tube marker. This tube marker burnishes a mark on the tube quickly and accurately. This visible mark helps the installer ensure the correct depth of tube is inserted into the fitting body. The tool can also be used to check the burnish mark position. The Tube Marker is available from 1/8” to 1” SAE sizes and from 6 mm to 25 mm Metric sizes.

Markets:
• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:
• Compact, Lightweight Design
• Custom Sized to tubing used
• Mark is burnished, not scribed on tube surface


Applications:
• Tube Fitting Fabrication
• Tubing System Audits  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker Grade Instrumentation Tube Catalogue
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516