PV-11-025 - UHP PFA Air-operated Diaphragm (1/2 inch) 3 Way Valve – PV-11 Series | Parker NA

UHP PFA Air-operated Diaphragm (1/2 inch) 3 Way Valve – PV-11 Series | #PV-11-025

PV-11-025

UHP PFA Air-operated Diaphragm (1/2 inch) 3 Way Valve – PV-11 Series | #PV-11-025

The PV-11 Series PFA Valve offers high leak integrity and excellent resistance to corrosion. It is available in 2-way and 3-way configurations and is designed for ultra-high purity (UHP) and aggressive fluid applications (up to 100 psig).


Technical Specifications

  • Nut Material: N/A
  • Port Connection 1 (inch): 1/2" FNPT
  • Mounting Option: N/A
  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PFA, PVDF, Viton Seals, PTFE Coated SS Springs
  • Pressure Rating: xyz
  • Actuation Pressure: 60 psig (4.2 bar) to 100 psig (7 bar)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
  • Port 2 Size: 1/2" FNPT inch
  • Port 3 Size: 1/2" FNPT inch
  • Flow Rate: Cv 2.8 Cv
  • Flow Coefficient: Kv 40.0 L/min
Safety Warning

Item Information

The PV-11 Series is a 1/2 inch air-operated (AOP) PFA diaphragm valve that is designed for use in ultra-high purity (UHP) and aggressive gas and liquid handling systems, including those used in semiconductor manufacturing and clean-area operations. The valve is available in 2-way and 3-way configurations and utilizes a molded PFA body with precision-machined sealing areas for superior leak integrity and chemical resistance. With a multi-position mounting base, the 3-way configurations allow for increased mounting flexibility and connector fitting reduction, making them advantageous in areas where workable space is limited.

PV-11 Series PFA valves feature a Fluoropolymer-coated stainless steel spring which reduces the effects of corrosive environments and ensures compatibility with a wide range of aggressive process media. The valves are also equipped with a one-piece modified PTFE diaphragm, which provides higher cycle life when compared to conventional PTFE. For increased flexibility, the PV-11 Series can be fitted with a variety of port configurations, including Parflare and Pargrip tube fittings. The fittings reduce assembly time and installation costs, while ensuring a leak-tight seal for reliability in applications where cleanliness is critical.

The tongue and groove seal of the PV-11 Series valve ensures a positive diaphragm to body seal, resulting in high cycle life. Its full 1/2 inch orifice offers maximum flow capability in a compact package. Flow capacities vary depending on port size and configuration type (up to 3.7 C¬v).

The PV-11 Series is available with a submergible option, which isolates all valve components from the external environment and allows the valve to remain functional while operating in wet or gaseous corrosive environments.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Excellent leak integrity
• Modified PTFE diaphragm and Fluoropolymer-coated stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Available in 2-way or 3-way configuration
• Can be fitted with a variety of port configurations, including Parflare and Parbond tube fittings
• Full 1/2 inch orifice provides maximum flow capability in a compact package
• Fully functional from vacuum to 100 psig
• Actuation pressure: 60 – 100 psig
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMBs)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256