R-26-A50 - Racor Spin-on Fuel Filter BR | Parker NA

Racor Spin-on Fuel Filter BR | #R-26-A50

R-26-A50

Racor Spin-on Fuel Filter BR | #R-26-A50

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • OEM code: Navistar 72138
    Maxion Agco 71047
    Randon 2180025394
    Valtra Valmet 82681100; 88657500;036530R1
    MWM MASTER0052
    Ford E5HT9155CA; E5HT9155DA; E5HT9155EA
    Mercedes-Benz 3820927005
    Iveco 7140553;
    Agrale 6007006311004;
    Massey Ferguson 72040
    John Deere DQ24057;
    New Holland R468091; 84993233;
  • Micron Rating: 15
  • Length: 119.5
  • Thread Size: 1" - 14 UNS - 2B
  • Includes: Gaskets: [1], O'ring [1]
  • Weight (per unit of measure): 0.5400
  • Packing Material: Caixa individual - (C x L x A) [mm] 100 x 100 x 123
  • Brand: Parker
  • Division: Parker Brazil - Filtration
  • Industry: • Linha pesada Transportes
    • Caminhões e Ônibus
  • Technology: Filtration
  • Product Type: Elemento de Reposição
  • Part Type: Pré Filtro / Separador de água
  • Application: Agrale; Atlas Copco; Case; Ford; Iveco; Massey Ferguson; Valtra Valmet; Maxion Agco; Mercedes Benz; Mwm; New Holland; Randon; Marcopolo; International; AGCO
  • Related Parts: • Copo Transparente: KR-27014
  • Flow Direction: Reverse Flow
  • Outside Diameter: 97 mm
  • Quantity per Box: 6
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor spin-on fuel filters keep fuel clean and engines running at maximum efficiency.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681