R120L-10M-AQII - Racor Spin-on Fuel Filter BR | Parker NA

Racor Spin-on Fuel Filter BR | #R120L-10M-AQII

R120L-10M-AQII

Racor Spin-on Fuel Filter BR | #R120L-10M-AQII

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • OEM code: Volvo 20741196; 11214252; 11110474
    Iveco 5801403243
    Volkswagen 2R0127177C; 11110668
  • Micron Rating: 10
  • Length: 219.0
  • Thread Size: 1" - 14 UNS - 2B
  • Includes: Gaskets: [1], O'ring [1]
  • Weight (per unit of measure): 0.8800
  • Packing Material: Caixa individual - (C x L x A) [mm] 115 x 115 x 221
  • Brand: Parker
  • Division: Parker Brazil - Filtration
  • Industry: • Linha pesada Transportes
    • Caminhões e Ônibus
  • Technology: Filtration
  • Product Type: Elemento de Reposição
  • Part Type: Pré Filtro / Separador de água
  • Application: Volvo; Volkswagen; Iveco; Volvo
  • Related Parts: • Base Sem Bomba: KR-5005
    • Base Com Bomba: KR-5031
    • Copo Transparente: KR-27004CS
  • Flow Direction: Normal Flow
  • Outside Diameter: 111.5 mm
  • Quantity per Box: 6
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor spin-on fuel filters keep fuel clean and engines running at maximum efficiency.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681