R5R Hydraulic Hose | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
R5R Hydraulic Hose

R5R Hydraulic Hose

R5R hose designed to meet the SAE 100 R5R specification. The hose is with with one textile & one wire reinforcement, ozone & abrasion resistant cover. Meets all the parameters of the specification to give a better service.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: SAE 100R5
  • Weight: 0.23 to 2.1 kg/m, 0.15 to 1.41 lb/ft
  • Inside Diameter: 3/16 to 2.3/8 inch, 3/16 to 2-3/8 inch, 4.8 to 58.4 mm
  • Maximum Operating Pressure: 210 to 24 bar, 21.0 to 2.4 MPa, 350 to 3000 psi
  • Application: Hydraulics
  • Minimum Bend Radius: 3 to 21 inch, 75 to 610 mm
  • Outside Diameter: 0.51 to 2.87 inch, 13 to 73 mm, 13.0 to 73.0 mm
  • Size: -4 to -40
  • Operating Temperature: -40 to 100 °C
Safety Warning

Full Product Description

R5R hose designed to meet the SAE 100 R5 specification. The hose is with one textile & one wire reinforcement, ozone & abrasion resistant cover. Meets all the parameters of the specification to give a better service. The industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. It offers a long service life and a wide range of fluid compatibility.The compact OD hose supports the routing in constraint routing area. As its lighter will ease the operator/maintenance person in handling the same.


Markets:
•Transportation
•Railroad equipments
•Machine tools
•Industrial

Features/Benefits:
•Up to 25% lighter than comparable rubber hoses.
•Supports the routing in constraint routing area.

Applications:
•Low & Medium pressure petroleum base hydraulic oils & fluids application.

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×
Products Hose I.D. (mm)
R5RPM-4PM 5
R5RPM-5PM 6.4
R5RPM-6PM 7.9
R5RPM-8PM 10.3
R5RPM-10PM 12.7
R5RPM-12PM 15.9
R5RPM-16PM 22.2
R5RPM-20PM 28.7
R5RPM-24PM 34.9
R5RPM-32PM 46
R5RPM-40PM 60.3

687PDC
688287