R6V03-595W0A1P33 - Pilot Operated Pressure Relief Valves - Series R4V/R6V (TUEV) | Parker NA

Pilot Operated Pressure Relief Valves - Series R4V/R6V (TUEV) | #R6V03-595W0A1P33

Pilot Operated Pressure Relief Valves - Series R4V/R6V (TUEV) | #R6V03-595W0A1P33

R6V03-595W0A1P33


Technical Specifications

  • Seal Material: NBR
  • Port Connection: NG10
  • Valve Type: R6V
  • Pressure Adjustment Control Type: Acorn nut
  • Switching Option: na
  • Signal Input: 24 VDC
  • Pressure Control Range: 330 BAR
  • Operation Type: Pilot
  • Maximum Operating Pressure: Port P 350; port P 30 bar
  • Drain Option: Drain line internal
  • Mounting Type: Subplate mounting
  • Actuation Type: Manually
  • Weight: 4.5 kg
  • Product Series: Pressure valve
  • Maximum Flow Rate: 250 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Cast iron
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Set Pressure: 330 bar
  • Pressure Control Range: 350 bar
Safety Warning

Item Information

Parker pilot operated pressure relief valves series R4V/R6V (TUEV) for subplate mounting work stable across the whole pressure range and thus contribute to a smooth-running operation. Both series R4V (DIN 24340 Form D) and R6V (DIN 24340 Form E) include a certification according to directive 97/23/EG for the use in safety-related applications. The valve is set and sealed by the German technical inspection association TUEV (Technischer Überwachungsverein). The valve delivery includes the TUEV certificate of conformity.

For series R6V a vent function with a solenoid operated directional valve is available for circulation at minimum pressure.

Markets:
• Industrial
• Power generation
• Machine tools

Features/Benefits:
• TUEV certificate for use in safety-related applications - included in delivery
• Outstanding constant pressure behavior – supports reliable operation
• Very good pressure/flow behavior – contributes to a high energy efficiency of the system
• Compact design and flexible mounting - makes integration easy
• Short delivery time – no warehousing necessary
• Vent function for series R6V available

Applications:
• Suitable for general hydraulic applications
• Machine tools
• General presses

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478