RA69 40 25 - Transair® Drop Brackets for Compressed Air Line, Pipe Installation | Parker

Transair® Drop Brackets for Aluminum Pipe | #RA69 40 25

Click to View CAD Model
RA69 40 25

Transair® Drop Brackets for Aluminum Pipe | #RA69 40 25

1-1/2" (40mm) Simple Reducing Bracket w/ 1" (25mm) Drop Outlet


Technical Specifications

  • Connection 1 Size: 1-1/2" (40 mm)
  • Connection 2 Size: 1" (25 mm)
  • Connection 2 Type: Simple Reducing Bracket
  • Body Material: Technical Polymer
  • Vacuum Pressure Rating: 1.0 mbar, 0.03 inch-Hg, 1.0 mbar, 1.0 mbar 99,9% (absolute pressure), 0.03 inch-Hg 99,9% (absolute pressure)
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Industry: General Industrial
  • Application: In Plant Pneumatic, Compressed Air, Industrial Gas, Inert Gases
  • Technology: Fluid & Gas Handling, Pneumatics
  • Product Type: Compressed Air Piping
  • Maximum Operating Pressure: 16 bar, 232 psi, 16 bar 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) for all diameters 101 PSI (-4° to +185°F)/7 bar ( -20°C to 85°C) for all diameters For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html, 16 bar 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) up to 168 mm 101 PSI (-4° to +185°F)/7 bar ( -20°C to 85°C) up to 168 mm For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html
  • Shape: Simple Reducing, Saddle
  • Configuration: Pipe to Pipe
  • Connection 1 Type: Pipe
  • Connection 2 Type: Pipe
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • For Fluid Type: Air Compressed Air, Inert Gas, Vacuum, Air, Industrial Gas Compressed Air, Inert Gas, Vacuum, Industrial Gas
  • Body Material: Technical Polymer
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE, CE 2014/68/EU
  • Weight: 0.146 kg, 0.31 lb, 0,146 kg, 0,146 lb
  • Quantity per Box: 5
  • Connection 1 Size: 40 mm, 1-1/2 inch
  • Connection 2 Size: 25 mm, 1 inch
  • Product Style: Quick Assembly Bracket
  • Assembly: Drop
  • Assembly Time: 0.07 Hours
  • Silicone Free: Yes
Safety Warning

Item Information

Transair Drops brackets make installing drops lines in an existing compressed air or industrial/inert gas system quick and easy. To install a drop bracket, you only need a drill, Transair drill bit (dependent on the bracket being installed), and a Transair drilling jig to precisely drill the hole. Transair offers multiple styles of brackets to fit the space requirements of the existing system. For scenarios where the compressed air system cannot be shut down for modifications, Parker Transair offers the pressurized system (Hot Tap) bracket that can be installed under pressure.

When installing the drop brackets, Parker suggests drilling the hole at the top of the pipe to prevent moisture and debris from entering the drop line. Drilling the hole on the top can be avoided with the use of the quick assembly bracket. Due to the placement of the seal, the quick assembly bracket can be installed in the side of the pipe and still prevent moisture and debris from entering the drop line. The pressurized system bracket requires a hot tap drill (pn: EA98 06 00) to install the bracket into a pressurized compressed air line.

The “full bore” design of Transair drop brackets, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All drop brackets are 100% recyclable, silicone free, and made from materials with no propagation of flame. All drop brackets conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

For full installation instructions, download our installation manual, or watch our installation videos.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Full-bore design
• Optimum flow rate
• 100% recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)

Maximum Working Pressure:
• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature (1/2” to 4”):
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547