RCN1-448.3 - Clamps - Series C, Heavy Series (DIN 3015-2) | Parker NA

Clamps - Series C, Heavy Series (DIN 3015-2) | #RCN1-448.3

RCN1-448.3

Clamps - Series C, Heavy Series (DIN 3015-2) | #RCN1-448.3

EO-Tube Clamps Series C according DIN 3015-2 are specially designed for high mechanical requirements and are available in ten standard sizes.
Outer tube diameter from 6 to 406.4 mm.


Technical Specifications

  • Product Style: Ripped, with tension clearance
  • Size: 4
  • Tube Outside Diameter: 48.3 mm
  • Materials of Construction: Polyamide 6
  • Accessories Included: KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
  • Accessories Included: weld plate short, Clamp (1 part = 2 pieces), weld plate - double, weld/screw plate, mounting rail (1m lenght, 22cm high), mounting rail (2m lenght, 22cm high), rail nut, cover plate, cover plate - double, hexagon head screw, socket head screw, stacking screw, locking plate, locking washer, KIT 1 (Clamp, hexagonal head screw, cover plate, weld plate), KIT 2 (clamp, socket head screw, cover plate, weld plate short), KIT 3 (clamp, hexagon head screw, cover plate, rail nut), KIT 4 (clamp, socket head screw, cover plate, rail nut), KIT 5 (clamp, locking plate, stacking bolt)
  • Materials of Construction: Steel, Polypropylene, Polyamide 6, Rubber, Aluminium, Stainless Steel W5 (1.4401 or 1.4571), Polyamid
  • Product Style: phosphated, ripped, with tension clearance, smooth, without tension clearance, galvanized Cr(VI)-free, n.a.
  • Tube O.D.: n.a., 6.0, 8.0, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 23.0, 25.0, 26.9, 28.0, 30.0, 32.0, 33.7, 35.0, 38.0, 40.0, 42.0, 45.0, 48.3, 50.0, 51.0, 52.0, 55.0, 57.0, 60.3, 63.0, 65.0, 70.0, 73.0, 75.0, 76.1, 80.0, 82.5, 88.9, 90.0, 97.0, 100.0, 101.6, 108.0, 114.3, 115.0, 127.0, 130.0, 133.0, 140.0, 150.0, 152.4, 159.0, 165.1, 168.3, 177.8, 190.0, 193.7, 203.0, 219.1, 220.0, 244.5, 273.0, 323.9, 355.6, 406.4
  • Size: 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 1-4, n.a., 1-3
Safety Warning

Item Information

EO-Tube Clamps Series C according DIN 3015-2 are specially designed for high mechanical requirements and are available in ten standard sizes.
– Outer tube diameter for the metric series 6 to 406.4 mm
– Outer tube diameter for the inch-size series R 1/8˝ to R 16˝
– Outer tube diameter for the imperial size series 5/16˝ to 12 3/4˝
Accessories and construction types

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614