RCP1-6127 - Clamps - Series C, Heavy Series (DIN 3015-2) | Parker NA

Clamps - Series C, Heavy Series (DIN 3015-2) | #RCP1-6127

RCP1-6127

Clamps - Series C, Heavy Series (DIN 3015-2) | #RCP1-6127

EO-Tube Clamps Series C according DIN 3015-2 are specially designed for high mechanical requirements and are available in ten standard sizes.
Outer tube diameter from 6 to 406.4 mm.


Technical Specifications

  • Product Style: Ripped, with tension clearance
  • Size: 6
  • Tube Outside Diameter: 127 mm
  • Materials of Construction: Polypropylene
  • Accessories Included: KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
  • Accessories Included: weld plate short, Clamp (1 part = 2 pieces), weld plate - double, weld/screw plate, mounting rail (1m lenght, 22cm high), mounting rail (2m lenght, 22cm high), rail nut, cover plate, cover plate - double, hexagon head screw, socket head screw, stacking screw, locking plate, locking washer, KIT 1 (Clamp, hexagonal head screw, cover plate, weld plate), KIT 2 (clamp, socket head screw, cover plate, weld plate short), KIT 3 (clamp, hexagon head screw, cover plate, rail nut), KIT 4 (clamp, socket head screw, cover plate, rail nut), KIT 5 (clamp, locking plate, stacking bolt)
  • Materials of Construction: Steel, Polypropylene, Polyamide 6, Rubber, Aluminium, Stainless Steel W5 (1.4401 or 1.4571), Polyamid
  • Product Style: phosphated, ripped, with tension clearance, smooth, without tension clearance, galvanized Cr(VI)-free, n.a.
  • Tube O.D.: n.a., 6.0, 8.0, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 23.0, 25.0, 26.9, 28.0, 30.0, 32.0, 33.7, 35.0, 38.0, 40.0, 42.0, 45.0, 48.3, 50.0, 51.0, 52.0, 55.0, 57.0, 60.3, 63.0, 65.0, 70.0, 73.0, 75.0, 76.1, 80.0, 82.5, 88.9, 90.0, 97.0, 100.0, 101.6, 108.0, 114.3, 115.0, 127.0, 130.0, 133.0, 140.0, 150.0, 152.4, 159.0, 165.1, 168.3, 177.8, 190.0, 193.7, 203.0, 219.1, 220.0, 244.5, 273.0, 323.9, 355.6, 406.4
  • Size: 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 1-4, n.a., 1-3
Safety Warning

Item Information

EO-Tube Clamps Series C according DIN 3015-2 are specially designed for high mechanical requirements and are available in ten standard sizes.
– Outer tube diameter for the metric series 6 to 406.4 mm
– Outer tube diameter for the inch-size series R 1/8˝ to R 16˝
– Outer tube diameter for the imperial size series 5/16˝ to 12 3/4˝
Accessories and construction types

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614