RF36 06N04 - Transair® Wall Brackets for Stainless Steel Pipe | Parker NA

Transair® Wall Brackets for Stainless Steel Pipe | #RF36 06N04

Click to View CAD Model
RF36 06N04

Transair® Wall Brackets for Stainless Steel Pipe | #RF36 06N04

3/4" Female NPT Threaded 3 Port 316L Stainless Steel Wall Bracket w/ 1/2" Female NPT Threaded Ports


Technical Specifications

  • Connection Type: Female Threaded NPT
  • Shape: 316L Stainless 3 Port Threaded Wall Bracket
  • For Fluid Type: Air, Industrial Gas
  • Weight: 1.64 lb, 0.74 kg, 1,653 lb, 0,750 kg
  • Connection 3 Size: 1/4 inch
  • Connection 2 Type: Female NPT
  • Pipe Outside Diameter: 3/4 inch, 22 mm, 25 mm, 1" inch
  • Industry: General Industrial
  • Connection 1 Type: Female NPT
  • Brand: Transair, Parker
  • Maximum Operating Temperature: 85 °C, 185 °F
  • Configuration: Port to Port
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Assembly: n/a
  • Maximum Operating Pressure: 232 psi 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) up to 168 mm 101 PSI (-4° to +185°F)/7 bar ( -20°C to 85°C) up to 168 mm For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html, 16 bar
  • Shape: Straight
  • Application: Compressed Air, Industrial Gas, Inert Gases
  • Product Type: Wall Brackets
  • Technology: Pneumatics, Fluid & Gas Handling
  • Connection 2 Size: 1/2 inch
  • Connection 1 Size: 3/4 inch
  • Assembly Time: 0.17 Hours, 0.15 Hours
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Body Material: Treated Brass
  • Quantity per Box: 1.0, 1
  • Specifications Met: ASME B31.1 - 31.9, EN 755.2, EN 755.8, EN 573.3, ISO 9001, ISO 8573 (Air Quality), TUV, CE 2014/68/EU
  • Seal Material: NBR
  • Connection 3 Type: Female NPT
Safety Warning

Item Information

Transair wall brackets for stainless steel pipe make connecting machinery or tools to the supply line quick and easy. These brackets are rated for use in compressed air, industrial/inert gas, process water, and chemical transfer applications. Parker offers a one (1), two (2), or three (3) port option to meet the needs/constraints of the environment. For superior chemical resistance, Parker offers a three (3) port 316L stainless steel wall bracket.

The “full bore” design of Transair wall brackets paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Threaded adapters are required to connect Transair drop brackets for stainless steel to drop lines.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty

Applications:
• Compressed Air
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
• 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
• 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547