RI11/4X1/2CFX - Ermeto DIN Port reducers for high pressure hydraulic tube fittings | Parker NA

Ermeto DIN Port reducers for high pressure hydraulic tube fittings | #RI11/4X1/2CFX

RI11/4X1/2CFX

Ermeto DIN Port reducers for high pressure hydraulic tube fittings | #RI11/4X1/2CFX

The main function of Ermeto DIN port reducers is to match the sizes of different ports. This range of port reducers is available in steel and stainless steel.


Technical Specifications

  • Body Material: Steel
  • Connection 1 Type: Male BSPP
  • Connection 2 Type: Female BSPP
  • Connection 2 Size: G 1/2
  • Connection 1 Size: G 1-1/4 A
  • Seal Type: Sealing Edge
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Stud Fitting, Reducer
  • Configuration: Port to Port
  • Maximum Operating Pressure: 160 bar
  • Shape: Straight
  • Connection 1 Type: Male, BSPP
  • Connection 1 Size: G 1-1/4 A inch Thread
  • Connection 2 Type: Female, BSPP
  • Connection 2 Size: G 1/2 inch Thread
  • Specifications Met: DIN, ISO 8434, ISO 1179
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Steel
  • Seal Type: Sealing Edge
  • Seal Material: Metal
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
Safety Warning

Item Information

The main function of Ermeto DIN port reducers is to match different ports. These broad range of port reducers, types RI and RI-ED is available in steel and in a stainless steel version.

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: Ermeto DIN port reducers have pressure ratings up to 400 bar, so that the port reducers can be used in a wide range of applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614