Lube Filters Cartridge Elements BR | #RP-701


LOADING IMAGES
RP-701

Lube Filters Cartridge Elements BR | #RP-701

Parker lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure


Technical Specifications

  • OEM code: Mercedes-Benz 11843825; 1801109; 1843825; 21847725; 4021800009; 4031800011; 4031840025; 4031840125; 4221800210; A0001801109
  • Micron Rating: 40 micron
  • Includes: Gaskets: [4]
  • Length: 270.0
  • Weight (per unit of measure): 0.56
  • Quantity per Box: 6
  • Outside Diameter: 120.0
  • Inside Diameter: 56.0
  • Packing Material: Caixa Coletiva - (C x L x A) [mm] 360 x 270 x 295
  • Brand: Parker
  • Division: Parker Brazil - Filtration
  • Technology: Filtration
  • Product Type: Elemento de Reposição
  • Part Type: Cartucho Filtro Lubrificante
  • Application: Mercedes-Benz; Mercedes-Benz
  • Flow Direction: Normal Flow
Safety Warning

Item Information

Parker lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681