Transair® Fitting & Sensor Accessories | #RP00 L8 00


LOADING IMAGES
RP00 L8 00

Transair® Fitting & Sensor Accessories | #RP00 L8 00

6" (168mm) Replacement Nitrile Cartridge for Union Connectors


Technical Specifications

  • Length (ft): N/A
  • Length (m): N/A
  • Pipe O.D. (mm): 168
  • Pipe O.D. (inch): 6
  • Type: Cartridge
  • Division: Fluid System Connectors Division
  • Weight: 1.39 lb, 0.63 kg
  • Assembly Time: 0.15 Hours
  • Pipe Outside Diameter: 6 inch, 168 mm
  • Brand: Parker, Transair
  • Quantity per Box: 1.0
  • Product Type: Compressed Air Piping
Safety Warning

Item Information

For proper installation and warranty compliance, Transair fittings, valves, and sensors require the use of genuine Transair accessories. We offer an array of replacement parts and mounting hardware to make repairs and installations hassle free.

ASME 13.1 states that all process piping networks need to be labeled to identify the media being conveyed. Transair offers stickers to denote flow direction, as well as label the media (compressed air & vacuum). We offer stickers for 2” to 8” Transair pipe.

For installation instructions, download our installation manual or watch our installation videos.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits:
• Quick connection technology
• Modular and reusable
• Faster installation
• Lower installation costs
• Lightweight

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547