RSD-501-18BMCL-F - Hydraulic Push-Pull Quick Coupling - ISO A Profile - RSD Series | Parker NA

Hydraulic Push-Pull Quick Coupling - ISO A Profile - RSD Series | #RSD-501-18BMCL-F

Hydraulic Push-Pull Quick Coupling - ISO A Profile - RSD Series | #RSD-501-18BMCL-F

Parker Push-Pull quick coupling with interchangeable ISO 7241-1 A profile and body size 1/2" for applications up to 250 bar.


Technical Specifications

  • Body Size: n/a
  • Fitting Type: Coupling
  • Length: n/a
  • Diameter: n/a
  • Connection Thread Size: 18x1.5 mm
  • Connection Type: Male Thread
  • Body Size: 1/2 inch
  • Product Type: Coupling
  • Length: 110 mm
  • Hex Size: 38 mm
  • Outside Diameter: 38 mm
  • Materials of Construction: Chrome VI Free Plated Steel
  • Seal Material: Composite
  • Maximum Operating Pressure: 250 bar
  • Weight: 490 g
  • Minimum Operating Temperature: -30 °C
  • Maximum Operating Temperature: 110 °C
Safety Warning

Item Information

Parker's Hydraulic Push-Pull Quick Coupling Series RSD has been manufactured according to the regulations and dimensions of the standard specification ISO 7241-1 Series A and can be connected with other series complying with the same standard. This one hand operated push-pull version serve to prevent leakage and destruction of the hydraulic hoses by automatic disconnection in case of accidental traction on the hose. The integrated detent system prevents circuit shut off in back-flow condition (> 240 l/min - direction male to female). The Series RSD can be connected under full system pressure in the plug.

Markets:
- Agriculture

Features/Benefits:
- According to ISO 7241-1 Series A
- Push-Pull connection / disconnection when rigid mounting
- Allow up to 240 l/min. back flow without shut-off of the circuit
- Connectable under full pressure
- Light weight and reduced dimensions

Applications:
- Agriculture and construction tractors

Read More Show Less

CAD Drawings + Files

Part Number
RSD-501-18BMCL-F IPT

Ok

x

Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
Compliance, Certifications & Safety
Safety instructions Quick Couplings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614