S2-ACV-04-HB - Thermoplastic, Low Pressure Quick Couplings - Spectrum Series | Parker NA

Thermoplastic, Low Pressure Quick Couplings - Spectrum Series | #S2-ACV-04-HB

S2-ACV-04-HB

Thermoplastic, Low Pressure Quick Couplings - Spectrum Series | #S2-ACV-04-HB

Spectrum series thermoplastic coupler, valved with hose barb


Technical Specifications

  • Coupling Half: Female Coupler
  • Body Size (inch): 1/8
  • Flow Rate: 1.5
  • Connection Type: Hose barb
  • Connection Thread Size (inch): na
  • Connection Tube Inside Diameter: 1/4
  • Application: Low pressure fluids and gases
  • Maximum Operating Pressure: 145 psi
  • Product Type: Push-to-Connect
  • Maximum Operating Temperature: 180 °F
  • Valve Type: Poppet
  • Minimum Operating Temperature: 0 °F
  • Hex Size: 0.67 inch
  • Body Material: Acetal
  • Spring Material: Stainless steel
  • Seal Material: Nitrile
Safety Warning

Item Information

Spectrum Series Couplers (thermoplastic) up to 145 psi connect with Spectrum Series Nipples.

Parker's Spectrum Series are low pressure, push-to-connect thermoplastic couplings. Couplers are valved while Nipples are available in both valved and unvalved versions. Couplers and nipples are  light weight and compact in size with high flow and chemical compatibility.

Technical Characteristics:
• Sizes: 1/8" & 3/8"
• Materials: Body: Acetal, Spring: 316 Stainless Steel
• Port Ends: Female Pipe, Male Pipe, Hose Barb, Bulkhead Hose Barb
• Seal Options: Nitrile, Fluorocarbon
• Other Coupler Options Include: Panel Mount Couplers, Keyed Colors (Sleeves), PVDF & PEEK materials (contact us for availability)

Markets:
• Chemical Processing
• Food and Beverage
• Industrial
• Semi-conductor industry

Features/Benefits:
• Acetal body material and stainless springs are compatible with many chemicals
• Valved couplers and can be used with  valved or unvalved nipples to be versatile as single or double shut off connections
• Light weight and compact with a variety of end fittings including bulk head and panel mount options
• More cost-effective than metal couplings

Applications:  
• Fluid conveyance
• Food and beverage processing and packaging
• Process equipment
• Automation equipment
• Cooling lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539