Solenoid Valves S8F and S6N | #S6N05NS20X0XS


LOADING IMAGES
S6N05NS20X0XS
Click to View CAD Model

Solenoid Valves S8F and S6N | #S6N05NS20X0XS

S6N 3/4SW


Technical Specifications

  • Check Valve Type: Without Check Valve
  • Port Size (mm): 5mm
  • Valve Material: Standard Valve Material
  • Coil Type: No Coil AC-No Coil Style
  • Port Size (inch): 3/16"
  • Strainer Type: Without Strainer
  • Flange Type: Socket Weld
  • Connection: 3/4"
  • Model Number: S6N 3/4SW
  • Maximum Pressure Differential: 20.7 bar, 300 psig
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Port Size: 5 mm, 3/16 inch
  • Valve Type: S6N
  • Flange Face Type: Socket Weld
  • Connection Size: 3/4 inch
  • Coil Type: No Coil AC, No Coil Style
  • Strainer Type: Without Strainer
  • Valve Material: Standard Material
  • Check Valve Included: Without Check Valve
Safety Warning

Item Information

A solenoid valve is an electrically operated device used to control the flow of liquids or gases in a fully open or fully closed configuration. The S6N & S8F are normally closed solenoid valves to control the flow of refrigerant. Like all Refrigerating Specialties Solenoid Valves, these valves do not modulate. When electrically energized, they open wide; when de-energized, the valves close to stop flow in the normal direction. The S8F is direct acting; the valve needle is lifted and held open electrically by the solenoid coil. No pressure drop or flow is required to open or hold open this valve. Thus, the S6N Solenoid Valve is ideal for use as a pilot solenoid valve. The S8F is a pilot operated valve which features a higher flow capacity than the S6N. Both valves are available with ductile iron or stainless steel bodies.

Market:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Standard Coil Housing Meets NEMA 3R and NEMA 4 - Rain Tight
• Coil Housing Surpasses NEMA Salt Spray Test
• Plunger-Needle Assembly Same for S4A, S5A, S8F, S6A
• PTFE Seat- S6N (Replaceable)
• Replaceable Piston Plug Assembly
• Molded Class “F” Coil Construction
• Same Coil Fits All Refrigerating Specialties Solenoid Valves
• Pilot Light Available
• Stainless Steel Needle
• MRP 28 bar (400 psig)- S6N / S8F
• MOPD 20.7 (300 psig)- S6N / S8F

Application:
• Although too small for suction line applications in most cases, the S6N is often used as a pilot solenoid valve to actuate gas powered valves in suction lines
• Automatic liquid flow stop to Thermal Expansion Valves, Float Valves, or Hand Expansion Valves
• Purge Point Solenoids

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475