Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The CSR and CSRH Valves employ proven principles of design, these safety relief valves are highly reliable and dependable. The valves are precision machined assure valve opening at the set pressure long after installation.
| Literature and Reference Materials |
|---|
| Cartridge Replacement Instructions |
| Product Bulletin - Cartridge Safety Relief Valve |
| Products | Inlet Connection | Outlet Connection | Pressure Relief Setting (barg) | Pressure Relief Setting (psig) | Flow Capacity (SCFM Air) | Valve Type |
|---|---|---|---|---|---|---|
| 111622 | 1/2" | 3/4" | 10.3 | 150 | 130 | CSR1 |
| 111623 | 1/2" | 3/4" | 13.8 | 200 | 170 | CSR1 |
| 111624 | 1/2" | 3/4" | 17.2 | 250 | 210 | CSR1 |
| 111625 | 1/2" | 3/4" | 20.7 | 300 | 250 | CSR1 |
| 111626 | 1/2" | 3/4" | 24.1 | 350 | 290 | CSR1 |
| 111627 | 1/2" | 3/4" | 27.6 | 400 | 329 | CSR1 |
| 111628 | 1/2" | 1" | 10.3 | 150 | 246 | CSR2 |
| 111629 | 1/2" | 1" | 13.8 | 200 | 321 | CSR2 |
| 111630 | 1/2" | 1" | 17.2 | 250 | 397 | CSR2 |
| 111631 | 1/2" | 1" | 20.7 | 300 | 472 | CSR2 |
| 111632 | 1/2" | 1" | 24.1 | 350 | 547 | CSR2 |
| 111633 | 1/2" | 1" | 27.6 | 400 | 622 | CSR2 |
| 111634 | 1/2" | 3/4" | 10.3 | 150 | 463 | CSRH1 |
| 111635 | 1/2" | 3/4" | 13.8 | 200 | 605 | CSRH1 |
| 111636 | 1/2" | 3/4" | 17.2 | 250 | 747 | CSRH1 |
| 111637 | 1/2" | 3/4" | 20.7 | 300 | 889 | CSRH1 |
| 111638 | 1/2" | 3/4" | 24.1 | 350 | 1031 | CSRH1 |
| 111639 | 1/2" | 3/4" | 27.6 | 400 | 1173 | CSRH1 |
| 111640 | 1/2" | 1" | 10.3 | 150 | 463 | CSRH2 |
| 111641 | 1/2" | 1" | 13.8 | 200 | 605 | CSRH2 |
| 111642 | 1/2" | 1" | 17.2 | 250 | 747 | CSRH2 |
| 111643 | 1/2" | 1" | 20.7 | 300 | 889 | CSRH2 |
| 111644 | 1/2" | 1" | 24.1 | 350 | 1031 | CSRH2 |
| 111645 | 1/2" | 1" | 27.6 | 400 | 1173 | CSRH2 |
| 111646 | 3/4" | 1" | 10.3 | 150 | 463 | CSRH3 |
| 111647 | 3/4" | 1" | 13.8 | 200 | 605 | CSRH3 |
| 111648 | 3/4" | 1" | 17.2 | 250 | 747 | CSRH3 |
| 111649 | 3/4" | 1" | 20.7 | 300 | 889 | CSRH3 |
| 111650 | 3/4" | 1" | 24.1 | 350 | 1031 | CSRH3 |
| 111651 | 3/4" | 1" | 27.6 | 400 | 1173 | CSRH3 |
| 112160 | 3/4" | 1" | 12.1 | 175 | 1173 | CSRH3 |
| 112448 | 1/2" | 3/4" | 19 | 275 | 230 | CSR1 |
| 112460 | 3/4" | 1 1/4" | 12 | 150 | 377 | CSR3 |
| 112461 | 3/4" | 1 1/4" | 13.8 | 200 | 493 | CSR3 |
| 112462 | 3/4" | 1 1/4" | 17.2 | 250 | 608 | CSR3 |
| 112463 | 3/4" | 1 1/4" | 20.7 | 300 | 724 | CSR3 |
| 112464 | 3/4" | 1 1/4" | 24.1 | 350 | 839 | CSR3 |
| 112465 | 3/4" | 1 1/4" | 27.6 | 400 | 955 | CSR3 |
| 112466 | 3/4" | 1 1/2" | 10.3 | 150 | 37 | CSR4 |
| 112467 | 3/4" | 1 1/2" | 13.8 | 200 | 49 | CSR4 |
| 112468 | 3/4" | 1 1/2" | 17.2 | 250 | 60 | CSR4 |
| 112469 | 3/4" | 1 1/2" | 20.7 | 300 | 72 | CSR4 |
| 112470 | 3/4" | 1 1/2" | 24.1 | 350 | 83 | CSR4 |
| 112471 | 3/4" | 1 1/2" | 27.6 | 400 | 94 | CSR4 |
| 112472 | 1" | 1 1/4" | 10.3 | 150 | 61 | CSRH4 |
| 112473 | 1" | 1 1/4" | 13.8 | 200 | 79 | CSRH4 |
| 112474 | 1" | 1 1/4" | 17.2 | 250 | 100 | CSRH4 |
| 112475 | 1" | 1 1/4" | 20.7 | 300 | 117 | CSRH4 |
| 112476 | 1" | 1 1/4" | 24.1 | 350 | 135 | CSRH4 |
| 112477 | 1 1/4" | 1 1/2" | 10.3 | 150 | 73 | CSRH5 |
| 112478 | 1 1/4" | 1 1/2" | 13.8 | 200 | 96 | CSRH5 |
| 112479 | 1 1/4" | 1 1/2" | 17.2 | 250 | 118 | CSRH5 |
| 112480 | 1 1/4" | 1 1/2" | 20.7 | 300 | 141 | CSRH5 |
| 112481 | 1 1/4" | 1 1/2" | 24.1 | 350 | 163 | CSRH5 |
| 112507 | 1/2" | 3/4" | 26.2 | 380 | 313 | CSR1 |
| 112548 | 1/2" | 3/4" | 12.1 | 175 | 1173 | CSRH1 |