Spirablast 50K Hose, Series SB50KPM | #SB50KPM-8PM


LOADING IMAGES
SB50KPM-8PM

Spirablast 50K Hose, Series SB50KPM | #SB50KPM-8PM

Spirablast 50K hose is a propreitary design to meet the industry requirement also made for constant pressure applications, with abrasion & ozone resistant cover.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Weight: 2.25 kg/m
  • Maximum Operating Temperature: 80 °C
  • Minimum Operating Temperature: 0 °C
  • Media: Water
  • Specifications Met: Parker Specifications
  • Inside Diameter: 12.7 mm
  • Outside Diameter: 30.7 mm
  • Application: Waterblasting
  • Maximum Operating Pressure: 20000 psi
  • Minimum Bend Radius: 300 mm
Safety Warning

Item Information

Spirablast 50K hose is propreitary design and made for constant pressure applications. 4/6 spiral construction to meet global industry standards. It offers a long service life even at such high working pressures. Safety factor is 2.5:1.

Markets:
• Marine
• Oil Field & Industrial

Features/Benefits:
• The hose cover is ozone & abrasion resitant to meet the applciation requirments.
• Its Parker Properietory design.
• The hose can used in varied weather condition and abrasion areas.

Application:
• Very High pressure water jetting / blasting applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker FCG India Industrial Hose Catalogue
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287