SB92-8FK1 - FULFLO SB BAG FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | Parker NA

FULFLO SB BAG FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | #SB92-8FK1

SB92-8FK1

FULFLO SB BAG FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | #SB92-8FK1

The Fulflo SB Bag Filter Vessel is an ASME code single and multiple bag design for high flow and high solid retention in industrial and chemical applications.


Technical Specifications

  • Materials of Construction: Carbon Steel
  • Series: 150 psi
  • Quantity: 9 bag
  • Flange Size: 8-inch ANSI
  • Options: Hydraulic Cover Lift
  • Length: 31-1/2 inch double bag
  • Industry: Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Carbon Steel
  • Filter Construction: Vessel/Housing
  • Specifications Met: ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 500 °F
  • Flow Rate: 1440 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Item Information

Constructed to handle flow rates of up to 1120 gpm (4240 lpm), the Fulflo® SB series of bag and strainer filter vessels provides excellent filtration in a wide range of industrial and chemical liquid applications. All details of design, materials, construction, and workmanship of the SB filter vessel series conform to ASME code, and are available in non-code design and construction.
Features/Benefits
• Accepts “C” style flex band bags for optimized independent seal
• Built in accordance with ASME (U or UM stamp) Boiler and Pressure vessel code
• Maximum design pressure is 150psi (10.3bar) or 300psi (20.7bar)
• Available in carbon steel, 304 stainless steel, or 316 stainless steel
• Single O-ring seal closure design assures quick, positive cover seal
• Swing bolts with hex nuts, for fast easy opening and closing of cover
• Buna-N standard O-ring with Viton® elastomer, and fluoropolymer elastomer O-rings also available
• Positive bag media seal prior to sealing housing

Applications
• Potable Water Filtration
• Process Water Filtration
• Coating Filtration
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106