SCK Cable / SensoControl | #SCK-145


LOADING IMAGES
SCK-145
Click to View CAD Model

SCK Cable / SensoControl | #SCK-145

SensoControl® cables are designed according to the requirements of industrial sensors and switches.


Technical Specifications

  • Port Size: M12 cable jack; straight
  • Product Type: Single connector
  • Length: n.a.
  • Application: Industrial sensors and switches
  • Product Style: Industrial cable
  • Brand: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industry: Industrial
  • Technology: Cable
  • Specifications Met: CE

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

SensoControl® cables are designed according to the requirements of industrial sensors and switches. M12 cables and M12 plugs are therefore usually
• compact
• screened
• 5-pin

5-pin design
The 5-pin cables are suitable for both 4 and 5-pin connections. 5-pin cables are fully compatible with sensor versions with 4 pin plugs. This means that a (5-pin) cable design can always be used for pressure switches (Controller Family SCxSD & SCOTC) and sensors irrespective of the plug version and the different number of pins. The SCK-400-xxx-x5 cables are compatible with all components with M12 plug connections.

Shielding
The screening ensures high interference resistance and operational safety.
• High EMC protection

Features / Advantages:
• One cable for everything
• Compact
• Resistant to interference
• Compatible with:
• sensors
• controllers
• M12 plugs
• DIN EN 175301 (connector plugs)
• Different lengths

Markets:
• Energy
• Environment
• Industrial
• Infrastructure
• Machine tools
• Materials handling
• Power generation
• Process
• Mobile hydraulic
• Power packs

Applications:
• Industrial sensors and switches
• Diagnosis sensors and diagnostic measuring devices

Read More Show Less

CAD Drawings + Files


Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614