Quick Coupling, European profile, ND 5 (Series 21) | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling, European profile, ND 5 (Series 21)

Quick Coupling, European profile, ND 5 (Series 21)

Quick coupling system with nominal diameter 5 for pneumatic, liquids and gas applications up to 35 bar. Available in brass, nickel-plated brass, or stainless steel.

Technical Specifications

  • Minimum Operating Temperature: Down to -40 °C
  • Diameter: 5 mm (nominal)
  • Application: Energy Management|Electronics, Food & Beverages|Air & Gas Compressor|Industrial Machinery|Medical|Pharma|Safety & Rescue|Trucks & Trailers
  • Brand: Rectus|Parker
  • Interchange Type: European Profile
  • Maximum Operating Pressure: up to 35 bar, up to 507 psi
  • Media: Chemical Fluids, Gases, Pneumatic Media|Air, Steam, Water
  • Valve Type: High Flow Air, Non-Spill / Flat Face, Poppet
  • Seal Material: NBR|EPDM, FKM|FFKM
  • Valve Included: According to version
  • Hex Size: 12 to 22 mm
  • Outside Diameter: 9 to 24 mm
  • Maximum Operating Temperature: up to 240 °C
  • Flow Rate: From 2.7 to 7 (water)|550 (air) L/min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s Series 21 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. Above average flow performance for liquid and gaseous media.


Markets:

- Industrial

- Electronics and energy management

- Rescue Equipment

- Life Science

- Machinery construction

- Material Handling

- Transportation

- Automotive

- Process

- Food & Beverage


Features/Benefits:

- Mini Industrial Coupling

- Single-hand operation for easy and fast connection

- European profile is the most representative profile worldwide

- Dry-break version available

- Additional safety locking system available to prevent unintentional disconnection

Related Documents

×
Products Coupling Half Function Connection Type Connection Size Body Material
21KAAW10MPX Coupler Single Shut-Off Male BSPP G 1/8 Brass
21KAAW10MPN Coupler Single Shut-Off Male BSPP G 1/8 Brass
21KAAW13MPX Coupler Single Shut-Off Male BSPP G 1/4 Brass
21KAAW13MPN Coupler Single Shut-Off Male BSPP G 1/4 Brass
21KAAW17MPX Coupler Single Shut-Off Male BSPP G 3/8 Brass
21KAAW17MPN Coupler Single Shut-Off Male BSPP G 3/8 Brass
21KAAD12MPX Coupler Single Shut-Off Male Thread 12x1.5 MM Brass
21KAAD12MPN Coupler Single Shut-Off Male Thread 12x1.5 MM Brass
21KAAD14MPX Coupler Single Shut-Off Male Thread 14x1.5 MM Brass
21KAAD14MPN Coupler Single Shut-Off Male Thread 14x1.5 MM Brass
21KAIW10MPX Coupler Single Shut-Off Female BSPP G 1/8 Brass
21KAIW10MPN Coupler Single Shut-Off Female BSPP G 1/8 Brass
21KAIW13MPX Coupler Single Shut-Off Female BSPP G 1/4 Brass
21KAIW13MPN Coupler Single Shut-Off Female BSPP G 1/4 Brass
21KAIW17MPX Coupler Single Shut-Off Female BSPP G 3/8 Brass
21KAIW17MPN Coupler Single Shut-Off Female BSPP G 3/8 Brass
21KAIM12MPX Coupler Single Shut-Off Female Metric 12x1.5 MM Brass
21KAIM12MPN Coupler Single Shut-Off Female Metric 12x1.5 MM Brass
21KAIM14MPX Coupler Single Shut-Off Female Metric 14x1.5 MM Brass
21KAIM14MPN Coupler Single Shut-Off Female Metric 14x1.5 MM Brass
21KATF04MPX Coupler Single Shut-Off Hose Barb 4 MM Brass
21KATF04MPN Coupler Single Shut-Off Hose Barb 4 MM Brass
21KATF06MPX Coupler Single Shut-Off Hose Barb 6 MM Brass
21KATF06MPN Coupler Single Shut-Off Hose Barb 6 MM Brass
21KATF08MPX Coupler Single Shut-Off Hose Barb 8 MM Brass
21KATF08MPN Coupler Single Shut-Off Hose Barb 8 MM Brass
21KATF09MPX Coupler Single Shut-Off Hose Barb 9 MM Brass
21KATF09MPN Coupler Single Shut-Off Hose Barb 9 MM Brass
21KATF10MPX Coupler Single Shut-Off Hose Barb 10 MM Brass
21KATF10MPN Coupler Single Shut-Off Hose Barb 10 MM Brass
21KATP06MPX Coupler Single Shut-Off Hose 6 MM Brass
21KATP06MPN Coupler Single Shut-Off Hose 6 MM Brass
21KAKO06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
21SBKK06MPN Plug Double Shut-Off Tube 4x6 MM Brass
21SBKK08MPX Plug Double Shut-Off Tube 6x8 MM Brass
21SBKK08MPN Plug Double Shut-Off Tube 6x8 MM Brass
21KLAW10MPX Coupler Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21KLAW10MPN Coupler Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21KLAW13MPX Coupler Dry-Break (double shut-off) Male BSPP G 1/4 Brass
21KLAW13MPN Coupler Dry-Break (double shut-off) Male BSPP G 1/4 Brass
21KLAW17MPX Coupler Dry-Break (double shut-off) Male BSPP G 3/8 Brass
21KLAW17MPN Coupler Dry-Break (double shut-off) Male BSPP G 3/8 Brass
21KLIW10MPX Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21KLIW10MPN Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21KLIW13MPX Coupler Dry-Break (double shut-off) Female BSPP G 1/4 Brass
21KLIW13MPN Coupler Dry-Break (double shut-off) Female BSPP G 1/4 Brass
21KLIW17MPX Coupler Dry-Break (double shut-off) Female BSPP G 3/8 Brass
21KLIW17MPN Coupler Dry-Break (double shut-off) Female BSPP G 3/8 Brass
21KLIM14MPX Coupler Dry-Break (double shut-off) Female Metric 14x1.5 MM Brass
21KLIM14MPN Coupler Dry-Break (double shut-off) Female Metric 14x1.5 MM Brass
21KLTF04MPX Coupler Dry-Break (double shut-off) Hose Barb 4 MM Brass
21KLTF04MPN Coupler Dry-Break (double shut-off) Hose Barb 4 MM Brass
21KLTF06MPX Coupler Dry-Break (double shut-off) Hose Barb 6 MM Brass
21KLTF06MPN Coupler Dry-Break (double shut-off) Hose Barb 6 MM Brass
21KLTF08MPX Coupler Dry-Break (double shut-off) Hose Barb 8 MM Brass
21KLTF08MPN Coupler Dry-Break (double shut-off) Hose Barb 8 MM Brass
21KLTF09MPX Coupler Dry-Break (double shut-off) Hose Barb 9 MM Brass
21KLTF09MPN Coupler Dry-Break (double shut-off) Hose Barb 9 MM Brass
21KLTF10MPX Coupler Dry-Break (double shut-off) Hose Barb 10 MM Brass
21KLTF10MPN Coupler Dry-Break (double shut-off) Hose Barb 10 MM Brass
21KLTP06MPX Coupler Dry-Break (double shut-off) Hose 6 MM Brass
21KLTP06MPN Coupler Dry-Break (double shut-off) Hose 6 MM Brass
21KLKO06MPX Coupler Dry-Break (double shut-off) Tube 4x6 MM Brass
21KLKO06MPN Coupler Dry-Break (double shut-off) Tube 4x6 MM Brass
21KLKO08MPX Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21KLKO08MPN Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21KLKS06MPX Coupler Dry-Break (double shut-off) Tube 4x6 MM Brass
21KLKS06MPN Coupler Dry-Break (double shut-off) Tube 4x6 MM Brass
21SFIM10MXN Plug Single Shut-Off Female Metric 10x1 MM Brass
21SFIM12MXX Plug Single Shut-Off Female Metric 12x1.5 MM Brass
21SFIM12MXN Plug Single Shut-Off Female Metric 12x1.5 MM Brass
21SFIM14MXX Plug Single Shut-Off Female Metric 14x1.5 MM Brass
21SFIM14MXN Plug Single Shut-Off Female Metric 14x1.5 MM Brass
21SFTF04MXX Plug Single Shut-Off Hose Barb 4 MM Brass
21SFTF04MXN Plug Single Shut-Off Hose Barb 4 MM Brass
21SFTF05MXX Plug Single Shut-Off Hose Barb 5 MM Brass
21SFTF05MXN Plug Single Shut-Off Hose Barb 5 MM Brass
21SFTF06MXX Plug Single Shut-Off Hose Barb 6 MM Brass
21SFTF06MXN Plug Single Shut-Off Hose Barb 6 MM Brass
21SFTF08MXX Plug Single Shut-Off Hose Barb 8 MM Brass
21SFTF08MXN Plug Single Shut-Off Hose Barb 8 MM Brass
21SFTF09MXX Plug Single Shut-Off Hose Barb 9 MM Brass
21SFTF09MXN Plug Single Shut-Off Hose Barb 9 MM Brass
21SFTF10MXX Plug Single Shut-Off Hose Barb 10 MM Brass
21SFTF10MXN Plug Single Shut-Off Hose Barb 10 MM Brass
21SFTP06MXX Plug Single Shut-Off Hose 6 MM Brass
21SFTP06MXN Plug Single Shut-Off Hose 6 MM Brass
21SFKO06MXX Plug Single Shut-Off Tube 4x6 MM Brass
21SFKO06MXN Plug Single Shut-Off Tube 4x6 MM Brass
21SFKO08MXX Plug Single Shut-Off Tube 6x8 MM Brass
21SFKO08MXN Plug Single Shut-Off Tube 6x8 MM Brass
21SFKO10MXX Plug Single Shut-Off Tube 8x10 MM Brass
21SFKO10MXN Plug Single Shut-Off Tube 8x10 MM Brass
21SFKO12MXXS Plug Single Shut-Off Tube 8x12 MM Brass
21SFKO12MXNS Plug Single Shut-Off Tube 8x12 MM Brass
21SFKS06MXX Plug Single Shut-Off Tube 4x6 MM Brass
21SFKS06MXN Plug Single Shut-Off Tube 4x6 MM Brass
21SFKS08MXX Plug Single Shut-Off Tube 6x8 MM Brass
21SFKS08MXN Plug Single Shut-Off Tube 6x8 MM Brass
21SFTS04MXX Plug Single Shut-Off Hose 4 MM Brass
21SFTS04MXN Plug Single Shut-Off Hose 4 MM Brass
21SFTS05MXX Plug Single Shut-Off Hose 5 MM Brass
21SFTS05MXN Plug Single Shut-Off Hose 5 MM Brass
21SLAW10MPX Plug Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21SLAW10MPN Plug Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21SLAW13MPX Plug Dry-Break (double shut-off) Male BSPP G 1/4 Brass
21SLAW13MPN Plug Dry-Break (double shut-off) Male BSPP G 1/4 Brass
21SLAD12MPX Plug Dry-Break (double shut-off) Male Thread 12x1.5 MM Brass
21SLAD12MPN Plug Dry-Break (double shut-off) Male Thread 12x1.5 MM Brass
21SLIW10MPX Plug Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21SLIW10MPN Plug Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21SLIW13MPX Plug Dry-Break (double shut-off) Female BSPP G 1/4 Brass
21SLIW13MPN Plug Dry-Break (double shut-off) Female BSPP G 1/4 Brass
21SLIW17MPX Plug Dry-Break (double shut-off) Female BSPP G 3/8 Brass
21SLIW17MPN Plug Dry-Break (double shut-off) Female BSPP G 3/8 Brass
21SLIM12MPX Plug Dry-Break (double shut-off) Female Metric 12x1.5 MM Brass
21SLIM12MPN Plug Dry-Break (double shut-off) Female Metric 12x1.5 MM Brass
21SLIM14MPX Plug Dry-Break (double shut-off) Female Metric 14x1.5 MM Brass
21SLIM14MPN Plug Dry-Break (double shut-off) Female Metric 14x1.5 MM Brass
21SLTF04MPX Plug Dry-Break (double shut-off) Hose Barb 4 MM Brass
21SLTF04MPN Plug Dry-Break (double shut-off) Hose Barb 4 MM Brass
21SLTF06MPX Plug Dry-Break (double shut-off) Hose Barb 6 MM Brass
21SLTF06MPN Plug Dry-Break (double shut-off) Hose Barb 6 MM Brass
21SLTF08MPX Plug Dry-Break (double shut-off) Hose Barb 8 MM Brass
21SLTF08MPN Plug Dry-Break (double shut-off) Hose Barb 8 MM Brass
21SLTF09MPX Plug Dry-Break (double shut-off) Hose Barb 9 MM Brass
21SLTF09MPN Plug Dry-Break (double shut-off) Hose Barb 9 MM Brass
21SLTF10MPX Plug Dry-Break (double shut-off) Hose Barb 10 MM Brass
21SLTF10MPN Plug Dry-Break (double shut-off) Hose Barb 10 MM Brass
21SLTP06MPX Plug Dry-Break (double shut-off) Hose 6 MM Brass
21SLTP06MPN Plug Dry-Break (double shut-off) Hose 6 MM Brass
21SLKO06MPX Plug Dry-Break (double shut-off) Tube 4x6 MM Brass
21SLKO06MPN Plug Dry-Break (double shut-off) Tube 4x6 MM Brass
21SLKO08MPX Plug Dry-Break (double shut-off) Tube 6x8 MM Brass
21SLKO08MPN Plug Dry-Break (double shut-off) Tube 6x8 MM Brass
21SLKS08MPX Plug Dry-Break (double shut-off) Tube 6x8 MM Brass
21SLKS08MPN Plug Dry-Break (double shut-off) Tube 6x8 MM Brass
21SLTS04MPX Plug Dry-Break (double shut-off) Hose 4 MM Brass
21SLTF05EVX Plug Dry-Break (double shut-off) Hose Barb 5 MM Stainless Steel 316L
21SLTF06RVX Plug Dry-Break (double shut-off) Hose Barb 6 MM Stainless Steel 303
21SLTF06EVX Plug Dry-Break (double shut-off) Hose Barb 6 MM Stainless Steel 316L
21SLTF09EVX Plug Dry-Break (double shut-off) Hose Barb 9 MM Stainless Steel 316L
21SLTF10RVX Plug Dry-Break (double shut-off) Hose Barb 10 MM Stainless Steel 303
21SLTF10EVX Plug Dry-Break (double shut-off) Hose Barb 10 MM Stainless Steel 316L
21SLTP06RVX Plug Dry-Break (double shut-off) Hose 6 MM Stainless Steel 303
21SLKO06RVX Plug Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 303
21SLKO06EVX Plug Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 316L
21SLKO08RVX Plug Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 303
21SLKO08EVX Plug Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 316L
21SLKS08RVX Plug Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 303
21KLKS08MPX Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21KLKS08MPN Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21KLTS04MPX Coupler Dry-Break (double shut-off) Hose 4 MM Brass
21KLTS04MPN Coupler Dry-Break (double shut-off) Hose 4 MM Brass
21KLTS05MPX Coupler Dry-Break (double shut-off) Hose 5 MM Brass
21KLTS05MPN Coupler Dry-Break (double shut-off) Hose 5 MM Brass
21KLTS06MPX Coupler Dry-Break (double shut-off) Hose 6 MM Brass
21KLTS06MPN Coupler Dry-Break (double shut-off) Hose 6 MM Brass
21KLTS08MPX Coupler Dry-Break (double shut-off) Hose 8 MM Brass
21KLTS08MPN Coupler Dry-Break (double shut-off) Hose 8 MM Brass
21KLKK06MPX Coupler Dry-Break (double shut-off) Tube 4x6 MM Brass
21KLKK06MPN Coupler Dry-Break (double shut-off) Tube 4x6 MM Brass
21KAKO08RVX Coupler Single Shut-Off Tube 6x8 MM Stainless Steel 303
21KAKO08EVX Coupler Single Shut-Off Tube 6x8 MM Stainless Steel 316L
21KAKS06RVX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 303
21KAKS06EVX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 316L
21KAKS08RVX Coupler Single Shut-Off Tube 6x8 MM Stainless Steel 303
21KATS06RVX Coupler Single Shut-Off Hose 6 MM Stainless Steel 303
21KATS08RVX Coupler Single Shut-Off Hose 8 MM Stainless Steel 303
21SFAW10RXX Plug Single Shut-Off Male BSPP G 1/8 Stainless Steel 303
21SFAW10EXX Plug Single Shut-Off Male BSPP G 1/8 Stainless Steel 316L
21SFAW13RXX Plug Single Shut-Off Male BSPP G 1/4 Stainless Steel 303
21SFAW13EXX Plug Single Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21SFAW17RXX Plug Single Shut-Off Male BSPP G 3/8 Stainless Steel 303
21SFAW17EXX Plug Single Shut-Off Male BSPP G 3/8 Stainless Steel 316L
21SFAM10RXX Plug Single Shut-Off Male Metric 10x1 MM Stainless Steel 303
21SFAM12RXX Plug Single Shut-Off Male Metric 12x1.5 MM Stainless Steel 303
21SFAD14RXX Plug Single Shut-Off Male Thread 14x1.5 MM Stainless Steel 303
21SFIW10RXX Plug Single Shut-Off Female BSPP G 1/8 Stainless Steel 303
21SFIW10EXX Plug Single Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21SFIW13RXX Plug Single Shut-Off Female BSPP G 1/4 Stainless Steel 303
21SFIW13EXX Plug Single Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21SFIW17RXX Plug Single Shut-Off Female BSPP G 3/8 Stainless Steel 303
21SFIW17EXX Plug Single Shut-Off Female BSPP G 3/8 Stainless Steel 316L
21SFIM10RXX Plug Single Shut-Off Female Metric 10x1 MM Brass
21SFTS06MXX Plug Single Shut-Off Hose 6 MM Brass
21SFTS06MXN Plug Single Shut-Off Hose 6 MM Brass
21SFTS08MXX Plug Single Shut-Off Hose 8 MM Brass
21SFTS08MXN Plug Single Shut-Off Hose 8 MM Brass
21SFTS09MXX Plug Single Shut-Off Hose 9 MM Brass
21SFTS09MXN Plug Single Shut-Off Hose 9 MM Brass
21SFTS10MXX Plug Single Shut-Off Hose 10 MM Brass
21SFTS10MXN Plug Single Shut-Off Hose 10 MM Brass
21SFKK06MXX Plug Single Shut-Off Tube 4x6 MM Brass
21SFKK06MXN Plug Single Shut-Off Tube 4x6 MM Brass
21SFKK08MXX Plug Single Shut-Off Tube 6x8 MM Brass
21SFKK08MXN Plug Single Shut-Off Tube 6x8 MM Brass
21KBAW10MPX Coupler Double Shut-Off Male BSPP G 1/8 Brass
21KBAW10MPN Coupler Double Shut-Off Male BSPP G 1/8 Brass
21KBAW13MPX Coupler Double Shut-Off Male BSPP G 1/4 Brass
21KBAW13MPN Coupler Double Shut-Off Male BSPP G 1/4 Brass
21KBAW17MPX Coupler Double Shut-Off Male BSPP G 3/8 Brass
21KBAW17MPN Coupler Double Shut-Off Male BSPP G 3/8 Brass
21KBAD10MPX Coupler Double Shut-Off Male Thread 10x1 MM Brass
21KBAD10MPN Coupler Double Shut-Off Male Thread 10x1 MM Brass
21KBAD12MPX Coupler Double Shut-Off Male Thread 12x1.5 MM Brass
21KBAD12MPN Coupler Double Shut-Off Male Thread 12x1.5 MM Brass
21KBAD14MPX Coupler Double Shut-Off Male Thread 14x1.5 MM Brass
21KBAD14MPN Coupler Double Shut-Off Male Thread 14x1.5 MM Brass
21KBIW10MPX Coupler Double Shut-Off Female BSPP G 1/8 Brass
21KBIW10MPN Coupler Double Shut-Off Female BSPP G 1/8 Brass
21KBIW13MPX Coupler Double Shut-Off Female BSPP G 1/4 Brass
21KBIW13MPN Coupler Double Shut-Off Female BSPP G 1/4 Brass
21KBIW17MPX Coupler Double Shut-Off Female BSPP G 3/8 Brass
21KBIW17MPN Coupler Double Shut-Off Female BSPP G 3/8 Brass
21KBIM12MPX Coupler Double Shut-Off Female Metric 12x1.5 MM Brass
21KBIM12MPN Coupler Double Shut-Off Female Metric 12x1.5 MM Brass
21KBTF04MPX Coupler Double Shut-Off Hose Barb 4 MM Brass
21KBTF04MPN Coupler Double Shut-Off Hose Barb 4 MM Brass
21KBTF05MPX Coupler Double Shut-Off Hose Barb 5 MM Brass
21SLTS04MPN Plug Dry-Break (double shut-off) Hose 4 MM Brass
21SLTS05MPX Plug Dry-Break (double shut-off) Hose 5 MM Brass
21SLTS05MPN Plug Dry-Break (double shut-off) Hose 5 MM Brass
21SLTS06MPX Plug Dry-Break (double shut-off) Hose 6 MM Brass
21SLTS06MPN Plug Dry-Break (double shut-off) Hose 6 MM Brass
21SLTS10MPX Plug Dry-Break (double shut-off) Hose 10 MM Brass
21SLTS10MPN Plug Dry-Break (double shut-off) Hose 10 MM Brass
21SLKK06MPX Plug Dry-Break (double shut-off) Tube 4x6 MM Brass
21SLKK06MPN Plug Dry-Break (double shut-off) Tube 4x6 MM Brass
21SLKK08MPX Plug Dry-Break (double shut-off) Tube 6x8 MM Brass
21SLKK08MPN Plug Dry-Break (double shut-off) Tube 6x8 MM Brass
21KAAW10RVX Coupler Single Shut-Off Male BSPP G 1/8 Stainless Steel 303
21KAAW10EVX Coupler Single Shut-Off Male BSPP G 1/8 Stainless Steel 316L
21KAAW13RVX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 303
21KAAW13EVX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21KAAW17RVX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 303
21KAAW17EVX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 316L
21KAAM12RVX Coupler Single Shut-Off Male Metric 12x1.5 MM Stainless Steel 303
21KAAM14RVX Coupler Single Shut-Off Male Metric 14x1.5 MM Stainless Steel 303
21KAIW10RVX Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 303
21KAIW10EVX Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21KAIW13RVX Coupler Single Shut-Off Female BSPP G 1/4 Stainless Steel 303
21KAIW13EVX Coupler Single Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21KAIW17RVX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 303
21KAIW17EVX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 316L
21KAIM12RVX Coupler Single Shut-Off Female Metric 12x1.5 MM Stainless Steel 303
21KAIM14RVX Coupler Single Shut-Off Female Metric 14x1.5 MM Stainless Steel 303
21KATF04RVX Coupler Single Shut-Off Hose Barb 4 MM Stainless Steel 303
21KATF04EVX Coupler Single Shut-Off Hose Barb 4 MM Stainless Steel 316L
21KATF06RVX Coupler Single Shut-Off Hose Barb 6 MM Stainless Steel 303
21KATF06EVX Coupler Single Shut-Off Hose Barb 6 MM Stainless Steel 316L
21KATF08RVX Coupler Single Shut-Off Hose Barb 8 MM Stainless Steel 303
21KATF08EVX Coupler Single Shut-Off Hose Barb 8 MM Stainless Steel 316L
21KATF09RVX Coupler Single Shut-Off Hose Barb 9 MM Stainless Steel 303
21KATF09EVX Coupler Single Shut-Off Hose Barb 9 MM Stainless Steel 316L
21KAKO06MPN Coupler Single Shut-Off Tube 4x6 MM Brass
21KAKO08MPX Coupler Single Shut-Off Tube 6x8 MM Brass
21KAKO08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
21KAKS06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
21KAKS06MPN Coupler Single Shut-Off Tube 4x6 MM Brass
21KAKS08MPX Coupler Single Shut-Off Tube 6x8 MM Brass
21KAKS08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
21KAKE06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
21KAKE06MPN Coupler Single Shut-Off Tube 4x6 MM Brass
21KAKE08MPX Coupler Single Shut-Off Tube 6x8 MM Brass
21KAKE08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
21KATE04MPX Coupler Single Shut-Off Hose 4 MM Brass
21KATE04MPN Coupler Single Shut-Off Hose 4 MM Brass
21KATE06MPX Coupler Single Shut-Off Hose 6 MM Brass
21KATE06MPN Coupler Single Shut-Off Hose 6 MM Brass
21KATE08MPX Coupler Single Shut-Off Hose 8 MM Brass
21KATE08MPN Coupler Single Shut-Off Hose 8 MM Brass
21KATE09MPX Coupler Single Shut-Off Hose 9 MM Brass
21KATE09MPN Coupler Single Shut-Off Hose 9 MM Brass
21KATE10MPX Coupler Single Shut-Off Hose 10 MM Brass
21KATE10MPN Coupler Single Shut-Off Hose 10 MM Brass
21KATS04MPX Coupler Single Shut-Off Hose 4 MM Brass
21KATS04MPN Coupler Single Shut-Off Hose 4 MM Brass
21KATS05MPX Coupler Single Shut-Off Hose 5 MM Brass
21KATS05MPN Coupler Single Shut-Off Hose 5 MM Brass
21KATS06MPX Coupler Single Shut-Off Hose 6 MM Brass
21KATS06MPN Coupler Single Shut-Off Hose 6 MM Brass
21KATS08MPX Coupler Single Shut-Off Hose 8 MM Brass
21KATS08MPN Coupler Single Shut-Off Hose 8 MM Brass
21KATS09MPX Coupler Single Shut-Off Hose 9 MM Brass
21KATS09MPN Coupler Single Shut-Off Hose 9 MM Brass
21KATS10MPX Coupler Single Shut-Off Hose 10 MM Brass
21KATS10MPN Coupler Single Shut-Off Hose 10 MM Brass
21KAKK06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
21KAKK06MPN Coupler Single Shut-Off Tube 4x6 MM Brass
21SFIM14RXX Plug Single Shut-Off Female Metric 14x1.5 MM Stainless Steel 303
21SFTF04RXX Plug Single Shut-Off Hose Barb 4 MM Stainless Steel 303
21SFTF05RXX Plug Single Shut-Off Hose Barb 5 MM Stainless Steel 303
21SFTF06RXX Plug Single Shut-Off Hose Barb 6 MM Stainless Steel 303
21SFTF06EXX Plug Single Shut-Off Hose Barb 6 MM Stainless Steel 316L
21SFTF08RXX Plug Single Shut-Off Hose Barb 8 MM Stainless Steel 303
21SFTF08EXX Plug Single Shut-Off Hose Barb 8 MM Stainless Steel 316L
21SFTF09RXX Plug Single Shut-Off Hose Barb 9 MM Stainless Steel 303
21SFTF09EXX Plug Single Shut-Off Hose Barb 9 MM Stainless Steel 316L
21SFTF10RXX Plug Single Shut-Off Hose Barb 10 MM Stainless Steel 303
21SFTF10EXX Plug Single Shut-Off Hose Barb 10 MM Stainless Steel 316L
21SFTP06RXX Plug Single Shut-Off Hose 6 MM Stainless Steel 303
21SFKO06RXX Plug Single Shut-Off Tube 4x6 MM Stainless Steel 303
21SFKO06EXX Plug Single Shut-Off Tube 4x6 MM Stainless Steel 316L
21SFKO08RXX Plug Single Shut-Off Tube 6x8 MM Stainless Steel 303
21SFKO08EXX Plug Single Shut-Off Tube 6x8 MM Stainless Steel 316L
21SFKS06RXX Plug Single Shut-Off Tube 4x6 MM Stainless Steel 303
21SFKS06EXX Plug Single Shut-Off Tube 4x6 MM Stainless Steel 316L
21SFKS08RXX Plug Single Shut-Off Tube 6x8 MM Stainless Steel 303
21KBAW10RVX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
21KBAW10EVX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
21KBAW13RVX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 303
21KBAW13EVX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21KBAW17RVX Coupler Double Shut-Off Male BSPP G 3/8 Stainless Steel 303
21KBAW17EVX Coupler Double Shut-Off Male BSPP G 3/8 Stainless Steel 316L
21KBIW10RVX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 303
21KBIW10EVX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21KBIW13RVX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
21KBIW13EVX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21KBIW17RVX Coupler Double Shut-Off Female BSPP G 3/8 Stainless Steel 303
21KBIW17EVX Coupler Double Shut-Off Female BSPP G 3/8 Stainless Steel 316L
21KBTF04RVX Coupler Double Shut-Off Hose Barb 4 MM Stainless Steel 303
21KBTF04EVX Coupler Double Shut-Off Hose Barb 4 MM Stainless Steel 316L
21KBTF05RVX Coupler Double Shut-Off Hose Barb 5 MM Stainless Steel 303
21KBTF06RVX Coupler Double Shut-Off Hose Barb 6 MM Stainless Steel 303
21KBTF05MPN Coupler Double Shut-Off Hose Barb 5 MM Brass
21KBTF06MPX Coupler Double Shut-Off Hose Barb 6 MM Brass
21KBTF06MPN Coupler Double Shut-Off Hose Barb 6 MM Brass
21KBTF08MPX Coupler Double Shut-Off Hose Barb 8 MM Brass
21KBTF08MPN Coupler Double Shut-Off Hose Barb 8 MM Brass
21KBTF09MPX Coupler Double Shut-Off Hose Barb 9 MM Brass
21KBTF09MPN Coupler Double Shut-Off Hose Barb 9 MM Brass
21KBTF10MPX Coupler Double Shut-Off Hose Barb 10 MM Brass
21KBTF10MPN Coupler Double Shut-Off Hose Barb 10 MM Brass
21KBTP06MPX Coupler Double Shut-Off Hose 6 MM Brass
21KBTP06MPN Coupler Double Shut-Off Hose 6 MM Brass
21KBKO06MPX Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKO06MPN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKO08MPX Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKO08MPN Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKS06MPX Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKS06MPN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKS08MPX Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKS08MPN Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKE06MPX Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKE06MPN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKE08MPX Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKE08MPN Coupler Double Shut-Off Tube 6x8 MM Brass
21KBTE04MPX Coupler Double Shut-Off Hose 4 MM Brass
21KBTE04MPN Coupler Double Shut-Off Hose 4 MM Brass
21KBTE06MPX Coupler Double Shut-Off Hose 6 MM Brass
21KBTE06MPN Coupler Double Shut-Off Hose 6 MM Brass
21KBTE09MPX Coupler Double Shut-Off Hose 9 MM Brass
21KBTE09MPN Coupler Double Shut-Off Hose 9 MM Brass
21KBTE10MPX Coupler Double Shut-Off Hose 10 MM Brass
21KBTE10MPN Coupler Double Shut-Off Hose 10 MM Brass
21KBTS04MPX Coupler Double Shut-Off Hose 4 MM Brass
21KBTS04MPN Coupler Double Shut-Off Hose 4 MM Brass
21KBTS05MPX Coupler Double Shut-Off Hose 5 MM Brass
21KBTS05MPN Coupler Double Shut-Off Hose 5 MM Brass
21KATF10RVX Coupler Single Shut-Off Hose Barb 10 MM Stainless Steel 303
21KATF10EVX Coupler Single Shut-Off Hose Barb 10 MM Stainless Steel 316L
21KATP06RVX Coupler Single Shut-Off Hose 6 MM Stainless Steel 303
21KAKO06RVX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 303
21KAKO06EVX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 316L
21SBAW13EVX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21SBAW17RVX Plug Double Shut-Off Male BSPP G 3/8 Stainless Steel 303
21SBAW17EVX Plug Double Shut-Off Male BSPP G 3/8 Stainless Steel 316L
21SBAM14RVX Plug Double Shut-Off Male Metric 14x1.5 MM Stainless Steel 303
21SBIW10RVX Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 303
21SBIW10EVX Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21SBIW13RVX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
21SBIW13EVX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21SBIW17RVX Plug Double Shut-Off Female BSPP G 3/8 Stainless Steel 303
21SBIW17EVX Plug Double Shut-Off Female BSPP G 3/8 Stainless Steel 316L
21SBIM10RVX Plug Double Shut-Off Female Metric 10x1 MM Stainless Steel 303
21SBIM12RVX Plug Double Shut-Off Female Metric 12x1.5 MM Stainless Steel 303
21SBIM14RVX Plug Double Shut-Off Female Metric 14x1.5 MM Stainless Steel 303
21SBTF06RVX Plug Double Shut-Off Hose Barb 6 MM Stainless Steel 303
21SBTF06EVX Plug Double Shut-Off Hose Barb 6 MM Stainless Steel 316L
21SBTF08RVX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 303
21SBTF08EVX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
21SBTF09RVX Plug Double Shut-Off Hose Barb 9 MM Stainless Steel 303
21SBTF09EVX Plug Double Shut-Off Hose Barb 9 MM Stainless Steel 316L
21SBTF10RVX Plug Double Shut-Off Hose Barb 10 MM Stainless Steel 303
21SBTF10EVX Plug Double Shut-Off Hose Barb 10 MM Stainless Steel 316L
21SBTP06RVX Plug Double Shut-Off Hose 6 MM Stainless Steel 316L
21SBKO06RVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 303
21SBKO06EVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21SBKO08RVX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 303
21SBKO08EVX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 316L
21SBKS06RVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 303
21SBKS06EVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21SBKS08RVX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 303
21SBTS06RVX Plug Double Shut-Off Hose 6 MM Stainless Steel 303
21KAKK08MPX Coupler Single Shut-Off Tube 6x8 MM Brass
21KAKK08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
21SFAW10MXX Plug Single Shut-Off Male BSPP G 1/8 Brass
21SFAW10MXN Plug Single Shut-Off Male BSPP G 1/8 Brass
21SFAW13MXX Plug Single Shut-Off Male BSPP G 1/4 Brass
21SBTF04MPN Plug Double Shut-Off Hose Barb 4 MM Brass
21SBTF05MPX Plug Double Shut-Off Hose Barb 5 MM Brass
21SBTF05MPN Plug Double Shut-Off Hose Barb 5 MM Brass
21SBTF06MPX Plug Double Shut-Off Hose Barb 6 MM Brass
21SBTF06MPN Plug Double Shut-Off Hose Barb 6 MM Brass
21SBTF08MPX Plug Double Shut-Off Hose Barb 8 MM Brass
21SBTF08MPN Plug Double Shut-Off Hose Barb 8 MM Brass
21SBTF09MPX Plug Double Shut-Off Hose Barb 9 MM Brass
21SBTF09MPN Plug Double Shut-Off Hose Barb 9 MM Brass
21SBTF10MPX Plug Double Shut-Off Hose Barb 10 MM Brass
21SBTF10MPN Plug Double Shut-Off Hose Barb 10 MM Brass
21SBTP06MPX Plug Double Shut-Off Hose 6 MM Brass
21SBTP06MPN Plug Double Shut-Off Hose 6 MM Brass
21SBKO06MPX Plug Double Shut-Off Tube 4x6 MM Brass
21SBKO06MPN Plug Double Shut-Off Tube 4x6 MM Brass
21SBKO08MPX Plug Double Shut-Off Tube 6x8 MM Brass
21SBKO08MPN Plug Double Shut-Off Tube 6x8 MM Brass
21SBKS06MPX Plug Double Shut-Off Tube 4x6 MM Brass
21SBKS06MPN Plug Double Shut-Off Tube 4x6 MM Brass
21SBKS08MPX Plug Double Shut-Off Tube 6x8 MM Brass
21SBKS08MPN Plug Double Shut-Off Tube 6x8 MM Brass
21SBTS04MPX Plug Double Shut-Off Hose 4 MM Brass
21SBTS04MPN Plug Double Shut-Off Hose 4 MM Brass
21SBTS06MPX Plug Double Shut-Off Hose 6 MM Brass
21SBTS06MPN Plug Double Shut-Off Hose 6 MM Brass
21SBTS08MPX Plug Double Shut-Off Hose 8 MM Brass
21SBTS08MPN Plug Double Shut-Off Hose 8 MM Brass
21SBTS10MPX Plug Double Shut-Off Hose 10 MM Brass
21SBTS10MPN Plug Double Shut-Off Hose 10 MM Brass
21SBKK06MPX Plug Double Shut-Off Tube 4x6 MM Brass
21KBTF06EVX Coupler Double Shut-Off Hose Barb 6 MM Stainless Steel 316L
21KBTF08RVX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 303
21KBTF08EVX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
21KBTF09RVX Coupler Double Shut-Off Hose Barb 9 MM Stainless Steel 303
21KBTF09EVX Coupler Double Shut-Off Hose Barb 9 MM Stainless Steel 316L
21KBTF10RVX Coupler Double Shut-Off Hose Barb 10 MM Stainless Steel 303
21KBTF10EVX Coupler Double Shut-Off Hose Barb 10 MM Stainless Steel 316L
21KBTP06RVX Coupler Double Shut-Off Hose 6 MM Stainless Steel 303
21KBKO06RVX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
21KBKO06EVX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21KBKO08RVX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 303
21KBKO08EVX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 316L
21KBKS06RVX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
21KBKS06EVX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21KBKS08RVX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 303
21KBTS08RVX Coupler Double Shut-Off Hose 8 MM Stainless Steel 303
21SBAW10RVX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
21SBAW10EVX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
21SBAW13RVX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 303
21SFAW13MXN Plug Single Shut-Off Male BSPP G 1/4 Brass
21SFAW17MXX Plug Single Shut-Off Male BSPP G 3/8 Brass
21SFAW17MXN Plug Single Shut-Off Male BSPP G 3/8 Brass
21SFAD10MXX Plug Single Shut-Off Male Thread 10x1 MM Brass
21SFAD10MXN Plug Single Shut-Off Male Thread 10x1 MM Brass
21SFAD12MXX Plug Single Shut-Off Male Thread 12x1.5 MM Brass
21SFAD12MXN Plug Single Shut-Off Male Thread 12x1.5 MM Brass
21SFAD14MXX Plug Single Shut-Off Male Thread 14x1.5 MM Brass
21SFAD14MXN Plug Single Shut-Off Male Thread 14x1.5 MM Brass
21SFIW10MXX Plug Single Shut-Off Female BSPP G 1/8 Brass
21SFIW10MXN Plug Single Shut-Off Female BSPP G 1/8 Brass
21SFIW13MXX Plug Single Shut-Off Female BSPP G 1/4 Brass
21SFIW13MXN Plug Single Shut-Off Female BSPP G 1/4 Brass
21SFIW17MXX Plug Single Shut-Off Female BSPP G 3/8 Brass
21SFIW17MXN Plug Single Shut-Off Female BSPP G 3/8 Brass
21SFIM10MXX Plug Single Shut-Off Female Metric 10x1 MM Brass
21KBTS06MPX Coupler Double Shut-Off Hose 6 MM Brass
21KBTS06MPN Coupler Double Shut-Off Hose 6 MM Brass
21KBTS08MPX Coupler Double Shut-Off Hose 8 MM Brass
21KBTS08MPN Coupler Double Shut-Off Hose 8 MM Brass
21KBTS09MPX Coupler Double Shut-Off Hose 9 MM Brass
21KBTS09MPN Coupler Double Shut-Off Hose 9 MM Brass
21KBKK06MPX Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKK06MPN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKK08MPX Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKK08MPN Coupler Double Shut-Off Tube 6x8 MM Brass
21SBAW10MPX Plug Double Shut-Off Male BSPP G 1/8 Brass
21SBAW10MPN Plug Double Shut-Off Male BSPP G 1/8 Brass
21SBAW13MPX Plug Double Shut-Off Male BSPP G 1/4 Brass
21SBAW13MPN Plug Double Shut-Off Male BSPP G 1/4 Brass
21SBAW17MPX Plug Double Shut-Off Male BSPP G 3/8 Brass
21SBAW17MPN Plug Double Shut-Off Male BSPP G 3/8 Brass
21SBAD10MPX Plug Double Shut-Off Male Thread 10x1 MM Brass
21SBAD10MPN Plug Double Shut-Off Male Thread 10x1 MM Brass
21SBAD12MPX Plug Double Shut-Off Male Thread 12x1.5 MM Brass
21SBAD12MPN Plug Double Shut-Off Male Thread 12x1.5 MM Brass
21SBAD14MPX Plug Double Shut-Off Male Thread 14x1.5 MM Brass
21SBAD14MPN Plug Double Shut-Off Male Thread 14x1.5 MM Brass
21SBIW10MPX Plug Double Shut-Off Female BSPP G 1/8 Brass
21SBIW10MPN Plug Double Shut-Off Female BSPP G 1/8 Brass
21SBIW13MPX Plug Double Shut-Off Female BSPP G 1/4 Brass
21SBIW13MPN Plug Double Shut-Off Female BSPP G 1/4 Brass
21SBIW17MPX Plug Double Shut-Off Female BSPP G 3/8 Brass
21SBIW17MPN Plug Double Shut-Off Female BSPP G 3/8 Brass
21SBIM12MPX Plug Double Shut-Off Female Metric 12x1.5 MM Brass
21SBIM12MPN Plug Double Shut-Off Female Metric 12x1.5 MM Brass
21SBIM14MPX Plug Double Shut-Off Female Metric 14x1.5 MM Brass
21SBIM14MPN Plug Double Shut-Off Female Metric 14x1.5 MM Brass
21SBTF04MPX Plug Double Shut-Off Hose Barb 4 MM Brass
21KLKK08MPX Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21KLKK08MPN Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21SBTS09RVX Plug Double Shut-Off Hose 9 MM Stainless Steel 303
21SBTS10RVX Plug Double Shut-Off Hose 10 MM Stainless Steel 303
21KLAW10RVX Coupler Dry-Break (double shut-off) Male BSPP G 1/8 Stainless Steel 303
21KLAW10EVX Coupler Dry-Break (double shut-off) Male BSPP G 1/8 Stainless Steel 316L
21KLAW13RVX Coupler Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 303
21KLAW13EVX Coupler Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 316L
21KLAW17RVX Coupler Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 303
21KLAW17EVX Coupler Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 316L
21KLIW10RVX Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Stainless Steel 303
21KLIW10EVX Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Stainless Steel 316L
21KLIW13RVX Coupler Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 303
21KLIW13EVX Coupler Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 316L
21KLTF06EVX Coupler Dry-Break (double shut-off) Hose Barb 6 MM Stainless Steel 316L
21KLTF08RVX Coupler Dry-Break (double shut-off) Hose Barb 8 MM Stainless Steel 303
21KLTF08EVX Coupler Dry-Break (double shut-off) Hose Barb 8 MM Stainless Steel 316L
21KLTF09RVX Coupler Dry-Break (double shut-off) Hose Barb 9 MM Stainless Steel 303
21KLTF09EVX Coupler Dry-Break (double shut-off) Hose Barb 9 MM Stainless Steel 316L
21KLTF10EVX Coupler Dry-Break (double shut-off) Hose Barb 10 MM Stainless Steel 316L
21KLTP06RVX Coupler Dry-Break (double shut-off) Hose 6 MM Stainless Steel 303
21KLKO06RVX Coupler Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 303
21KLKO06EVX Coupler Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 316L
21KLKO08RVX Coupler Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 303
21KLKO08EVX Coupler Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 316L
21KLKS06RVX Coupler Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 303
21KLKS06EVX Coupler Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 316L
21KLKS08RVX Coupler Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 303
21KLTS08RVX Coupler Dry-Break (double shut-off) Hose 8 MM Stainless Steel 303
21SLAW10RVX Plug Dry-Break (double shut-off) Male BSPP G 1/8 Stainless Steel 303
21SLAW10EVX Plug Dry-Break (double shut-off) Male BSPP G 1/8 Stainless Steel 316L
21SLAW13RVX Plug Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 303
21SLAW13EVX Plug Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 316L
21SLAW17RVX Plug Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 303
21SLAW17EVX Plug Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 316L
21SLIW10RVX Plug Dry-Break (double shut-off) Female BSPP G 1/8 Stainless Steel 303
21SLIW10EVX Plug Dry-Break (double shut-off) Female BSPP G 1/8 Stainless Steel 316L
21KBRP08MPN Coupler Double Shut-Off Push-In 8 MM Brass
21KBRP06MPN Coupler Double Shut-Off Push-In 6 MM Brass
21SBRP06MPN Plug Double Shut-Off Push-In 4x6 MM Brass
21SBRP08MPN Plug Double Shut-Off Push-In 6x8 MM Brass
21SBTS05MPN Plug Double Shut-Off Hose 5 MM Brass
21SBTS05MPX Plug Double Shut-Off Hose 5 MM Brass
21KBIM14MPX Coupler Double Shut-Off Female Metric 14x1.5 MM Brass
21KBIM14MPN Coupler Double Shut-Off Female Metric 14x1.5 MM Brass
21SBTS09MPN Plug Double Shut-Off Hose 9 MM Brass
21KBTS10MPN Coupler Double Shut-Off Hose 10 MM Brass
21SBTS09MPX Plug Double Shut-Off Hose 9 MM Brass
21SFRP06MPN Plug - Safety Double Shut-Off Push-In 6 MM Brass
21SFRP08MPN Plug - Safety Double Shut-Off Push-In 8 MM Brass
21SLAW17MPN Plug Dry-Break (double shut-off) Male BSPP n/a Brass
21SLKS06MPN Plug Dry-Break (double shut-off) Tube 4x6 MM Brass
21KATF05MPX Coupler Single Shut-Off Hose Barb 5 MM Brass
21KATF05MPN Coupler Single Shut-Off Hose Barb 5 MM Brass
21KBTS10MPX Coupler Double Shut-Off Hose 10 MM Brass
21KAAD10MPN Coupler Single Shut-Off Male Thread 10x1 MM Brass
21KAAD10MPX Coupler Single Shut-Off Male Thread 10x1 MM Brass
21KARP06MPN Coupler Single Shut-Off Male 90° BSPT n/a Brass
21KARP08MPN Coupler Single Shut-Off Male 90° BSPT n/a Brass
21KAAD14MVX Coupler Single Shut-Off Male Thread 14x1.5 MM Brass
21KAAW10MEN Coupler Single Shut-Off Male BSPP G 1/8 Brass
21KAAW10MVX Coupler Single Shut-Off Male BSPP G 1/8 Brass
21KAAW13MEX Coupler Single Shut-Off Male BSPP G 1/4 Brass
21KAAW13MVN Coupler Single Shut-Off Male BSPP G 1/4 Brass
21KAAW13REX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 303
21KAIW10MVN Coupler Single Shut-Off Female BSPP G 1/8 Brass
21KAIW10MVX Coupler Single Shut-Off Female BSPP G 1/8 Brass
21KAIW13EEX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21KAIW13MVX Coupler Single Shut-Off Female BSPP G 1/4 Brass
21KAKK06MEN Coupler Single Shut-Off Tube 4x6 MM Brass
21KAKO06MVN Coupler Single Shut-Off Tube 4x6 MM Brass
21KATF06MVX Coupler Single Shut-Off Hose Barb 6 MM Brass
21KATF09MVN Coupler Double Shut-Off Hose Barb 9 MM Brass
21KATF10MVN Coupler Single Shut-Off Hose Barb 10 MM Brass
21KBAW10MEN Coupler Double Shut-Off Male BSPP G 1/8 Brass
21KBAW10MVN Coupler Double Shut-Off Male BSPP G 1/8 Brass
21KBAW10MVX Coupler Double Shut-Off Male BSPP G 1/8 Brass
21KBAW10REX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
21KBAW13EEX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21KBAW13MVN Coupler Double Shut-Off Male BSPP G 1/4 Brass
21KBAW17MVN Coupler Double Shut-Off Male BSPP G 3/8 Brass
21KBIW10EEX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21KBIW10MVN Coupler Double Shut-Off Female BSPP G 1/8 Brass
21KBIW10MVX Coupler Double Shut-Off Female BSPP G 1/8 Brass
21KBIW10REX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 303
21KBIW13EEX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21KBIW13MVN Coupler Double Shut-Off Female BSPP G 1/4 Brass
21KBIW13MVX Coupler Double Shut-Off Female BSPP G 1/4 Brass
21KBKO06MVN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKO06REX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
21KBKO08MVN Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKS06MVN Coupler Dry-Break (double shut-off) Tube 4 MM Brass
21KBTF06MEN Coupler Double Shut-Off Hose Barb 6 MM Brass
21KBTF06MEX Coupler Double Shut-Off Hose Barb 6 MM Brass
21KBTF06MVN Coupler Double Shut-Off Hose Barb 6 MM Brass
21KBTF06MVX Coupler Double Shut-Off Hose Barb 6 MM Brass
21KBTF08MVN Coupler Double Shut-Off Hose Barb 8 MM Brass
21KBTF08MVX Coupler Double Shut-Off Hose Barb 8 MM Brass
21KBTF09MEX Coupler Double Shut-Off Hose Barb 9 MM Brass
21KBTF10MVN Coupler Double Shut-Off Hose Barb 10 MM Brass
21KBTS06MVN Coupler Double Shut-Off Hose 6 MM Brass
21KFAW10MPN Coupler Straight Through Male BSPP G 1/8 Brass
21KFAW10MPX Coupler Straight Through Male BSPP G 1/8 Brass
21KFAW13EVX Coupler Straight Through Male BSPP G 1/4 Stainless Steel 316L
21KFAW13MPN Coupler Straight Through Male BSPP G 1/4 Brass
21KFAW13MPX Coupler Straight Through Male BSPP G 1/4 Brass
21KFIW10MPN Coupler Straight Through Female BSPP G 1/8 Brass
21KFIW10MPX Coupler Straight Through Female BSPP G 1/8 Brass
21KFIW13MPN Coupler Straight Through Female BSPP G 1/4 Brass
21KFIW13MPX Coupler Straight Through Female BSPP G 1/4 Brass
21KFIW13RVX Coupler Straight Through Female BSPP G 1/4 Stainless Steel 303
21KFKO06MPN Coupler Straight Through Tube 4x6 MM Brass
21KFKO06MPX Coupler Straight Through Tube 4x6 MM Brass
21KFKO08MPX Coupler Straight Through Tube 6x8 MM Brass
21KFTF04MPX Coupler Straight Through Hose Barb 4 MM Brass
21KFTF04MVN Coupler Straight Through Hose Barb 4 MM Brass
21KFTF06EVX Coupler Straight Through Hose Barb 6 MM Stainless Steel 316L
21KFTF06MPN Coupler Straight Through Hose Barb 6 MM Brass
21KFTF10MPN Coupler Straight Through Hose Barb 10 MM Brass
21KFTS06MPX Coupler Straight Through Hose 6 MM Brass
21KLAD12MPX Coupler Dry-Break (double shut-off) Male Thread 12x1.5 mm Brass
21KLTF08MVN Coupler Dry-Break (double shut-off) Hose Barb 8 MM Brass
21KRAW13MPX Coupler Safety (Straight Through) Male BSPP G 1/4 Brass
21KRTF10MPX Coupler Safety (Straight Through) Hose Barb 10 MM Brass
21SBAD10MVN Plug Double Shut-Off Male Thread 10x1 MM Brass
21SBAW10EEX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
21SBAW10MEN Plug Double Shut-Off Male BSPP G 1/8 Brass
21SBAW10MVN Plug Double Shut-Off Male BSPP G 1/8 Brass
21SBAW10REX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
21SBAW13EEX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21SBAW13MEN Plug Double Shut-Off Male BSPP G 1/4 Brass
21SBAW13MEX Plug Double Shut-Off Male BSPP G 1/4 Brass
21SBAW13MVN Plug Double Shut-Off Male BSPP G 1/4 Brass
21SBAW17MVN Plug Double Shut-Off Male BSPP G 3/8 Brass
21SBIW10EEX Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21SBIW10MVN Plug Double Shut-Off Female BSPP G 1/8 Brass
21SBIW10MVX Plug Double Shut-Off Female BSPP G 1/8 Brass
21SBIW13EEX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21SBIW13MVN Plug Double Shut-Off Female BSPP G 1/4 Brass
21SBIW13MVX Plug Double Shut-Off Female BSPP G 1/4 Brass
21SBIW17MVX Plug Double Shut-Off Female BSPP G 3/8 Brass
21SBKO06REX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 303
21SBKO08MVN Plug Double Shut-Off Tube 6x8 MM Brass
21SBTF06MEX Plug Double Shut-Off Hose Barb 6 MM Brass
21SBTF06MVN Plug Double Shut-Off Hose Barb 6 MM Brass
21SBTF06MVX Plug Double Shut-Off Hose Barb 6 MM Brass
21SBTF08MVN Plug Double Shut-Off Hose Barb 8 MM Brass
21SBTF08MVX Plug Double Shut-Off Hose Barb 8 MM Brass
21SBTF10MVN Plug Double Shut-Off Hose Barb 10 MM Brass
21SBTS06MVN Plug Double Shut-Off Hose 6 MM Brass
21SLAW10MVN Plug Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21SLAW10MVX Plug Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21SLTF08RVX Plug Dry-Break (double shut-off) Hose Barb 8 MM Stainless Steel 303
21KAAW10EEX Coupler Single Shut-Off Male BSPP 10 MM Stainless Steel 316L
21KAAW13MVX Coupler Single Shut-Off Male BSPP 13 MM Brass
21KAIW13MEX Coupler Single Shut-Off Female BSPP 14 MM Brass
21KAIW13REX Coupler Single Shut-Off Female BSPP 15 MM Stainless Steel 303
21KAKO08MVN Coupler Single Shut-Off Tube 6x8 MM Brass
21KAKS08MVN Coupler Single Shut-Off Tube 6x8 MM Brass
21KATF10EEX Coupler Single Shut-Off Hose Barb 10 MM Stainless Steel 316L
21KATS06MEN Coupler Single Shut-Off Hose 6 MM Brass
21KBAD10MVN Coupler Double Shut-Off Male Thread 10x1 MM Brass
21KBAW13MEN Coupler Double Shut-Off Male BSPP G 1/4 Brass
21KBAW13MEX Coupler Double Shut-Off Male BSPP G 1/4 Brass
21KBAW13MVX Coupler Double Shut-Off Male BSPP G 1/4 Brass
21KBIM14MVX Coupler Double Shut-Off Female Metric 14x1.5 MM Brass
21KBIW17MVN Coupler Double Shut-Off Female BSPP G 3/8 Brass
21KBKK06MEN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKK08RVX Coupler Double Shut-Off Tube 12x1 MM Stainless Steel 303
21KBKO06MEN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKO08EEX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 316L
21KBKS08EEX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 316L
21KBKS08MEX Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKS08MVN Coupler Double Shut-Off Tube 6x8 MM Brass
21KBTE08MPN Coupler Double Shut-Off Hose 8 MM Brass
21KBTF08REX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 303
21KBTF10MEN Coupler Double Shut-Off Hose Barb 10 MM Brass
21KBTS06MVX Coupler Double Shut-Off Hose 6 MM Brass
21KBTS08MEX Coupler Double Shut-Off Hose 8 MM Brass
21KBTS08MVX Coupler Double Shut-Off Hose 8 MM Brass
21KFAD14MPX Coupler Straight Through Male Thread 14x1.5 MM Brass
21KFAW17RVX Coupler Straight Through Male BSPP G 3/8 Stainless Steel 303
21KFKO08MPN Coupler Straight Through Tube 6x8 MM Brass
21KFTF04MPN Coupler Straight Through Hose Barb 4 MM Brass
21KFTF06MPX Coupler Straight Through Hose Barb 6 MM Brass
21KFTF09MPN Coupler Straight Through Hose Barb 9 MM Brass
21KLAW10MEN Coupler Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21KLAW17MVN Coupler Dry-Break (double shut-off) Male BSPP G 3/8 Brass
21KLIW10MEX Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21KLKO08MEX Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21KLTF04MVX Coupler Dry-Break (double shut-off) Hose Barb 4 MM Brass
21SBIM14MVN Plug Double Shut-Off Female Metric 14x1.5 MM Brass
21SBIM14MVX Plug Double Shut-Off Female Metric 14x1.5 MM Brass
21SBIW10MEN Plug Double Shut-Off Female BSPP G 1/8 Brass
21SBIW10REX Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 303
21SBIW17MVN Plug Double Shut-Off Female BSPP G 3/8 Brass
21SBKO06MEN Plug Double Shut-Off Tube 4x6 MM Brass
21SBKO06MEX Plug Double Shut-Off Tube 4x6 MM Brass
21SBKO08MVX Plug Double Shut-Off Tube 6x8 MM Brass
21SBKS06MVN Plug Double Shut-Off Tube 4x6 MM Brass
21SBKS08MVN Plug Double Shut-Off Tube 6x8 MM Brass
21SBTS08RVX Plug Double Shut-Off Hose n/a Stainless Steel 303
21SLAW10EEX Plug Dry-Break (double shut-off) Male BSPP G 1/8 Stainless Steel 316L
21SLKO06MEN Plug Dry-Break (double shut-off) Tube 4x6 MM Brass
21KFKO06MVN Coupler Straight Through Tube 4x6 MM Brass
21KFTF08MEN Coupler Straight Through Hose Barb 8 MM Brass
21KLKS06MEN Coupler Dry-Break (double shut-off) Tube 4x6 MM Brass
21KLTF06MEN Coupler Dry-Break (double shut-off) Hose Barb 6 MM Brass
21SBKS06EEX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21KBKO06RVX8 Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
21KAAK17MPX Coupler Single Shut-Off Male BSPT R 3/8 Brass
21KAAN10MPX Coupler Single Shut-Off Male NPT NPT 1/8 Brass
21KAAN10RVX Coupler Single Shut-Off Male NPT NPT 1/8 Stainless Steel 303
21KAAN13EVX Coupler Single Shut-Off Male NPT NPT 1/4 Stainless Steel 316L
21KAAN13MEN Coupler Single Shut-Off Male NPT NPT 1/4 Brass
21KAAN13MPX Coupler Single Shut-Off Male NPT NPT 1/4 Brass
21KAAN13RVX Coupler Single Shut-Off Male NPT NPT 1/4 Stainless Steel 303
21KAAW10RKX Coupler Single Shut-Off Male BSPP G 1/8 Stainless Steel 303
21KAIK10MPX Coupler Single Shut-Off Female BSPT R 1/8 Brass
21KAIN10MPX Coupler Single Shut-Off Female NPSF NPT 1/8 Brass
21KAIN10RVX Coupler Single Shut-Off Female NPSF NPT 1/8 Stainless Steel 303
21KAIW10EEX Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21KAIW13EKX Coupler Single Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21KAIW17EKX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 316L
21KAKO46MPN Coupler Single Shut-Off Tube 4x6.3 MM Brass
21KAKO46RVX Coupler Single Shut-Off Tube 4x6.3 MM Stainless Steel 303
21KAKS46MPN Coupler Single Shut-Off Tube 4x6.3 MM Brass
21KATF06MED Coupler Single Shut-Off Hose Barb 6 MM Brass
21KATF06MEX Coupler Single Shut-Off Hose Barb 6 MM Brass
21KATF10MED Coupler Single Shut-Off Hose Barb 10 MM Brass
21KATR06MPN Coupler Single Shut-Off Hose Barb 6 MM Brass
21KBAK13MVN Coupler Double Shut-Off Male BSPT R 1/4 Brass
21KBAN10EVX Coupler Double Shut-Off Male NPT NPT 1/8 Stainless Steel 316L
21KBAN10RVX Coupler Double Shut-Off Male NPT NPT 1/8 Stainless Steel 303
21KBAN13MPN Coupler Double Shut-Off Male NPT NPT 1/4 Brass
21KBAN13RVX Coupler Double Shut-Off Male NPT NPT 1/4 Stainless Steel 303
21KBATF08MVN Coupler Double Shut-Off Hose Barb 8 MM Brass
21KBAW10EEX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
21KBAW10MED Coupler Double Shut-Off Male BSPP G 1/8 Brass
21KBAW10RKX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
21KBAW13EKX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21KBAW13REX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 303
21KBAW17MED Coupler Double Shut-Off Male BSPP G 3/8 Brass
21KBAW17MEN Coupler Double Shut-Off Male BSPP G 3/8 Brass
21KBAW17RKX Coupler Double Shut-Off Male BSPP G 3/8 Stainless Steel 303
21KBIN13MPN Coupler Double Shut-Off Female NPSF NPT 1/4 Brass
21KBIW10EKX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
21KBIW10RKX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 303
21KBIW13EKX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
21KBIW13MEN Coupler Double Shut-Off Female BSPP G 1/4 Brass
21KBIW13REX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
21KBIW13RKX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
21KBKK06MVN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKK08REX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 303
21KBKK08RKX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 303
21KBKO06EEX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21KBKO06EKX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21KBKO06RKX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
21KBKO08EKX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 316L
21KBKO08MEX Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKS06MEN Coupler Double Shut-Off Tube 4x6 MM Brass
21KBKS06REX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
21KBKS08MEN Coupler Double Shut-Off Tube 6x8 MM Brass
21KBKS08REX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 303
21KBTF05MVN Coupler Double Shut-Off Hose Barb 5 MM Brass
21KBTF06REX Coupler Double Shut-Off Hose Barb 6 MM Stainless Steel 303
21KBTF06RSX Coupler Double Shut-Off Hose Barb 6 MM Stainless Steel 303
21KBTF08EEX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
21KBTF08RKX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 303
21KBTF09EEX Coupler Double Shut-Off Hose Barb 9 MM Stainless Steel 316L
21KBTF09MVN Coupler Double Shut-Off Hose Barb 9 MM Brass
21KBTF10MED Coupler Double Shut-Off Hose Barb 10 MM Brass
21KBTS06RVX Coupler Double Shut-Off Hose 6 MM Stainless Steel 303
21KBTS08MVN Coupler Double Shut-Off Hose 8 MM Brass
21KFAW10RVX Coupler Straight Through Male BSPP G 1/8 Stainless Steel 303
21KFIN10MPN Coupler Straight Through Female NPSF NPT 1/8 Brass
21KFIN13MPN Coupler Straight Through Female NPSF NPT 1/4 Brass
21KFIW13EVX Coupler Straight Through Female BSPP G 1/4 Stainless Steel 316L
21KFKK06MPN Coupler Straight Through Tube 4x6 MM Brass
21KFKK08MVN Coupler Straight Through Tube 6x8 MM Brass
21KFKS06MPN Coupler Straight Through Tube 4x6 MM Brass
21KFKS08MPN Coupler Straight Through Tube 6x8 MM Brass
21KFTF04EVX Coupler Straight Through Hose Barb 4 MM Stainless Steel 316L
21KFTF06MVN Coupler Straight Through Hose Barb 6 MM Brass
21KFTF08MPN Coupler Straight Through Hose Barb 8 MM Brass
21KFTF09EVX Coupler Straight Through Hose Barb 9 MM Stainless Steel 316L
21KLAN13RVX Coupler Dry-Break (double shut-off) Male NPT NPT 1/4 Stainless Steel 303
21KLIW10EEX Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Stainless Steel 316L
21KLIW10MEN Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21KLIW10MVN Coupler Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21KLIW13EEX Coupler Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 316L
21KLIW17EVX Coupler Dry-Break (double shut-off) Female BSPP G 3/8 Stainless Steel 316L
21KLKK08RVX Coupler Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 303
21KLKO06RKX Coupler Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 303
21KLKO08EEX Coupler Dry-Break (double shut-off) Tube 6x8 MM Stainless Steel 316L
21KLTF06RVX Coupler Dry-Break (double shut-off) Hose Barb 6 MM Stainless Steel 303
21KLTF09MVN Coupler Dry-Break (double shut-off) Hose Barb 9 MM Brass
21KLTS04MEN Coupler Dry-Break (double shut-off) Hose 4 MM Brass
21KLTS06MEN Coupler Dry-Break (double shut-off) Hose 6 MM Brass
21KRAN13MPX Coupler Safety (Straight Through) Male NPT NPT 1/4 Brass
21KRTF06MPX Coupler Safety (Straight Through) Hose Barb 6 MM Brass
21KRTF08MPX Coupler Safety (Straight Through) Hose Barb 8 MM Brass
21KSIN10MPX Coupler Safety (Single Shut-Off) Female NPSF NPT 1/8 Brass
21KSTS06MPN Coupler Safety (Single Shut-Off) Hose 6 MM Brass
21SBAN10MPX Plug Double Shut-Off Male NPT NPT 1/8 Brass
21SBAN10RVX Plug Double Shut-Off Male NPT NPT 1/8 Stainless Steel 303
21SBAN13EVX Plug Double Shut-Off Male NPT NPT 1/4 Stainless Steel 316L
21SBAN13MPN Plug Double Shut-Off Male NPT NPT 1/4 Brass
21SBAN13RVX Plug Double Shut-Off Male NPT NPT 1/4 Stainless Steel 303
21SBAW10EKX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
21SBAW10MXX Plug Double Shut-Off Male BSPP G 1/8 Brass
21SBAW10RKX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
21SBAW13EKX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
21SBAW13REX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 303
21SBAW17RKX Plug Double Shut-Off Male BSPP G 3/8 Stainless Steel 303
21SBIW13REX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
21SBIW13RKX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
21SBKK06MVN Plug Double Shut-Off Tube 4x6 MM Brass
21SBKK08RKX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 303
21SBKK08RVX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 303
21SBKO06EEX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 316L
21SBKO06MVN Plug Double Shut-Off Tube 4x6 MM Brass
21SBKO08MEX Plug Double Shut-Off Tube 6x8 MM Brass
21SBKO08RKX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 303
21SBTF04RVX Plug Double Shut-Off Hose Barb 4 MM Stainless Steel 303
21SBTF06MED Plug Double Shut-Off Hose Barb 6 MM Brass
21SBTF06REX Plug Double Shut-Off Hose Barb 6 MM Stainless Steel 303
21SBTF08EEX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
21SBTF08MED Plug Double Shut-Off Hose Barb 8 MM Brass
21SBTF08REX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 303
21SBTF09MEN Plug Double Shut-Off Hose Barb 9 MM Brass
21SBTF09MVN Plug Double Shut-Off Hose Barb 9 MM Brass
21SBTF10EEX Plug Double Shut-Off Hose Barb 10 MM Stainless Steel 316L
21SBTF10MED Plug Double Shut-Off Hose Barb 10 MM Brass
21SBTF10MEN Plug Double Shut-Off Hose Barb 10 MM Brass
21SBTS08MVN Plug Double Shut-Off Hose 8 MM Brass
21SFAF11MXN Plug Straight Through Tube 3/16 Brass
21SFAK10MXX Plug Straight Through Male BSPT R 1/8 Brass
21SFAK13MXN Plug Straight Through Male BSPT R 1/4 Brass
21SFAK13MXX Plug Straight Through Male BSPT R 1/4 Brass
21SFAN10RXX Plug Straight Through Male NPT NPT 1/8 Stainless Steel 303
21SFAN13MXX Plug Straight Through Male NPT NPT 1/4 Brass
21SFAN13RXX Plug Straight Through Male NPT NPT 1/4 Stainless Steel 303
21SFAN17MXX Plug Straight Through Male NPT NPT 3/8 Brass
21SFAW10MXD Plug Straight Through Male BSPP G 1/8 Brass
21SFAW17MXD Plug Straight Through Male BSPP G 3/8 Brass
21SFIM14EXX Plug Straight Through Female Metric 14x1.5 MM Stainless Steel 316L
21SFIN10EXX Plug Straight Through Female NPSF NPSF 1/8 Stainless Steel 316L
21SFIN10MXX Plug Straight Through Female NPSF NPSF 1/8 Brass
21SFKO46MXN Plug Straight Through Tube 4x6.3 MM Brass
21SFKO46RXX Plug Straight Through Tube 4x6.3 MM Stainless Steel 303
21SFMP10MXN Plug Straight Through Male Metric 10x1 MM Brass
21SFMP12MXN Plug Straight Through Male Metric 12x1.5 MM Brass
21SFTF04EXX Plug Straight Through Hose Barb 4 MM Stainless Steel 316L
21SFTF10MXD Plug Straight Through Hose Barb 10 MM Brass
21SLAK13MEN Plug Dry-Break (double shut-off) Male BSPT R 1/4 Brass
21SLAN13EVX Plug Dry-Break (double shut-off) Male NPT NPT 1/4 Stainless Steel 316L
21SLAN13RVX Plug Dry-Break (double shut-off) Male NPT NPT 1/4 Stainless Steel 303
21SLAO10MEN Plug Dry-Break (double shut-off) Male Metric 10x1 MM Brass
21SLAW10MEN Plug Dry-Break (double shut-off) Male BSPP G 1/8 Brass
21SLAW13MEN Plug Dry-Break (double shut-off) Male BSPP G 1/4 Brass
21SLIW10MEN Plug Dry-Break (double shut-off) Female BSPP G 1/8 Brass
21SLIW17EVX Plug Dry-Break (double shut-off) Female BSPP G 3/8 Stainless Steel 316L
21SLKS06RVX Plug Dry-Break (double shut-off) Tube 4x6 MM Stainless Steel 303
21SLTF06MVN Plug Dry-Break (double shut-off) Hose Barb 6 MM Brass
21SSAN10MXX Plug Safety (Straight Through) Male NPT NPT 1/8 Brass
21SSAN13MXX Plug Safety (Straight Through) Male NPT NPT 1/4 Brass
21SSAN17MXX Plug Safety (Straight Through) Male NPT NPT 3/8 Brass
21KDAN13MPN Coupler Safety (Double Shut-Off) Male NPT NPT 1/4 Brass
21KDAW10MPN Coupler - Safety Double Shut-Off Male BSPP G 1/8 Brass
21KDAW13MPN Coupler - Safety Double Shut-Off Male BSPP G 1/4 Brass
21KDAW17MPN Coupler - Safety Double Shut-Off Male BSPP G 3/8 Brass
21KDIW10MPN Coupler - Safety Double Shut-Off Female BSPP G 1/8 Brass
21KDIW13MPN Coupler - Safety Double Shut-Off Female BSPP G 1/4 Brass
21KDIW17MPN Coupler - Safety Double Shut-Off Female BSPP G 3/8 Brass
21KDTF06MPN Coupler - Safety Double Shut-Off Hose Barb 6 MM Brass
21KDTF08MPN Coupler Double Shut-Off Hose Barb 8 MM Brass
21KDTF10MPN Coupler - Safety Double Shut-Off Hose Barb 10 MM Brass
21KSAD12MPN Coupler - Safety Single Shut-Off Male Thread 12x1.5 mm Brass
21KSAD12MPX Coupler - Safety Single Shut-Off Male Thread 12x1.5 mm Brass
21KSAD14MPN Coupler - Safety Single Shut-Off Male Thread 14x1.5 MM Brass
21KSAD14MPX Coupler - Safety Single Shut-Off Male Thread 14x1.5 MM Brass
21KSAW10MPN Coupler - Safety Single Shut-Off Male BSPP G 1/8 Brass
21KSAW10MPX Coupler - Safety Single Shut-Off Male BSPP G 1/8 Brass
21KSAW13MPN Coupler - Safety Single Shut-Off Male BSPP G 1/4 Brass
21KSAW13MPX Coupler - Safety Single Shut-Off Male BSPP G 1/4 Brass
21KSAW17MPN Coupler - Safety Single Shut-Off Male BSPP G 3/8 Brass
21KSAW17MPX Coupler - Safety Single Shut-Off Male BSPP G 3/8 Brass
21KSIM12MPN Coupler - Safety Single Shut-Off Female Metric 12x1.5 mm Brass
21KSIM12MPX Coupler - Safety Single Shut-Off Female Metric 12x1.5 mm Brass
21KSIM14MPN Coupler - Safety Single Shut-Off Female Metric 14x1.5 MM Brass
21KSIM14MPX Coupler - Safety Single Shut-Off Female Metric 14x1.5 MM Brass
21KSIW10MPN Coupler - Safety Single Shut-Off Female BSPP G 1/8 Brass
21KSIW10MPX Coupler - Safety Single Shut-Off Female BSPP G 1/8 Brass
21KSIW13MPN Coupler - Safety Single Shut-Off Female BSPP G 1/4 Brass
21KSIW13MPX Coupler - Safety Single Shut-Off Female BSPP G 1/4 Brass
21KSIW17MPN Coupler - Safety Single Shut-Off Female BSPP G 3/8 Brass
21KSIW17MPX Coupler - Safety Single Shut-Off Female BSPP G 3/8 Brass
21KSKO06MPN Coupler Safety (Single Shut-Off) Tube 4x6 MM Brass
21KSKO06MPX Coupler - Safety Single Shut-Off Tube 4x6 MM Brass
21KSKO08MPN Coupler Safety (Single Shut-Off) Tube 6x8 MM Brass
21KSKO08MPX Coupler - Safety Single Shut-Off Tube 6x8 MM Brass
21KSKS06MPN Coupler Safety (Single Shut-Off) Tube 4x6 MM Brass
21KSKS06MPX Coupler - Safety Single Shut-Off Tube 4x6 MM Brass
21KSKS08MPN Coupler Safety (Single Shut-Off) Tube 6x8 MM Brass
21KSKS08MPX Coupler - Safety Single Shut-Off Tube 6x8 MM Brass
21KSTF04MPN Coupler - Safety Single Shut-Off Hose Barb 4 MM Brass
21KSTF04MPX Coupler - Safety Single Shut-Off Hose Barb 4 MM Brass
21KSTF05MPN Coupler - Safety Single Shut-Off Hose Barb 5 MM Brass
21KSTF05MPX Coupler - Safety Single Shut-Off Hose Barb 5 MM Brass
21KSTF06MPN Coupler - Safety Single Shut-Off Hose Barb 6 MM Brass
21KSTF06MPX Coupler - Safety Single Shut-Off Hose Barb 6 MM Brass
21KSTF08MPN Coupler - Safety Single Shut-Off Hose Barb 8 MM Brass
21KSTF08MPX Coupler - Safety Single Shut-Off Hose Barb 8 MM Brass
21KSTF09MPN Coupler - Safety Single Shut-Off Hose Barb 9 MM Brass
21KSTF09MPX Coupler - Safety Single Shut-Off Hose Barb 9 MM Brass
21KSTF10MPN Coupler - Safety Single Shut-Off Hose Barb 10 MM Brass
21KSTF10MPX Coupler - Safety Single Shut-Off Hose Barb 10 MM Brass
21KSTS04MPN Coupler Safety (Single Shut-Off) Hose 4 MM Brass
21KSTS04MPX Coupler - Safety Single Shut-Off Hose 4 MM Brass
21KSTS05MPN Coupler Safety (Single Shut-Off) Hose 5 MM Brass
21KSTS05MPX Coupler - Safety Single Shut-Off Hose 5 MM Brass
21KSTS06MPX Coupler - Safety Single Shut-Off Hose 6 MM Brass
21SDAN13MPN Plug Safety (Double Shut-Off) Male NPT NPT 1/4 Brass
21SDAW10MPN Plug - Safety Double Shut-Off Male BSPP G 1/8 Brass
21SDAW13MPN Plug - Safety Double Shut-Off Male BSPP G 1/4 Brass
21SDAW17MPN Plug - Safety Double Shut-Off Male BSPP G 3/8 Brass
21SDIW10MPN Plug - Safety Double Shut-Off Female BSPP G 1/8 Brass
21SDIW13MPN Plug - Safety Double Shut-Off Female BSPP G 1/4 Brass
21SDIW17MPN Plug - Safety Double Shut-Off Female BSPP G 3/8 Brass
21SDTF06MPN Plug - Safety Double Shut-Off Hose Barb 6 MM Brass
21SDTF08MPN Plug - Safety Double Shut-Off Hose Barb 8 MM Brass
21SDTF10MPN Plug - Safety Double Shut-Off Hose Barb 10 MM Brass
21SSAW10MXN Plug Safety (Single Shut-Off) Male BSPP G 1/8 Brass
21SSAW10MXX Plug - Safety Single Shut-Off Male BSPP G 1/8 Brass
21SSAW13MXN Plug Safety (Single Shut-Off) Male BSPP G 1/4 Brass
21SSAW13MXX Plug - Safety Single Shut-Off Male BSPP G 1/4 Brass
21SSIW10MXN Plug - Safety Single Shut-Off Female BSPP G 1/8 Brass
21SSIW10MXX Plug - Safety Single Shut-Off Female BSPP G 1/8 Brass
21SSIW13MXN Plug - Safety Single Shut-Off Female BSPP G 1/4 Brass
21SSIW13MXX Plug - Safety Single Shut-Off Female BSPP G 1/4 Brass
21SSTF04MXN Plug - Safety Single Shut-Off Hose Barb 4 MM Brass
21SSTF04MXX Plug - Safety Single Shut-Off Hose Barb 4 MM Brass
21SSTF06MXN Plug - Safety Single Shut-Off Hose Barb 6 MM Brass
21SSTF06MXX Plug - Safety Single Shut-Off Hose Barb 6 MM Brass
21SSTF08MXN Plug - Safety Single Shut-Off Hose Barb 8 MM Brass
21SSTF08MXX Plug - Safety Single Shut-Off Hose Barb 8 MM Brass
21SSTF09MXN Plug - Safety Single Shut-Off Hose Barb 9 MM Brass
21SSTF09MXX Plug - Safety Single Shut-Off Hose Barb 9 MM Brass
21SSTF10MXN Plug - Safety Single Shut-Off Hose Barb 10 MM Brass
21SSTF10MXX Plug - Safety Single Shut-Off Hose Barb 10 MM Brass
21KFIM12MPN Coupler Straight Through Female Metric 12x1.5 MM Brass
21KLKO06MEN Coupler Dry-Break (double shut-off) Tube 6 MM Brass
21KLTF04MVN Coupler Dry-Break (double shut-off) Hose Barb 4x6 MM Brass
21KAKO06EEX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 316L
21KATF06MVN Coupler Single Shut-Off Hose barb 6 MM Brass
21KLAW17MEN Coupler Dry-Break (double shut-off) Male BSPP G 3/8 Brass
21KLKO08MVN Coupler Dry-Break (double shut-off) Tube 6x8 MM Brass
21KSIW10MEN Coupler Safety (Single Shut-Off) Female BSPP G 1/8 Brass
21SLIW13MEN Plug Dry-Break (double shut-off) Female BSPP G 1/8 Brass

687PDC
A43098