Coded Quick Coupling, Series 21 | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Thread Size

Body Material

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Coded Quick Coupling, Series 21

Coded Quick Coupling, Series 21

Coded industrial quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications up to 35 bar. Coupling system developed on the basis of Parker Series 21. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 5 mm (nominal)
  • Application: Fluid Handling
  • Brand: Rectus
  • Fitting Connection Type: Various
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Media: Chemical Fluids, Water, Gases, Pneumatic Media
  • Seal Material: NBR
  • Valve Included: Yes or No (according to version)
  • Version: Single Shut-Off
  • Length: 38.5 up to 69 mm
  • Hex Size: 14 to 17 mm
  • Outside Diameter: 15 to 16 mm
  • Flow Rate: 560 L/min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Coded Quick Coupling Series 21 is an industrial coupling system developed on the basis of series 21 with above-average flow rate for liquid and gaseous media.
This coupling system is developed for single-hand operation. The mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling, which is complemented by the color coding of the anodized sleeves. A double shut-off version is available on request.

Markets:
- Machinery Construction
- Life Science
- Process
- Aerospace

Features/Benefits:
- No mix-ups between media due to the color and mechanical coding of coupling and plug
- Above-average flow rate
- Single-hand operation for easy and fast connection

Applications:
- Laboratory equipment
- Control panels
- Calibration systems
- Portable analyzers
- Gas chromatographs
- Micro-contamination devices

Related Documents

×
Products Coupling Half Function Connection Type Connection Thread Size Body Material Color
21KAAW10MPX0 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Green
21KAAW10MPN0 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Green
21KAAW13MPX0 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Green
21KAAW13MPN0 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Green
21KAAW10MPX3 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Brown
21KAAW10MPN3 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Brown
21KAAW13MPX3 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Brown
21KAAW13MPN3 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Brown
21KAAW10MPX6 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Blue
21KAAW10MPN6 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Blue
21KAAW13MPX6 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Blue
21KAAW13MPN6 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Blue
21KAAW10MPX8 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Red
21KAAW10MPN8 Coupler Sinlge Shut-Off Male BSPP G 1/8 Brass Red
21KAAW13MPX8 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Red
21KAAW13MPN8 Coupler Sinlge Shut-Off Male BSPP G 1/4 Brass Red
21KAIW10MPX0 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Green
21KAIW10MPN0 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Green
21KAIW13MPX0 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Green
21KAIW13MPN0 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Green
21KAIW10MPX3 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Brown
21KAIW10MPN3 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Brown
21KAIW13MPX3 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Brown
21KAIW13MPN3 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Brown
21KAIW10MPX6 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Blue
21KAIW10MPN6 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Blue
21KAIW13MPX6 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Blue
21KAIW13MPN6 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Blue
21KAIW10MPX8 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Red
21SFIW13MXX6 Plug Straight-Through Female BSPP G 1/4 Brass Blue
21SFIW13MXN6 Plug Straight-Through Female BSPP G 1/4 Brass Blue
21SFIW10MXX8 Plug Straight-Through Female BSPP G 1/8 Brass Red
21SFIW10MXN8 Plug Straight-Through Female BSPP G 1/8 Brass Red
21SFIW13MXX8 Plug Straight-Through Female BSPP G 1/4 Brass Red
21SFIW13MXN8 Plug Straight-Through Female BSPP G 1/4 Brass Red
21SFTF04MXX0 Plug Straight-Through Hose Barb 4MM Brass Green
21SFTF04MXN0 Plug Straight-Through Hose Barb 4MM Brass Green
21SFTF06MXX0 Plug Straight-Through Hose Barb 6MM Brass Green
21SFTF06MXN0 Plug Straight-Through Hose Barb 6MM Brass Green
21SFTF04MXX3 Plug Straight-Through Hose Barb 4MM Brass Brown
21SFTF04MXN3 Plug Straight-Through Hose Barb 4MM Brass Brown
21SFTF06MXX3 Plug Straight-Through Hose Barb 6MM Brass Brown
21SFTF06MXN3 Plug Straight-Through Hose Barb 6MM Brass Brown
21SFTF04MXX6 Plug Straight-Through Hose Barb 4MM Brass Blue
21SFTF04MXN6 Plug Straight-Through Hose Barb 4MM Brass Blue
21SFTF06MXX6 Plug Straight-Through Hose Barb 6MM Brass Blue
21SFTF06MXN6 Plug Straight-Through Hose Barb 6MM Brass Blue
21SFTF04MXX8 Plug Straight-Through Hose Barb 4MM Brass Red
21SFTF04MXN8 Plug Straight-Through Hose Barb 4MM Brass Red
21SFTF06MXX8 Plug Straight-Through Hose Barb 6MM Brass Red
21SFTF06MXN8 Plug Straight-Through Hose Barb 6MM Brass Red
21SFKO06MXX0 Plug Straight-Through Tube 4x6MM Brass Green
21SFKO06MXN0 Plug Straight-Through Tube 4x6MM Brass Green
21SFKO08MXX0 Plug Straight-Through Tube 6x8MM Brass Green
21SFKO08MXN0 Plug Straight-Through Tube 6x8MM Brass Green
21SFKO06MXX3 Plug Straight-Through Tube 4x6MM Brass Brown
21SFKO06MXN3 Plug Straight-Through Tube 4x6MM Brass Brown
21SFKO08MXX3 Plug Straight-Through Tube 6x8MM Brass Brown
21SFKO08MXN3 Plug Straight-Through Tube 6x8MM Brass Brown
21SFKO06MXX6 Plug Straight-Through Tube 4x6MM Brass Blue
21SFKO06MXN6 Plug Straight-Through Tube 4x6MM Brass Blue
21SFKO08MXX6 Plug Straight-Through Tube 6x8MM Brass Blue
21SFKO08MXN6 Plug Straight-Through Tube 6x8MM Brass Blue
21SFKO06MXX8 Plug Straight-Through Tube 4x6MM Brass Red
21SFKO06MXN8 Plug Straight-Through Tube 4x6MM Brass Red
21SFKO08MXX8 Plug Straight-Through Tube 6x8MM Brass Red
21SFKO08MXN8 Plug Straight-Through Tube 6x8MM Brass Red
21SFTS04MXX0 Plug Straight-Through Hose Barb 4MM Brass Green
21SFTS04MXN0 Plug Straight-Through Hose Barb 4MM Brass Green
21SFTS06MXX0 Plug Straight-Through Hose Barb 6MM Brass Green
21SFTS06MXN0 Plug Straight-Through Hose Barb 6MM Brass Green
21SFTS04MXX3 Plug Straight-Through Hose Barb 4MM Brass Brown
21SFTS04MXN3 Plug Straight-Through Hose Barb 4MM Brass Brown
21SFTS06MXX3 Plug Straight-Through Hose Barb 6MM Brass Brown
21SFTS06MXN3 Plug Straight-Through Hose Barb 6MM Brass Brown
21SFTS04MXX6 Plug Straight-Through Hose Barb 4MM Brass Blue
21SFTS04MXN6 Plug Straight-Through Hose Barb 4MM Brass Blue
21SFTS06MXX6 Plug Straight-Through Hose Barb 6MM Brass Blue
21SFTS06MXN6 Plug Straight-Through Hose Barb 6MM Brass Blue
21SFTS04MXX8 Plug Straight-Through Hose Barb 4MM Brass Red
21SFTS04MXN8 Plug Straight-Through Hose Barb 4MM Brass Red
21SFTS06MXX8 Plug Straight-Through Hose Barb 6MM Brass Red
21SFTS06MXN8 Plug Straight-Through Hose Barb 6MM Brass Red
21KAIW10MPN8 Coupler Sinlge Shut-Off Female BSPP G 1/8 Brass Red
21KAIW13MPX8 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Red
21KAIW13MPN8 Coupler Sinlge Shut-Off Female BSPP G 1/4 Brass Red
21KATF04MPX0 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Green
21KATF04MPN0 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Green
21KATF06MPX0 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Green
21KATF06MPN0 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Green
21KATF08MPX0 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Green
21KATF08MPN0 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Green
21KATF09MPX0 Coupler Sinlge Shut-Off Hose Barb 9MM Brass Green
21KATF04MPX3 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Brown
21KATF04MPN3 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Brown
21KATF06MPX3 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Brown
21KATF06MPN3 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Brown
21KATF08MPX3 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Brown
21KATF08MPN3 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Brown
21KATF09MPX3 Coupler Sinlge Shut-Off Hose Barb 9MM Brass Brown
21KATF04MPX6 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Blue
21KATF04MPN6 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Blue
21KATF06MPX6 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Blue
21KATF06MPN6 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Blue
21KATF08MPX6 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Blue
21KATF08MPN6 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Blue
21KATF09MPX6 Coupler Sinlge Shut-Off Hose Barb 9MM Brass Blue
21KATF04MPX8 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Red
21KATF04MPN8 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Red
21KATF06MPX8 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Red
21KATF06MPN8 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Red
21KATF08MPX8 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Red
21KATF08MPN8 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Red
21KATF09MPX8 Coupler Sinlge Shut-Off Hose Barb 9MM Brass Red
21KATS04MPX8 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Red
21KATS04MPN8 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Red
21KATS06MPX8 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Red
21KATS06MPN8 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Red
21KATS08MPX8 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Red
21SFAW10MXX0 Plug Straight-Through Male BSPP G 1/8 Brass Green
21SFAW10MXN0 Plug Straight-Through Male BSPP G 1/8 Brass Green
21SFAW13MXX0 Plug Straight-Through Male BSPP G 1/4 Brass Green
21SFAW13MXN0 Plug Straight-Through Male BSPP G 1/4 Brass Green
21SFAW10MXX3 Plug Straight-Through Male BSPP G 1/8 Brass Brown
21SFAW10MXN3 Plug Straight-Through Male BSPP G 1/8 Brass Brown
21SFAW13MXX3 Plug Straight-Through Male BSPP G 1/4 Brass Brown
21SFAW13MXN3 Plug Straight-Through Male BSPP G 1/4 Brass Brown
21SFAW10MXX6 Plug Straight-Through Male BSPP G 1/8 Brass Blue
21SFAW10MXN6 Plug Straight-Through Male BSPP G 1/8 Brass Blue
21SFAW13MXX6 Plug Straight-Through Male BSPP G 1/4 Brass Blue
21SFAW13MXN6 Plug Straight-Through Male BSPP G 1/4 Brass Blue
21SFAW10MXX8 Plug Straight-Through Male BSPP G 1/8 Brass Red
21SFAW10MXN8 Plug Straight-Through Male BSPP G 1/8 Brass Red
21SFAW13MXX8 Plug Straight-Through Male BSPP G 1/4 Brass Red
21SFAW13MXN8 Plug Straight-Through Male BSPP G 1/4 Brass Red
21SFIW10MXX0 Plug Straight-Through Female BSPP G 1/8 Brass Green
21SFIW10MXN0 Plug Straight-Through Female BSPP G 1/8 Brass Green
21SFIW13MXX0 Plug Straight-Through Female BSPP G 1/4 Brass Green
21SFIW13MXN0 Plug Straight-Through Female BSPP G 1/4 Brass Green
21SFIW10MXX3 Plug Straight-Through Female BSPP G 1/8 Brass Brown
21SFIW10MXN3 Plug Straight-Through Female BSPP G 1/8 Brass Brown
21SFIW13MXX3 Plug Straight-Through Female BSPP G 1/4 Brass Brown
21SFIW13MXN3 Plug Straight-Through Female BSPP G 1/4 Brass Brown
21SFIW10MXX6 Plug Straight-Through Female BSPP G 1/8 Brass Blue
21SFIW10MXN6 Plug Straight-Through Female BSPP G 1/8 Brass Blue
21KAKO06MPX0 Coupler Sinlge Shut-Off Tube 4x6MM Brass Green
21KAKO06MPN0 Coupler Sinlge Shut-Off Tube 4x6MM Brass Green
21KAKO08MPX0 Coupler Sinlge Shut-Off Tube 6x8MM Brass Green
21KAKO08MPN0 Coupler Single Shut-Off Tube 6x8MM Brass Green
21KAKO06MPX3 Coupler Sinlge Shut-Off Tube 4x6MM Brass Brown
21KAKO06MPN3 Coupler Sinlge Shut-Off Tube 4x6MM Brass Brown
21KAKO08MPX3 Coupler Sinlge Shut-Off Tube 6x8MM Brass Brown
21KAKO08MPN3 Coupler Sinlge Shut-Off Tube 6x8MM Brass Brown
21KAKO06MPX6 Coupler Sinlge Shut-Off Tube 4x6MM Brass Blue
21KAKO06MPN6 Coupler Sinlge Shut-Off Tube 4x6MM Brass Blue
21KAKO08MPX6 Coupler Sinlge Shut-Off Tube 6x8MM Brass Blue
21KAKO08MPN6 Coupler Sinlge Shut-Off Tube 6x8MM Brass Blue
21KAKO06MPX8 Coupler Sinlge Shut-Off Tube 4x6MM Brass Red
21KAKO06MPN8 Coupler Sinlge Shut-Off Tube 4x6MM Brass Red
21KAKO08MPX8 Coupler Sinlge Shut-Off Tube 6x8MM Brass Red
21KAKO08MPN8 Coupler Single Shut-Off Tube 6x8MM Brass Red
21KATS04MPX0 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Green
21KATS04MPN0 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Green
21KATS06MPX0 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Green
21KATS06MPN0 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Green
21KATS08MPX0 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Green
21KATS04MPX3 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Brown
21KATS04MPN3 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Brown
21KATS06MPX3 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Brown
21KATS06MPN3 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Brown
21KATS08MPX3 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Brown
21KATS04MPX6 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Blue
21KATS04MPN6 Coupler Sinlge Shut-Off Hose Barb 4MM Brass Blue
21KATS06MPX6 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Blue
21KATS06MPN6 Coupler Sinlge Shut-Off Hose Barb 6MM Brass Blue
21KATS08MPX6 Coupler Sinlge Shut-Off Hose Barb 8MM Brass Blue
21SBTF04MPN0 Plug Double Shut-Off Hose Barb 4MM Brass Green
21SBTF06MPN8 Plug Double Shut-Off Hose Barb 6MM Brass Red
21SBAW10MPN0 Plug Double Shut-Off Male BSPP G 1/8 Brass Green
21SBAW10MPN3 Plug Double Shut-Off Male BSPP G 1/8 Brass Brown
21SBAW10MPN6 Plug Double Shut-Off Male BSPP G 1/8 Brass Blue
21SBAW10MPN8 Plug Double Shut-Off Male BSPP G 1/8 Brass Red
21SBAW13MPN0 Plug Double Shut-Off Male BSPP G 1/4 Brass Green
21SBAW13MPN3 Plug Double Shut-Off Male BSPP G 1/4 Brass Brown
21SBAW13MPN6 Plug Double Shut-Off Male BSPP G 1/4 Brass Blue
21SBAW13MPN8 Plug Double Shut-Off Hose Barb G 1/4 Brass Red
21SBIW10MPN0 Plug Double Shut-Off Female BSPP G 1/8 Brass Green
21SBIW10MPN3 Plug Double Shut-Off Female BSPP G 1/8 Brass Brown
21SBIW10MPN6 Plug Double Shut-Off Female BSPP G 1/8 Brass Blue
21SBIW10MPN8 Plug Double Shut-Off Female BSPP G 1/8 Brass Red
21SBTF06MPN6 Plug Double Shut-Off Hose Barb 6MM Brass Blue
21SBTF06MPN3 Plug Double Shut-Off Hose Barb 6MM Brass Brown
21SBIW13MPN0 Plug Double Shut-Off Female BSPP G 1/4 Brass Green
21SBIW13MPN3 Plug Double Shut-Off Female BSPP G 1/4 Brass Brown
21SBIW13MPN6 Plug Double Shut-Off Female BSPP G 1/4 Brass Blue
21SBIW13MPN8 Plug Double Shut-Off Female BSPP G 1/4 Brass Red
21SBKO06MPN0 Plug Double Shut-Off Tube 4x6MM Brass Green
21SBTF06MPN0 Plug Double Shut-Off Hose Barb 6MM Brass Green
21SBKO06MPN6 Plug Double Shut-Off Tube 4x6MM Brass Blue
21SBKO06MPN8 Plug Double Shut-Off Tube 4x6MM Brass Red
21SBKO08MPN0 Plug Double Shut-Off Tube 6x8MM Brass Green
21SBKO08MPN3 Plug Double Shut-Off Tube 6x8MM Brass Brown
21SBKO08MPN6 Plug Double Shut-Off Tube 6x8MM Brass Blue
21SBKO08MPN8 Plug Double Shut-Off Tube 6x8MM Brass Red
21SBTF04MPN8 Plug Double Shut-Off Hose Barb 4MM Brass Red
21SBTF04MPN6 Plug Double Shut-Off Hose Barb 4MM Brass Blue
21SBTF04MPN3 Plug Double Shut-Off Hose Barb 4MM Brass Brown
21SBKO06MPN3 Plug Double Shut-Off Tube 4x6MM Brass Brown
21KBIW13MPN6 Coupler Double Shut-Off Female BSPP G 1/4 Brass Blue
21KBKO06MPN3 Coupler Double Shut-Off Tube 4x6MM Brass Brown
21KBIW13MPN0 Coupler Double Shut-Off Female BSPP G 1/4 Brass Green
21KBIW10MPN8 Coupler Double Shut-Off Female BSPP G 1/8 Brass Red
21KBKO06MPN0 Coupler Double Shut-Off Tube 4x6MM Brass Green
21KBIW10MPN6 Coupler Double Shut-Off Female BSPP G 1/8 Brass Blue
21KBKO06MPN6 Coupler Double Shut-Off Tube 4x6MM Brass Blue
21KBKO06MPN8 Coupler Double Shut-Off Tube 4x6MM Brass Red
21KBIW10MPN3 Coupler Double Shut-Off Female BSPP G 1/8 Brass Brown
21KBIW10MPN0 Coupler Double Shut-Off Female BSPP G 1/8 Brass Green
21KBKO08MPN0 Coupler Double Shut-Off Tube 6x8MM Brass Green
21KBKO08MPN3 Coupler Double Shut-Off Tube 6x8MM Brass Brown
21KBAW13MPN8 Coupler Double Shut-Off Male BSPP G 1/8 Brass Red
21KBAW13MPN6 Coupler Double Shut-Off Male BSPP G 1/4 Brass Blue
21KBKO08MPN6 Coupler Double Shut-Off Tube 6x8MM Brass Blue
21KBIW13MPN3 Coupler Double Shut-Off Female BSPP G 1/4 Brass Brown
21KBAW13MPN3 Coupler Double Shut-Off Hose Barb G 1/4 Brass Brown
21KBKO08MPN8 Coupler Double Shut-Off Tube 6x8MM Brass Red
21KBAW10MPN6 Coupler Double Shut-Off Male BSPP G 1/8 Brass Blue
21KBAW10MPN0 Coupler Double Shut-Off Male BSPP G 1/8 Brass Green
21KBAW10MPN3 Coupler Double Shut-Off Male BSPP G 1/8 Brass Brown
21KBTF06MPN8 Coupler Double Shut-Off Hose Barb 6MM Brass Red
21KBTF06MPN6 Coupler Double Shut-Off Hose Barb 6MM Brass Blue
21KBTF06MPN3 Coupler Double Shut-Off Hose Barb 6MM Brass Brown
21KBTF06MPN0 Coupler Double Shut-Off Hose Barb 6MM Brass Green
21KBAW13MPN0 Coupler Double Shut-Off Male BSPP G 1/4 Brass Green
21KBIW13MPN8 Coupler Double Shut-Off Female BSPP G 1/4 Brass Red
21KBTF04MPN8 Coupler Double Shut-Off Hose Barb 4MM Brass Red
21KBTF04MPN6 Coupler Double Shut-Off Hose Barb 4MM Brass Blue
21KBTF04MPN3 Coupler Double Shut-Off Hose Barb 4MM Brass Brown
21KBTF04MPN0 Coupler Double Shut-Off Hose Barb 4MM Brass Green
21KBAW10MPN8 Coupler Double Shut-Off Male BSPP G 1/8 Brass Red
21KAAW13MVN0 Coupler Single Shut-Off Male BSPP G 1/4 Brass Green
21KAAW13MVN6 Coupler Single Shut-Off Male BSPP G 1/4 Brass Blue
21KAIW10RVX0 Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 303 Green
21KAIW10RVX3 Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 303 Brown
21KAIW10RVX6 Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 303 Blue
21KAIW13MEX8 Coupler Single Shut-Off Female BSPP G1/4 Brass Red
21KAKS06MPN0 Coupler Single Shut-Off Tube 4x6MM Brass Green
21KAKS06MPN6 Coupler Single Shut-Off Tube 4x6MM Brass Blue
21KBAW10MPX0 Coupler Double Shut-Off Male BSPP G 1/8 Brass Green
21KBAW10MPX6 Coupler Double Shut-Off Male BSPP G 1/8 Brass Blue
21KBKO06RVX6 Coupler Double Shut-Off Tube 4x6MM Stainless Steel 303 Blue
21KBKO08RVX6 Coupler Double Shut-Off Tube 6x8MM Stainless Steel 303 Blue
21KBKO08RVX8 Coupler Double Shut-Off Tube 6x8MM Stainless Steel 303 Red
21KFKO06MPN6 Coupler Straight-Through Tube 4x6MM Brass Blue
21KFTF06MPN6 Coupler Straight-Through Hose Barb 6MM Brass Blue
21SFAW10RXX6 Plug Straight-Through Male BSPP G 1/8 Stainless Steel 303 Blue
21KAAW10RVX6 Coupler Single Shut-Off Male BSPP G1/8 Stainless Steel 303 Blue
21KAAW10RVX8 Coupler Single Shut-Off Male BSPP G 1/8 Stainless Steel 303 Red
21KAAW13RVX0 Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 303 Green
21KAKS06MPN8 Coupler Single Shut-Off Tube 4x6MM Brass Red
21KATF06MVN3 Coupler Single Shut-Off Hose Barb 6MM Brass Brown
21KATS09MPX8 Coupler Single Shut-Off Hose Barb 9MM Brass Red
21KBAW10MVN6 Coupler Double Shut-Off Male BSPP G 1/8 Brass Blue
21KBAW10MVN8 Coupler Double Shut-Off Male BSPP G 1/8 Brass Red
21KBAW10RVX6 Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 303 Blue
21KBAW10RVX8 Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 303 Red
21KBAW13MVN0 Coupler Double Shut-Off Male BSPP G 1/4 Brass Green
21KBIW10MEN3 Coupler Double Shut-Off Female BSPP G 1/8 Brass Brown
21KBKK08MVN6 Coupler Double Shut-Off n/a n/a Brass Blue
21KBKO06FEXG Coupler Double Shut-Off Tube 4x6MM PVDF Green
21KBKO08RVX0 Coupler Double Shut-Off Tube 6x8MM Stainless Steel 303 Green
21KBTF09MVN6 Coupler Double Shut-Off Hose Barb 9MM Brass Blue
21KFIW10RVX6 Coupler Straight-Through Female BSPP G 1/8 Stainless Steel 303 Blue
21KFKO06MPN0 Coupler Straight-Through Tube 4x6MM Brass Green
21KFTF09MPX8 Coupler Straight-Through Hose Barb 9MM Brass Red
21SBAW10RVX6 Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303 Blue
21SBAW10RVX8 Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303 Red
21SBAW13MPX0 Plug Double Shut-Off Male BSPP G 1/4 Brass Green
21SBAW13MPX3 Plug Double Shut-Off Male BSPP G 1/4 Brass Brown
21SBAW13MVN0 Plug Double Shut-Off Male BSPP G 1/4 Brass Green
21SBIW10MVN6 Plug Double Shut-Off Female BSPP G 1/8 Brass Blue
21SBKS06MVN6 Plug Double Shut-Off Tube 4x6MM Brass Blue
21SBKS08MVN6 Plug Double Shut-Off n/a n/a Brass Blue
21SFAW13RXX0 Plug Straight-Through Male BSPP G 1/4 Stainless Steel 303 Green
21SFKO06RXX0 Plug Straight-Through Tube 6x8MM Stainless Steel 303 Green
21SBIW10REX0 Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 303 Green
21KAAW10RVX3 Coupler Single Shut-Off Male BSPP G 1/8 Stainless Steel 303 Brown
21KAAW13RVX8 Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 303 Red
21KAIW10RVX8 Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 303 Red
21KBTS04MPN0 Coupler Double Shut-Off Hose Barb 4MM Brass Green
21KBTS04MPN6 Coupler Double Shut-Off Hose Barb 4MM Brass Blue
21KFTF05MPN0 Coupler Straight-Through Hose Barb 5MM Brass Green
21SBAW10MVN8 Plug Double Shut-Off Male BSPP G 1/8 Brass Red
21SBIW10MPX0 Plug Double Shut-Off Female BSPP G 1/8 Brass Green
21SBIW10MVN8 Plug Double Shut-Off Female BSPP G 1/8 Brass Red
21SBKO06MVN8 Plug Double Shut-Off Tube 4x6MM Brass Red
21SBKO08MVN8 Plug Double Shut-Off Tube 6x8MM Brass Red
21SBKO08RVX6 Plug Double Shut-Off Tube 6x8MM Stainless Steel 303 Blue
21SBKO08RVX8 Plug Double Shut-Off Tube 6x8MM Stainless Steel 303 Red
21SBTF09MVN6 Plug Double Shut-Off Hose Barb 9MM Brass Blue
21SFAW13RXX8 Plug Straight-Through Male BSPP G 1/4 Stainless Steel 303 Red
21SFIW10RXX6 Plug Straight-Through Female BSPP G 1/8 Stainless Steel 303 Blue

687PDC
A43098