Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Coded quick coupling system with nominal diameter 7.4 especially for use with fuel gas and oxygen up to 35 bar. Available made of ungreased brass.
| Compliance, Certifications & Safety |
|---|
| Certificate of conformity - 2014 68 EU_connectic |
| Safety instructions Quick Couplings |
| Literature and Reference Materials |
|---|
| Parker Legris Rectus - General Catalogue |
| Catalogue Page Parker Rectus Series 65-67 Coded Systems |
| Datasheet Series 65-67 Coded Systems |
| Dust Caps |
| Products | Type | Connection Type | Connection Thread Size (inch) | Hose I.D. | Application |
|---|---|---|---|---|---|
| 65KSIW13MVX | Coupling | Male Thread - parallel - right | 1/4 | na | Oxygen |
| 65KSIW17MVX | Coupling | Male Thread - parallel - right | 3/8 | na | Oxygen |
| 66KSIL13MEX | Coupling | Male Thread - parallel - left | 1/4 | na | Fuel Gas |
| 66KSIL17MEX | Coupling | Male Thread - parallel - left | 3/8 | na | Fuel Gas |
| 67KSIL13MVX | Coupling | Male Thread - parallel - left | 1/4 | na | Var. Media |
| 67KSIL17MVX | Coupling | Male Thread - parallel - left | 3/8 | na | Var. Media |
| 65KSTF06MVX | Coupling | Hose Barb | na | 6 | Oxygen |
| 65KSTF09MVX | Coupling | Hose Barb | na | 9 | Oxygen |
| 66KSTF06MEX | Coupling | Hose Barb | na | 6 | Fuel Gas |
| 66KSTF09MEX | Coupling | Hose Barb | na | 9 | Fuel Gas |
| 67KSTF06MVX | Coupling | Hose Barb | na | 6 | Var. Media |
| 67KSTF09MVX | Coupling | Hose Barb | na | 9 | Var. Media |
| 65SSIW13MXX | Plug | Male Thread - parallel - right | 1/4 | na | Oxygen |
| 65SSIW17MXX | Plug | Male Thread - parallel - right | 3/8 | na | Oxygen |
| 66SSIL13MXX | Plug | Male Thread - parallel - left | 1/4 | na | Fuel Gas |
| 66SSIL17MXX | Plug | Male Thread - parallel - left | 3/8 | na | Fuel Gas |
| 67SSIL13MXX | Plug | Male Thread - parallel - left | 1/4 | na | Var. Media |
| 67SSIL17MXX | Plug | Male Thread - parallel - left | 3/8 | na | Var. Media |
| 65SSTF09MXX | Plug | Hose Barb | na | 9 | Oxygen |
| 66SSTF06MXX | Plug | Hose Barb | na | 6 | Fuel Gas |
| 66SSTF09MXX | Plug | Hose Barb | na | 9 | Fuel Gas |
| 67SSTF06MXX | Plug | Hose Barb | na | 6 | Var. Media |
| 67SSTF09MXX | Plug | Hose Barb | na | 9 | Var. Media |