Premium Coded Quick Coupling, Series 25 | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Thread Size

Body Material

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Coded Quick Coupling, Series 25

Premium Coded Quick Coupling, Series 25

Premium coded industrial quick coupling system with nominal diameter 7.8 for pneumatic and fluid handling applications up to 35 bar. Coupling system developed on the basis of Parker Series 25. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 7.8 mm
  • Application: Fluid Handling
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Media: Chemical Fluids, Gases, Pneumatic Media, Water
  • Valve Type: High Flow Air
  • Seal Material: NBR
  • Valve Included: Yes or No acc. to the version
  • Version: Single Shut-Off
  • Length: 36.5 to 74 mm
  • Hex Size: 17 up to 24 mm
  • Outside Diameter: 14 up to 23 mm
  • Flow Rate: 1800 L/min
Safety Warning

Full Product Description

Parker's Premium Coded Quick Coupling Series 25 is an industrial coupling system developed on the basis of series 25. This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. The mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling, which is complemented by the color coding of the anodized sleeves. Double shut-off and straight-through couplings are available upon request. The plug cannot be interconnected with the Rectus standard 25 series.

Markets:
- Machinery Construction
- Life Science
- Process
- Aerospace

Features/Benefits:
- No mix-ups between media due to the color and mechanical coding of coupling and plug
- UltraFlo valve for optimum flow and low pressure drop
- Single-hand operation for easy and fast connection

Applications:
- Laboratory equipment
- Control panels
- Calibration systems
- Portable analyzers
- Gas chromatographs
- Micro-contamination devices

Related Documents

×
Products Coupling Half Function Connection Type Connection Thread Size Body Material Color
25KAKO08BPN0 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Green
25KAKO10BPX0 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Green
25KAKO10BPN0 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Green
25KAKO08BPX3 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Brown
25KAKO08BPN3 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Brown
25KAKO10BPX3 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Brown
25KAKO10BPN3 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Brown
25KAKO08BPX6 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Blue
25KAKO08BPN6 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Blue
25KAKO10BPX6 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Blue
25KAKO10BPN6 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Blue
25KAKO08BPX8 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Red
25KAKO08BPN8 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Red
25KAKO10BPX8 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Red
25KAKO10BPN8 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Red
26SFAW13MXX0 Plug Straight-Through Male BSPP G 1/4 Brass Green
26SFAW13MXN0 Plug Straight-Through Male BSPP G 1/4 Brass Green
26SFAW17MXX0 Plug Straight-Through Male BSPP G 3/8 Brass Green
26SFAW17MXN0 Plug Straight-Through Male BSPP G 3/8 Brass Green
26SFAW13MXX3 Plug Straight-Through Male BSPP G 1/4 Brass Brown
26SFAW13MXN3 Plug Straight-Through Male BSPP G 1/4 Brass Brown
26SFAW17MXX3 Plug Straight-Through Male BSPP G 3/8 Brass Brown
26SFAW17MXN3 Plug Straight-Through Male BSPP G 3/8 Brass Brown
26SFAW13MXX6 Plug Straight-Through Male BSPP G 1/4 Brass Blue
26SFAW13MXN6 Plug Straight-Through Male BSPP G 1/4 Brass Blue
26SFAW17MXX6 Plug Straight-Through Male BSPP G 3/8 Brass Blue
26SFAW17MXN6 Plug Straight-Through Male BSPP G 3/8 Brass Blue
25KATF13BPN6 Coupler Single Shut-Off Hose Barb n/a Brass Blue
25KATF06BPX8 Coupler Single Shut-Off Hose Barb n/a Brass Red
25KATF06BPN8 Coupler Single Shut-Off Hose Barb n/a Brass Red
25KATF09BPX8 Coupler Single Shut-Off Hose Barb n/a Brass Red
25KATF09BPN8 Coupler Single Shut-Off Hose Barb n/a Brass Red
25KATF13BPX8 Coupler Single Shut-Off Hose Barb n/a Brass Red
25KATF13BPN8 Coupler Single Shut-Off Hose Barb n/a Brass Red
25KAKO08BPX0 Coupler Single Shut-Off with Plastic Hose Connection n/a Brass Green
26SFKO10MXX3 Plug Straight-Through with Plastic Hose Connection n/a Brass Brown
26SFKO10MXN3 Plug Straight-Through with Plastic Hose Connection n/a Brass Brown
26SFKO08MXX6 Plug Straight-Through with Plastic Hose Connection n/a Brass Blue
26SFKO08MXN6 Plug Straight-Through with Plastic Hose Connection n/a Brass Blue
26SFKO10MXX6 Plug Straight-Through with Plastic Hose Connection n/a Brass Blue
26SFKO10MXN6 Plug Straight-Through with Plastic Hose Connection n/a Brass Blue
26SFKO08MXX8 Plug Straight-Through with Plastic Hose Connection n/a Brass Red
26SFKO08MXN8 Plug Straight-Through with Plastic Hose Connection n/a Brass Red
26SFKO10MXX8 Plug Straight-Through with Plastic Hose Connection n/a Brass Red
26SFKO10MXN8 Plug Straight-Through with Plastic Hose Connection n/a Brass Red
26SFTS06MXX0 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Green
26SFTS06MXN0 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Green
26SFTS06MXX3 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Brown
26SFTS06MXN3 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Brown
26SFTS06MXX6 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Blue
26SFTS06MXN6 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Blue
26SFTS06MXX8 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Red
26SFTS06MXN8 Plug Straight-Through Panel Mount with Hose Barb n/a Brass Red
26SFAW13MXX8 Plug Straight-Through Male BSPP G 1/4 Brass Red
26SFAW13MXN8 Plug Straight-Through Male BSPP G 1/4 Brass Red
26SFAW17MXX8 Plug Straight-Through Male BSPP G 3/8 Brass Red
26SFAW17MXN8 Plug Straight-Through Male BSPP G 3/8 Brass Red
26SFIW13MXX0 Plug Straight-Through Female BSPP G 1/4 Brass Green
26SFIW13MXN0 Plug Straight-Through Female BSPP G 1/4 Brass Green
26SFIW17MXX0 Plug Straight-Through Female BSPP G 3/8 Brass Green
26SFIW17MXN0 Plug Straight-Through Female BSPP G 3/8 Brass Green
26SFIW13MXX3 Plug Straight-Through Female BSPP G 1/4 Brass Brown
26SFIW13MXN3 Plug Straight-Through Female BSPP G 1/4 Brass Brown
26SFIW17MXX3 Plug Straight-Through Female BSPP G 3/8 Brass Brown
26SFIW17MXN3 Plug Straight-Through Female BSPP G 3/8 Brass Brown
26SFIW13MXX6 Plug Straight-Through Female BSPP G 1/4 Brass Blue
26SFIW13MXN6 Plug Straight-Through Female BSPP G 1/4 Brass Blue
26SFIW17MXX6 Plug Straight-Through Female BSPP G 3/8 Brass Blue
26SFIW17MXN6 Plug Straight-Through Female BSPP G 3/8 Brass Blue
26SFIW13MXX8 Plug Straight-Through Female BSPP G 1/4 Brass Red
26SFIW13MXN8 Plug Straight-Through Female BSPP G 1/4 Brass Red
26SFIW17MXX8 Plug Straight-Through Female BSPP G 3/8 Brass Red
26SFIW17MXN8 Plug Straight-Through Female BSPP G 3/8 Brass Red
26SFTF06MXX0 Plug Straight-Through Hose Barb n/a Brass Green
26SFTF06MXN0 Plug Straight-Through Hose Barb n/a Brass Green
26SFTF09MXX0 Plug Straight-Through Hose Barb n/a Brass Green
26SFTF09MXN0 Plug Straight-Through Hose Barb n/a Brass Green
26SFTF13MXX0 Plug Straight-Through Hose Barb n/a Brass Green
26SFTF13MXN0 Plug Straight-Through Hose Barb n/a Brass Green
26SFTF06MXX3 Plug Straight-Through Hose Barb n/a Brass Brown
26SFTF06MXN3 Plug Straight-Through Hose Barb n/a Brass Brown
26SFTF09MXX3 Plug Straight-Through Hose Barb n/a Brass Brown
26SFTF09MXN3 Plug Straight-Through Hose Barb n/a Brass Brown
26SFTF13MXX3 Plug Straight-Through Hose Barb n/a Brass Brown
26SFTF13MXN3 Plug Straight-Through Hose Barb n/a Brass Brown
26SFTF06MXX6 Plug Straight-Through Hose Barb n/a Brass Blue
26SFTF06MXN6 Plug Straight-Through Hose Barb n/a Brass Blue
26SFTF09MXX6 Plug Straight-Through Hose Barb n/a Brass Blue
26SFTF09MXN6 Plug Straight-Through Hose Barb n/a Brass Blue
26SFTF13MXX6 Plug Straight-Through Hose Barb n/a Brass Blue
26SFTF13MXN6 Plug Straight-Through Hose Barb n/a Brass Blue
26SFTF06MXX8 Plug Straight-Through Hose Barb n/a Brass Red
26SFTF06MXN8 Plug Straight-Through Hose Barb n/a Brass Red
26SFTF09MXX8 Plug Straight-Through Hose Barb n/a Brass Red
26SFTF09MXN8 Plug Straight-Through Hose Barb n/a Brass Red
26SFTF13MXX8 Plug Straight-Through Hose Barb n/a Brass Red
26SFTF13MXN8 Plug Straight-Through Hose Barb n/a Brass Red
26SFKO08MXX0 Plug Straight-Through with Plastic Hose Connection n/a Brass Green
26SFKO08MXN0 Plug Straight-Through with Plastic Hose Connection n/a Brass Green
26SFKO10MXX0 Plug Straight-Through with Plastic Hose Connection n/a Brass Green
26SFKO10MXN0 Plug Straight-Through with Plastic Hose Connection n/a Brass Green
26SFKO08MXX3 Plug Straight-Through with Plastic Hose Connection n/a Brass Brown
26SFKO08MXN3 Plug Straight-Through with Plastic Hose Connection n/a Brass Brown
25KAAW13BPX0 Coupler Single Shut-Off Male BSPP G 1/4 Brass Green
25KAAW13BPN0 Coupler Single Shut-Off Male BSPP G 1/4 Brass Green
25KAAW17BPX0 Coupler Single Shut-Off Male BSPP G 3/8 Brass Green
25KAAW17BPN0 Coupler Single Shut-Off Male BSPP G 3/8 Brass Green
25KAAW21BPX0 Coupler Single Shut-Off Male BSPP G 1/2 Brass Green
25KAAW21BPN0 Coupler Single Shut-Off Male BSPP G 1/2 Brass Green
25KAAW13BPX3 Coupler Single Shut-Off Male BSPP G 1/4 Brass Brown
25KAAW13BPN3 Coupler Single Shut-Off Male BSPP G 1/4 Brass Brown
25KAAW17BPX3 Coupler Single Shut-Off Male BSPP G 3/8 Brass Brown
25KAAW17BPN3 Coupler Single Shut-Off Male BSPP G 3/8 Brass Brown
25KAAW21BPX3 Coupler Single Shut-Off Male BSPP G 1/2 Brass Brown
25KAAW21BPN3 Coupler Single Shut-Off Male BSPP G 1/2 Brass Brown
25KAAW13BPX6 Coupler Single Shut-Off Male BSPP G 1/4 Brass Blue
25KAAW13BPN6 Coupler Single Shut-Off Male BSPP G 1/4 Brass Blue
25KAAW17BPX6 Coupler Single Shut-Off Male BSPP G 3/8 Brass Blue
25KAAW17BPN6 Coupler Single Shut-Off Male BSPP G 3/8 Brass Blue
25KAAW21BPX6 Coupler Single Shut-Off Male BSPP G 1/2 Brass Blue
25KAAW21BPN6 Coupler Single Shut-Off Male BSPP G 1/2 Brass Blue
25KAAW13BPX8 Coupler Single Shut-Off Male BSPP G 1/4 Brass Red
25KAAW13BPN8 Coupler Single Shut-Off Male BSPP G 1/4 Brass Red
25KAAW17BPX8 Coupler Single Shut-Off Male BSPP G 3/8 Brass Red
25KAAW17BPN8 Coupler Single Shut-Off Male BSPP G 3/8 Brass Red
25KAAW21BPX8 Coupler Single Shut-Off Male BSPP G 1/2 Brass Red
25KAAW21BPN8 Coupler Single Shut-Off Male BSPP G 1/2 Brass Red
25KAIW13BPX0 Coupler Single Shut-Off Female BSPP G 1/2 Brass Green
25KAIW13BPN0 Coupler Single Shut-Off Female BSPP G 1/2 Brass Green
25KAIW17BPX0 Coupler Single Shut-Off Female BSPP G 3/8 Brass Green
25KAIW17BPN0 Coupler Single Shut-Off Female BSPP G 3/8 Brass Green
25KAIW21BPX0 Coupler Single Shut-Off Female BSPP G 1/2 Brass Green
25KAIW21BPN0 Coupler Single Shut-Off Female BSPP G 1/2 Brass Green
25KAIW13BPX3 Coupler Single Shut-Off Female BSPP G 1/2 Brass Brown
25KAIW13BPN3 Coupler Single Shut-Off Female BSPP G 1/2 Brass Brown
25KAIW17BPX3 Coupler Single Shut-Off Female BSPP G 3/8 Brass Brown
25KAIW17BPN3 Coupler Single Shut-Off Female BSPP G 3/8 Brass Brown
25KAIW21BPX3 Coupler Single Shut-Off Female BSPP G 1/2 Brass Brown
25KAIW21BPN3 Coupler Single Shut-Off Female BSPP G 1/2 Brass Brown
25KAIW13BPX6 Coupler Single Shut-Off Female BSPP G 1/2 Brass Blue
25KAIW13BPN6 Coupler Single Shut-Off Female BSPP G 1/2 Brass Blue
25KAIW17BPX6 Coupler Single Shut-Off Female BSPP G 3/8 Brass Blue
25KAIW17BPN6 Coupler Single Shut-Off Female BSPP G 3/8 Brass Blue
25KAIW21BPX6 Coupler Single Shut-Off Female BSPP G 1/2 Brass Blue
25KAIW21BPN6 Coupler Single Shut-Off Female BSPP G 1/2 Brass Blue
25KAIW13BPX8 Coupler Single Shut-Off Female BSPP G 1/2 Brass Red
25KAIW13BPN8 Coupler Single Shut-Off Female BSPP G 1/2 Brass Red
25KAIW17BPX8 Coupler Single Shut-Off Female BSPP G 3/8 Brass Red
25KAIW17BPN8 Coupler Single Shut-Off Female BSPP G 3/8 Brass Red
25KAIW21BPX8 Coupler Single Shut-Off Female BSPP G 1/2 Brass Red
25KAIW21BPN8 Coupler Single Shut-Off Female BSPP G 1/2 Brass Red
25KATF06BPX0 Coupler Single Shut-Off Hose Barb n/a Brass Green
25KATF06BPN0 Coupler Single Shut-Off Hose Barb n/a Brass Green
25KATF09BPX0 Coupler Single Shut-Off Hose Barb n/a Brass Green
25KATF09BPN0 Coupler Single Shut-Off Hose Barb n/a Brass Green
25KATF13BPX0 Coupler Single Shut-Off Hose Barb n/a Brass Green
25KATF13BPN0 Coupler Single Shut-Off Hose Barb n/a Brass Green
25KATF06BPX3 Coupler Single Shut-Off Hose Barb n/a Brass Brown
25KATF06BPN3 Coupler Single Shut-Off Hose Barb n/a Brass Brown
25KATF09BPX3 Coupler Single Shut-Off Hose Barb n/a Brass Brown
25KATF09BPN3 Coupler Single Shut-Off Hose Barb n/a Brass Brown
25KATF13BPX3 Coupler Single Shut-Off Hose Barb n/a Brass Brown
25KATF13BPN3 Coupler Single Shut-Off Hose Barb n/a Brass Brown
25KATF06BPX6 Coupler Single Shut-Off Hose Barb n/a Brass Blue
25KATF06BPN6 Coupler Single Shut-Off Hose Barb n/a Brass Blue
25KATF09BPX6 Coupler Single Shut-Off Hose Barb n/a Brass Blue
25KATF09BPN6 Coupler Single Shut-Off Hose Barb n/a Brass Blue
25KATF13BPX6 Coupler Single Shut-Off Hose Barb n/a Brass Blue
25SBAW17MPN6 Plug Double Shut-Off Male BSPP G 3/8 Brass Blue
25SBAW13MPN8 Plug Double Shut-Off Male BSPP G 1/4 Brass Red
25SBAW17MPN0 Plug Double Shut-Off Male BSPP G 3/8 Brass Green
25SBAW13MPN6 Plug Double Shut-Off Male BSPP G 1/4 Brass Blue
25SBAW13MPN3 Plug Double Shut-Off Male BSPP G 1/4 Brass Brown
25SBAW13MPN0 Plug Double Shut-Off Male BSPP G 1/4 Brass Green
25SBAW17MPN3 Plug Double Shut-Off Male BSPP G 3/8 Brass Brown
25SBAW17MPN8 Plug Double Shut-Off Male BSPP G 3/8 Brass Red
25SBIW17MPN8 Plug Double Shut-Off Female BSPP G 3/8 Brass Red
25SBIW13MPN3 Plug Double Shut-Off Female BSPP G 1/4 Brass Brown
25SBTF09MPN8 Plug Double Shut-Off Hose Barb n/a Brass Red
25SBTF09MPN6 Plug Double Shut-Off Hose Barb n/a Brass Blue
25SBTF09MPN3 Plug Double Shut-Off Hose Barb n/a Brass Brown
25SBTF09MPN0 Plug Double Shut-Off Hose Barb n/a Brass Green
25SBTF06MPN8 Plug Double Shut-Off Hose Barb n/a Brass Red
25SBTF06MPN6 Plug Double Shut-Off Hose Barb n/a Brass Blue
25SBIW13MPN0 Plug Double Shut-Off Female BSPP G 1/4 Brass Green
25SBTF06MPN3 Plug Double Shut-Off Hose Barb n/a Brass Brown
25KBTF13BPN8 Coupler Double Shut-Off Hose Barb n/a Brass Red
25SBIW17MPN6 Plug Double Shut-Off Female BSPP G 3/8 Brass Blue
25SBIW17MPN3 Plug Double Shut-Off Female BSPP G 3/8 Brass Brown
25SBIW17MPN0 Plug Double Shut-Off Female BSPP G 3/8 Brass Green
25SBIW13MPN8 Plug Double Shut-Off Female BSPP G 1/4 Brass Red
25SBIW13MPN6 Plug Double Shut-Off Female BSPP G 1/4 Brass Blue
25SBTF06MPN0 Plug Double Shut-Off Hose Barb n/a Brass Green
25KBTF13BPN6 Coupler Double Shut-Off Hose Barb n/a Brass Blue
25KBTF09BPN0 Coupler Double Shut-Off Hose Barb n/a Brass Green
25KBTF13BPN0 Coupler Double Shut-Off Hose Barb n/a Brass Green
25KBTF13BPN3 Coupler Double Shut-Off Hose Barb n/a Brass Brown
25KBIW13BPN0 Coupler Double Shut-Off Female BSPP G 1/4 Brass Green
25KBAW21BPN8 Coupler Double Shut-Off Male BSPP G 1/4 Brass Red
25KBAW21BPN6 Coupler Double Shut-Off Male BSPP G 1/2 Brass Blue
25KBAW21BPN3 Coupler Double Shut-Off Male BSPP G 1/2 Brass Brown
25KBAW21BPN0 Coupler Double Shut-Off Male BSPP G 1/2 Brass Green
25KBIW13BPN6 Coupler Double Shut-Off Female BSPP G 1/4 Brass Blue
25KBAW17BPN8 Coupler Double Shut-Off Male BSPP G 3/8 Brass Red
25KBAW17BPN3 Coupler Double Shut-Off Male BSPP G 3/8 Brass Brown
25KBAW17BPN0 Coupler Double Shut-Off Male BSPP G 3/8 Brass Green
25KBAW13BPN8 Coupler Double Shut-Off Male BSPP G 1/4 Brass Red
25KBAW13BPN6 Coupler Double Shut-Off Male BSPP G 1/4 Brass Blue
25KBAW13BPN3 Coupler Double Shut-Off Male BSPP G 1/4 Brass Brown
25KBAW13BPN0 Coupler Double Shut-Off Male BSPP G 1/4 Brass Green
25KBAW17BPN6 Coupler Double Shut-Off Male BSPP G 3/8 Brass Blue
25KBIW13BPN8 Coupler Double Shut-Off Female BSPP G 1/4 Brass Red
25KBIW13BPN3 Coupler Double Shut-Off Female BSPP G 1/4 Brass Brown
25KBIW17BPN3 Coupler Double Shut-Off Female BSPP G 3/8 Brass Brown
25KBTF09BPN8 Coupler Double Shut-Off Hose Barb n/a Brass Red
25KBTF09BPN6 Coupler Double Shut-Off Hose Barb n/a Brass Blue
25KBTF09BPN3 Coupler Double Shut-Off Hose Barb n/a Brass Brown
25KBIW17BPN0 Coupler Double Shut-Off Female BSPP G 3/8 Brass Green
25KBTF06BPN6 Coupler Double Shut-Off Hose Barb n/a Brass Blue
25KBTF06BPN3 Coupler Double Shut-Off Hose Barb n/a Brass Brown
25KBTF06BPN8 Coupler Double Shut-Off Hose Barb n/a Brass Red
25KBIW21BPN8 Coupler Double Shut-Off Female BSPP G 1/2 Brass Red
25KBIW21BPN6 Coupler Double Shut-Off Female BSPP G 1/2 Brass Blue
25KBIW21BPN3 Coupler Double Shut-Off Female BSPP G 1/2 Brass Brown
25KBIW21BPN0 Coupler Double Shut-Off Female BSPP G 1/2 Brass Green
25KBIW17BPN8 Coupler Double Shut-Off Female BSPP G 3/8 Brass Red
25KBIW17BPN6 Coupler Double Shut-Off Female BSPP G 3/8 Brass Blue
25KBTF06BPN0 Coupler Double Shut-Off Hose Barb n/a Brass Green
25KBAW13BPX8 Coupler Double Shut-Off Male BSPP G 1/4 Brass Red
25KBIW13BVN6 Coupler Double Shut-Off Female BSPP G 1/4 Brass Blue
25KBIW17BPX0 Coupler Double Shut-Off Female BSPP G 3/8 Brass Green
25KBTF13BEN6 Coupler Double Shut-Off Hose Barb n/a Brass Blue
25KFIW13BPN0 Coupler Double Shut-Off Female BSPP G 1/4 Brass Green
25SBAW21MEN6 Plug Double Shut-Off Male BSPP G 1/2 Brass Blue
25SBAW21MEN8 Plug Double Shut-Off Male BSPP G 1/2 Brass Red
25SBAW21MPN6 Plug Double Shut-Off Male BSPP G 1/2 Brass Blue
25SBAW21MPN8 Plug Double Shut-Off Male BSPP G 1/2 Brass Red
25SBIW13MVN6 Plug Double Shut-Off Female BSPP G 1/4 Brass Blue
25SBIW13MVN8 Plug Double Shut-Off Female BSPP G 1/4 Brass Red
25SBIW17MPX0 Plug Double Shut-Off Female BSPP G 3/8 Brass Green
25SBIW17MPX6 Plug Double Shut-Off Female BSPP G 3/8 Brass Blue
25SBTF09MPX6 Plug Double Shut-Off Hose Barb n/a Brass Blue
25SBTF09MPX8 Plug Double Shut-Off Hose Barb n/a Brass Red
25KBAW13BPX6 Coupler Double Shut-Off Male BSPP G 1/4 Brass Blue
25KBIW13BEN8 Coupler Double Shut-Off Female BSPP G 1/4 Brass Red
25KBIW13BPX6 Coupler Double Shut-Off Female BSPP G 1/4 Brass Blue
25KBIW13BPX8 Coupler Double Shut-Off Female BSPP G 1/4 Brass Red
25KBTF06BEN6 Coupler Double Shut-Off Hose Barb n/a Brass Blue
25KBTF06BEN8 Coupler Double Shut-Off Hose Barb n/a Brass Red
25KFAW21BPN6 Coupler Straight-Through Male BSPP G 1/2 Brass Blue
25SBIM18MPN0 Plug Double Shut-Off Female metric M18x1.5 mm Brass Green
25SBIM18MPN8 Plug Double Shut-Off Female metric M18x1.5 mm Brass Red
25SBIW13MPX0 Plug Double Shut-Off Female BSPP G 1/4 Brass Green
25SBIW13MPX6 Plug Double Shut-Off Female BSPP G 1/4 Brass Blue
25SBIW13MPX8 Plug Double Shut-Off Female BSPP G 1/4 Brass Red
25SBTF13MPX6 Plug Double Shut-Off Hose Barb G 1/4 Brass Blue
25KBAW13BVN8 Coupler Double Shut-Off Male BSPP G 1/4 Brass Red
25KBTF13BEN8 Coupler Double Shut-Off Hose Barb n/a Brass Red
25KFKO08BPN3 Coupler Straight-Through with Plastic Hose Connection n/a Brass Brown
25SBAW13MEN8 Plug Double Shut-Off Male BSPP G 1/4 Brass Red
25SBIW13MEN8 Plug Double Shut-Off Female BSPP G 1/4 Brass Red
25SFAW13MXN0 Plug Straight-Through Male BSPP G 1/4 Brass Green
25SFAW13MXN3 Plug Straight-Through Male BSPP G 1/4 Brass Brown
25SFAW13MXN6 Plug Straight-Through Male BSPP G 1/4 Brass Blue
25SFAW13MXN8 Plug Straight-Through Male BSPP G 1/4 Brass Red
25SFAW17MXN0 Plug Straight-Through Male BSPP G 3/8 Brass Green
25SFAW17MXN3 Plug Straight-Through Male BSPP G 3/8 Brass Brown
25SFAW17MXN6 Plug Straight-Through Male BSPP G 3/8 Brass Blue
25SFAW17MXN8 Plug Straight-Through Male BSPP G 3/8 Brass Red
25SFAW21MXN6 Plug Straight-Through Male BSPP G 1/2 Brass Blue
25SFIW13MXN0 Plug Straight-Through Female BSPP G 1/4 Brass Green
25SFIW13MXN3 Plug Straight-Through Female BSPP G 1/4 Brass Brown
25SFIW13MXN6 Plug Straight-Through Female BSPP G 1/4 Brass Blue
25SFIW13MXN8 Plug Straight-Through Female BSPP G 1/4 Brass Red
25SFIW17MXN0 Plug Straight-Through Female BSPP G 3/8 Brass Green
25SFIW17MXN3 Plug Straight-Through Female BSPP G 3/8 Brass Brown
25SFIW17MXN6 Plug Straight-Through Female BSPP G 3/8 Brass Blue
25SFIW17MXN8 Plug Straight-Through Female BSPP G 3/8 Brass Red
25SFTF06MXN0 Plug Straight-Through Hose Barb n/a Brass Green
25SFTF06MXN3 Plug Straight-Through Hose Barb n/a Brass Brown
25SFTF06MXN6 Plug Straight-Through Hose Barb n/a Brass Blue
25SFTF06MXN8 Plug Straight-Through Hose Barb n/a Brass Red
25SFTF09MXN0 Plug Straight-Through Hose Barb n/a Brass Green
25SFTF09MXN3 Plug Straight-Through Hose Barb n/a Brass Brown
25SFTF09MXN6 Plug Straight-Through Hose Barb n/a Brass Blue
25SFTF09MXN8 Plug Straight-Through Hose Barb n/a Brass Red
25SFTF13MXN0 Plug Straight-Through Hose Barb n/a Brass Green
25SFTF13MXN3 Plug Straight-Through Hose Barb n/a Brass Brown
25SFTF13MXN6 Plug Straight-Through Hose Barb n/a Brass Blue
25SFTF13MXN8 Plug Straight-Through Hose Barb n/a Brass Red
25KAAN13BPN0 Coupler Single Shut-Off Male NPT NPT 1/4 Brass Green
25KAAN13BPN6 Coupler Single Shut-Off Male NPT NPT 1/4 Brass Blue
25KAIN13BPN0 Coupler Single Shut-Off Female NPT NPT 1/4 Brass Green
25KAIN13BPN6 Coupler Single Shut-Off Female NPT NPT 1/4 Brass Blue
25KAIN13BPN8 Coupler Single Shut-Off Female NPT NPT 1/4 Brass Red
25KAIW21MPNS_82 Coupler Single Shut-Off Female BSPP G 1/2 Brass n/a
25SBIW21MPN6 Plug Double Shut-Off Female BSPP G 1/2 Brass Blue

687PDC
A43098