Pneumatic Cylinders, Heavy Duty Steel – Series 2A/2AN | #Series 2A and Series 2AN


LOADING IMAGES
Series 2A and Series 2AN Series 2A and Series 2AN

Pneumatic Cylinders, Heavy Duty Steel – Series 2A/2AN | #Series 2A and Series 2AN

Series 2A/2AN heavy duty steel pneumatic cylinders offer advanced features like the Jewel rod gland assembly, adjustable floating cushions, case hardened piston rods and high strength tie rods with rolled threads. Compare and choose the Parker advantage.


Technical Specifications

  • Specifications Met: ANSI (NFPA) T3.6.7R3-2009
  • Materials of Construction: Steel
  • Operating Pressure: 250 various
  • For Fluid Type: Filtered Air
  • Operating Temperature: -10 to 165 °F
  • Bore Diameter: 1 to 14 inch
  • Rod Diameter: 0.5 to 5.5 inch
  • Mounting Type: 14 Standard Styles
  • Configuration: Tie Rod
  • Stroke Length: Available in any practical stroke length.
  • Technology: Pneumatics
  • Product Type: Cylinder Actuator
  • Product Series: Series 2A, 2AN Heavy Duty Steel Pneumatic Cylinders
Safety Warning

Item Information

Parker Series 2A and 2AN steel pneumatic cylinders provide value through proven reliability, efficient performance and the quality that you expect from every Parker Cylinder Division product line. Each Series 2A and 2AN cylinder incorporates design features that are superior in a 250 psi rated cylinder. These features include the “Jewel” rod gland, adjustable floating cushions, hard chrome plated piston rods and high strength tie rods with rolled threads rather than cut threads.

The Series 2A Serrated Lip Rod Seal in combination with the Double-Service Wiperseal™ comprises a sealing system that delivers leak free performance. The one-piece piston design is piloted to the piston rod, assuring concentricity, while the wide piston surface-contacting cylinder bore reduces bearing loads. Pressure actuated o-ring Body End Seals provide leak free service.

Series 2AN air cylinders feature rounded lip rod and piston seals that glide over PTFE based lubricant to provide long seal and bearing life, without the use of air line lubricators. As the cylinder strokes, no oil is expelled into the atmosphere with exhaust air.

Every Series 2A and Series 2AN cylinder is individually tested before leaving our plant to assure proper performance with leak free operation and includes an 18 month warranty.

Markets:
• Industrial
• Processing

Features/Benefits:
• “Jewel” rod gland for increased machine productivity
• Series 2A Serrated Lip Rod Seal for positive no-leak sealing
• Series 2AN Rounded Lip Rod Seal for superior non-lube performance
• Every cylinder individually tested to assure reliability
• Eighteen month warranty

Applications:
• Factory Automation
• Machine Tools
• Vehicle Assembly Facilities

2A/2AN Series Available Mounting Styles:
• Tie Rods Extended Head End
• Tie Rods Extended Cap End
• Tie Rods Extended Both Ends
• Head Rectangular Flange
• Head Square Flange
• Head Rectangular
• Cap Rectangular Flange
• Cap Square Flange
• Side Lug
• Cap Fixed Clevis
• Side Tapped
• Head Trunnion
• Cap Trunnion
• Intermediate Fixed Trunnion
• Spherical Bearing
• Double Rod Cylinders

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492