UHP Horizontal Cross Tied-diaphragm Valve (up to 300 psig) – 935A and 935T Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP Horizontal Cross Tied-diaphragm Valve (up to 300 psig) – 935A and 935T Series

UHP Horizontal Cross Tied-diaphragm Valve (up to 300 psig) – 935A and 935T Series

The 935A and 935T Series is a ½ inch valve with a body that incorporates a flow through tube connection up to 2 inches diameter. This design simplifies the integration of drop line isolation valves into lateral gas distribution systems.

Technical Specifications

  • Body Material: VeriClean 316L Stainless Steel
  • Diaphragm Material: 316L Stainless Steel
  • Seal Material: PCTFE (std), Vespel
  • Stem Material: 416 Stainless Steel
  • Stem Bushing Material: Aluminum Silicon Bronze
  • Knob Material: Aluminum (Blue)
  • Burst Pressure: 900 psi, 62 bar
  • Proof Pressure: 450 psig (31 barg)
  • Flow Rate: Cv: 2.8
  • Internal Leak Rate: ≤ 4 x 10¯9 scc/sec He
  • External Leak Rate: ≤ 2 x 10¯10 scc/sec He
  • Surface Finish: 10 micro inch Ra (Standard)
  • Maximum Inlet Pressure Rating: 300 psig, 21 barg
  • Bake Out Temperature: in the open position: 121 (PCTFE), 177 (Vespel) °C, 250°F (PCTFE), 350°F (Vespel) Both in open position °F
  • Maximum Operating Temperature: 65 (PCTFE), 177 (Vespel) °C, 150°F (PCTFE), 350°F (Vespel) °F
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Full Product Description

The Parker 935A and 935T Series Stainless Steel Diaphragm Valve offers excellent leak integrity and gas containment capabilities, making it ideal for use in high-flow UHP applications, including semiconductor fabrication plants. The 935A style body orients the handwheel at angle to accommodate tight spaces without sacrificing access to the handwheel. The 935A and 935T have a position indicator to allow operators to easily determine if the valve is open or closed. A purge port option is offered to simplify drop line purging operations.   
 
Featuring a tied-diaphragm design that provides reliable positive stem retraction, the 935 Series is internally springless and threadless. This reduces surface area and gas entrapment potential that is inherent in bellows valves, allowing for easier purging and minimal particle generation.

The domed diaphragm creates a metal-to-metal seal to the body and allows for maximum stroke while maintaining low stress on the diaphragm weld area.

The valve body is internally electropolished Vericlean™ 316L stainless steel. Vericlean™ is Parker’s proprietary UHP grade stainless steel. Valve seats are available in either PCTFE or Vespel®.
The internal (seat) seal and metal external seal on all 935 Series valves are Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.

Markets:
• Fluid & gas handling
• Process control
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features and Benefits:
• Ideal for high-flow, low-pressure applications
• Standard surface finish of 10 micro inch Ra
• Fully functional from vacuum to 300 psig
• Minimal particle generation and gas entrapment
• Metal-to-metal external seal
• Tied diaphragm eliminates springs in wetted area and enhances safety
• Open/Close valve position indicator
• Internal leak rate: ≤4 x 10-9 scc/sec He
• External leak rate: ≤2 x 10-10 scc/sec He
• Valve seats available in either PCTFE (std) or Vespel®
• Two-port, multi-turn handwheel

Applications:
• Corrosive and specialty gases
• Gas distribution systems
• Bulk Specialty Gas Systems (BSGS)


VeriClean™ is a trademark of Parker Hannifin Corporation
Vespel® is a registered trademark of DuPont Performance Elastomers L.L.C.

Related Documents

×

687PDC
938256