Stainless Steel Bellows Valve Manual & Pneumatic - 500 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel Bellows Valve Manual & Pneumatic - 500 Series

Stainless Steel Bellows Valve Manual & Pneumatic - 500 Series

Parker Hannifin Corporation's Veriflo Division presents the 500 Series Manual & Pneumatic Operated Bellows Valves. These valves are designed with the industry's leading straight-through full flow.

Technical Specifications

  • Body Material: VeriClean 316L Stainless Steel
  • Tube Material: 316L Stainless Steel
  • Stem Material: 316L Stainless Steel
  • Seat Retainer Material: 316L Stainless Steel
  • Bellows Adapter Material: 316L Stainless Steel
  • Bellows Material: 321 Stainless Steel
  • Seat Material: PCTFE
  • Bonnet Gasket Material: Nickel
  • Actuator Housing Material: Aluminum (Pneumatic)
  • Actuator Adapter Material: 303 Stainless Steel (Pneumatic)
  • Actuator Plate Material: Aluminum (Pneumatic)
  • Bonnet Material: Brass
  • Bonnet Adapter Material: 303 Stainless Steel (Pneumatic)
  • Bearing Material: Bronze
  • Adjustment Screw Material: 316 Stainless Steel (Pneumatic)
  • Hand Wheel Material: Aluminum (Manual)
  • Flow Rate: Cv: 4.8 (UHP504), 17.4 (UHP506)
  • Internal Leak Rate: <= 1 x 10^-9 scc/s He
  • External Leak Rate: <= 1 x 10^-10 scc/s He
  • Surface Finish: 10 micro inch Ra
  • Maximum Inlet Pressure Rating: 250 psig, 17 barg
  • Maximum Operating Temperature: 60 °C, 140 °F
Safety Warning

Full Product Description

Parker Hannifin Corporation's Veriflo Division presents the 500 Series Manual & Pneumatic Operated Bellows Valves. These valves are designed with the industry's leading straight through full flow. This allows for maximum gas transfer through the main and lateral lines inside the fabrication facility. Standard surface finish of 10 micro inch Ra. Fully functional from vacuum to 250 psig. Serialized and heat code traceable. 100% Helium leak tested. Optimum purge port location. Standard full internal electroplish. AOP version available in
1/2” size. Vericlean™, Veriflo's low sulfur high purity 316L Stainless Steel enhances electropolishing, welding, and corrosion resistance.

Related Documents

×

687PDC
938256