Single Line Welding and Scarfing Fuel Gas Hose, Series 7228T | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Line Welding and Scarfing Fuel Gas Hose, Series 7228T

Single Line Welding and Scarfing Fuel Gas Hose, Series 7228T OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Compressed Gas
  • Specifications Met: n/a
  • Maximum Operating Pressure: 1.7 MPa, 250 psi, 17.2 bar
  • Inside Diameter: 3/8 to 1/2 inch, 9.5 to 12.7 mm
  • Hose Reinforcement Material: 2 Braids of Textile
  • Minimum Bend Radius: 4.5 to 6 inch, 114.3 to 152.4 mm
  • Package Type: Reel
  • Size: -6 to -8
  • Nominal Hose Inside Diameter: DN10 to 15
  • Outside Diameter: 0.812 to 0.937 inch, 20.6 to 23.8 mm
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Red
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Design Factor: 4:1
  • Weight: 0.27 to 0.33 lb/ft, 0.40 to 0.49 kg/m
  • Length per Package: 500 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7228T Single Line Welding and Scarfing Fuel Gas Hose provides heavy duty Grade T performance and excellent service across a wide variety of industrial applications. The hose is compatible with multiple fuel gases and the durable thick red cover is easily identified. Series 7228T provides robust service in challenging welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with multiple fuel gases.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile braids for strength, kink resistance and coupling retention.
• Cover: Red chloroprene for abrasion, flame, oil and weathering resistance.

Applications:
- media
• Fuel gas (including acetylene)
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Scarfing
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7228T-382 3/8 250
7228T-502 1/2 250

687PDC
687583