Grade T Single Line Fuel Gas Welding Hose, Series 7141 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Grade T Single Line Fuel Gas Welding Hose, Series 7141

Grade T Single Line Fuel Gas Welding Hose, Series 7141 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: ARPM IP-7, CGA
  • Application: Compressed Gas
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 13.8 bar
  • Inside Diameter: 3/16 to 3/4 inch, 4.8 to 19.1 mm
  • Compatible Fitting: CGHBL Series, HY Series
  • Cover Structure: Longitudinal Ribs, Smooth
  • Package Type: Reel
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Minimum Bend Radius: 2 to 6 inch, 50.8 to 152.4 mm
  • Nominal Hose Inside Diameter: 5 to 20 mm
  • Size: -3 to -12
  • Outside Diameter: 0.438 to 1.156 inch, 11.1 to 29.4 mm
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Red
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.08 to 0.43 lb/ft, 0.12 to 0.64 kg/m
  • Length per Package: 400 to 800 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7141 Grade T Single Line Fuel Gas Welding Hose provides excellent service across a wide variety of industrial and commercial applications. The hose is compatible with multiple fuel gases, and is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites where the gas sources are separated and a twin line is not practical. The red cover is ribbed for easy visual and tactile identification. Series 7141 is a versatile hose for many common industrial welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with multiple fuel gases.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Red chloroprene for abrasion, flame, oil and weathering resistance.

Applications:
- media
• Fuel gas (including acetylene)
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7
• CGA E-1

Safety/Technical:
• Grade T is also suitable for use with inert gas.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7141-19200 3/16 200
7141-25200 1/4 200
7141-38200 3/8 200
7141-50200 1/2 200
7141-75200 3/4 200

687PDC
687583