Single Line Welding and Scarfing Oxygen Hose, Series 7229T | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Line Welding and Scarfing Oxygen Hose, Series 7229T

Single Line Welding and Scarfing Oxygen Hose, Series 7229T OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Compressed Gas
  • Maximum Operating Pressure: 1.7 MPa, 250 psi, 17.2 bar
  • Specifications Met: n/a
  • Inside Diameter: 3/8 to 1/2 inch, 9.5 to 12.7 mm
  • Hose Reinforcement Material: 2 Braids of Textile
  • Size: -6 to -8
  • Package Type: Reel
  • Outside Diameter: 0.812 to 0.937 inch, 20.6 to 23.8 mm
  • Nominal Hose Inside Diameter: DN10 to 15
  • Minimum Bend Radius: 4.5 to 6 inch, 114.3 to 152.4 mm
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Green
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Design Factor: 4:1
  • Weight: 0.27 to 0.33 lb/ft, 0.40 to 0.49 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7229T Single Line Welding and Scarfing Oxygen Hose provides heavy duty Grade T performance and excellent service across a wide variety of industrial applications. The hose is features a durable thick green cover that is easily identified. Series 7229T provides robust service in challenging welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with oxygen.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile braids for strength, kink resistance and coupling retention.
• Cover: Green chloroprene for abrasion, flame, oil and weathering resistance.

Applications:
- media
• Oxygen
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Scarfing
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills
Products Hose I.D. (inch) Maximum Working Pressure (psi) Standard Pack Qty (ft)
7229T-382 3/8 250 500
7229T-502 1/2 250 500
7229T-502050 1/2 250 250
7229T-502100 1/2 250 100

687PDC
687583