SIAMEEZ® Grade T Twin Line Welding Hose, Series 7109 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SIAMEEZ® Grade T Twin Line Welding Hose, Series 7109

SIAMEEZ® Grade T Twin Line Welding Hose, Series 7109 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Cover Color: Green, Red (Fuel Gas), Green & Red
  • Weight: 0.16 to 0.32 lb/ft, 0.23 to 0.47 kg/m
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 13.8 bar
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Minimum Bend Radius: 2 to 4 inch, 51 to 102 mm
  • Specifications Met: ARPM IP-7, CGA
  • Nominal Hose Inside Diameter: 5 to 10 mm
  • Inside Diameter: 3/16 to 3/8 inch, 4.8 to 9.5 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Length per Package: 750 to 800 ft
  • Size: -3 to -6
  • Outside Diameter: 0.40 to 0.70 inch, 11.1 to 16.7 mm
  • Application: Compressed Gas
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Cover Structure: Smooth
  • Hose Inner Tube Material: Black, Chloroprene
  • Base number: 7109

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7109 Siameez Grade T Twin Line Welding Hose provides excellent service across a wide variety of industrial and commercial applications. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, and the cover resists abrasion and weathering to provide maximum performance. Series 7109 is a versatile hose for many common industrial welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with multiple fuel gases.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Chloroprene for abrasion, flame, oil and weathering resistance.
• Cover Colors: Green (oxygen) and red (fuel gas)

Applications:
- media
• Industrial oxygen
• Welding fuel gas (including acetylene)
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7
• CGA E-1

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Do not attempt to re-couple, repair or splice hose assemblies; replace all assemblies that show signs of abrading, abuse, age, damage or fatigue. Refer to ARPM IP-7, Specifications for Rubber Welding Hose and Hose Technical Bulletin 11-5, Guide for Use, Maintenance and Inspection of Welding Hose. Refer to CGA Safety Bulletin SB-11, Use of Rubber Welding Hose.

Related Documents

×
Products Hose I.D. (inch)
7109-191 3/16
7109-251 1/4
7109-311 5/16
7109-381 3/8

687PDC
687583