Grade R Twin Line Welding Hose Factory Assemblies, Series 7126 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length (ft)

Connection Style

Standard Package Quantity

Weight (lbs/ea)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Grade R Twin Line Welding Hose Factory Assemblies, Series 7126

Grade R Twin Line Welding Hose Factory Assemblies, Series 7126 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM) (Acetylene), Ethylene Propylene Diene Monomer (EPDM) (Oxygen)
  • Cover Color: Green & Red (Oxygen), Red (Acetylene), Green (Oxygen)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Connection 2 Type: Welding Rigid B
  • Application: Compressed Gas
  • Length: 3.8 to 7.6 m, 3.81 to 15.24 m, 25 to 100 ft
  • Minimum Bend Radius: 50.8 to 101.6 mm, 2 to 4 inch
  • Nominal Hose Inside Diameter: 8 to 10 mm
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 13.8 bar
  • Connection 1 Type: Welding Rigid B
  • Inside Diameter: 3/16 to 3/8 inch, 4.8 to 9.5 mm
  • Weight: 0.9 to 12.7 kg/ea, 2.0 to 28.0 lb/ea
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Carton
  • Outside Diameter: 0.438 to 0.656 inch, 11.1 to 16.7 mm
  • Size: -4 to -6
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Fitting Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7126 Grade R Twin Line Welding Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial applications. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The cover resists abrasion and weathering to provide maximum performance, and is the hose provides versatile service for many common acetylene-based industrial welding applications. Series 7126 hose assemblies incorporate brass non-sparking permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black EPDM for acetylene/oxygen compatibility.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: EPDM for abrasion and weathering resistance.
• Cover Colors: Green (oxygen) and red (fuel gas, acetylene only)
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Fuel gas (acetylene only)
• Oxygen
-usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
-setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7

Safety/Technical:
• Design Factor: 4:1
• Do not use with any fuel gas other than acetylene.

Warnings:
• Do not attempt to re-couple, repair or splice hose assemblies; replace all assemblies that show signs of abrading, abuse, age, damage or fatigue. Refer to ARPM IP-7, Specifications for Rubber Welding Hose and Hose Technical Bulletin 11-5, Guide for Use, Maintenance and Inspection of Welding Hose. Refer to CGA Safety Bulletin SB-11, Use of Rubber Welding Hose.

Related Documents

×
Products Hose I.D. (inch) Length (ft) Connection Style Standard Package Quantity Weight (lbs/ea)
7126KAAC-150 3/16 12-1/2 A and A 10 2
7126KAAC-300 3/16 25 A and A 10 3.5
7126KABC-150 3/16 12-1/2 A and B 10 2
7126KABC-300 3/16 25 A and B 10 3.5
7126NLC-1200 3/16 100 B and B 5 14
7126NLC-150 3/16 12-1/2 B and B 10 2
7126NLC-300 3/16 25 B and B 10 4
7126NLC-600 3/16 100 B and B 5 3.2
7126NLF-1200 1/4 100 B and B 5 20
7126NLF-150 1/4 12-1/2 B and B 10 2
7126NLF-300 1/4 25 B and B 10 6
7126NLF-600 1/4 50 B and B 5 7
7126NLM-1200 3/8 100 B and B 5 28
7126NLM-300 3/8 25 B and B 10 8
7126NLM-600 3/8 50 B and B 5 15

687PDC
687583