Grade R Single Line Fuel Gas Welding Hose, Series 7120 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Grade R Single Line Fuel Gas Welding Hose, Series 7120

Grade R Single Line Fuel Gas Welding Hose, Series 7120 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Compressed Gas
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 13.8 bar
  • Specifications Met: ARPM IP-7
  • Inside Diameter: 3/16 to 1/2 inch, 4.8 to 12.7 mm
  • Cover Structure: Longitudinal Ribs
  • Package Type: Reel
  • Hose Reinforcement Material: 2 Plies of Textile
  • Minimum Bend Radius: 2 to 5 inch, 50.8 to 127 mm
  • Size: -3 to -8
  • Nominal Hose Inside Diameter: 5 to 15 mm
  • Outside Diameter: 0.438 to 0.875 inch, 11.1 to 22.2 mm
  • Cover Color: Red
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.08 to 0.26 lb/ft, 0.12 to 0.39 kg/m
  • Length per Package: 500 to 800 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7120 Grade R Single Line Fuel Gas Welding Hose provides excellent service across a wide variety of industrial and commercial applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites where the gas sources are separated and a twin line is not practical. The red cover is ribbed for easy visual and tactile identification. Series 7120 is a versatile hose for many common acetylene-based industrial welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black EPDM for acetylene compatibility.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Red EPDM for abrasion and weathering resistance.

Applications:
- media
• Fuel gas (acetylene only)
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7

Safety/Technical:
• Grade R is also suitable for use with inert gas.
• Do not use Grade R with any fuel gas other than acetylene.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7120-19200 3/16 200
7120-25200 1/4 200
7120-31200 5/16 200
7120-38200 3/8 200
7120-50200 1/2 200

687PDC
687583